|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75154 is a monolithic low-power Schottky line receiver designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI Standard EIA/TIA-232-E. Other applications are for relatively short, single-line, point-to-point data transmission and for level translators. Operation is normally from a single 5-V supply; however, a built-in option allows operation from a 12-V supply without the use of additional components. The output is compatible with most TTL circuits when either supply voltage is used. In normal operation, the threshold-control terminals are connected to the VCC1 terminal, even if power is being supplied via the alternate VCC2 terminal. This provides a wide hysteresis loop, which is the difference between the positive-going and negative-going threshold voltages. See typical characteristics. In this mode of operation, if the input voltage goes to zero, the output voltage will remain at the low or high level as determined by the previous input. For fail-safe operation, the threshold-control terminals are open. This reduces the hysteresis loop by causing the negative-going threshold voltage to be above zero. The positive-going threshold voltage remains above zero as it is unaffected by the disposition of the threshold terminals. In the fail-safe mode, if the input voltage goes to zero or an open-circuit condition, the output will go to the high level regardless of the previous input condition. The SN75154 is characterized for operation from 0°C to 70°C.
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75154D | ACTIVE | 0 to 70 | 0.79 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75154DE4 | ACTIVE | 0 to 70 | 0.79 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75154DG4 | ACTIVE | 0 to 70 | 0.79 | 1ku | SOIC (D) | 16 | View | 40 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75154DR | ACTIVE | 0 to 70 | 0.72 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75154DRE4 | ACTIVE | 0 to 70 | 0.72 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75154DRG4 | ACTIVE | 0 to 70 | 0.72 | 1ku | SOIC (D) | 16 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75154N | ACTIVE | 0 to 70 | 0.72 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75154NE4 | ACTIVE | 0 to 70 | 0.72 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75154NSR | ACTIVE | 0 to 70 | 0.72 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75154NSRE4 | ACTIVE | 0 to 70 | 0.72 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75154NSRG4 | ACTIVE | 0 to 70 | 0.72 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 11 WeeksSN75154D | |||
| Americas | Newark | 8 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 8 | |
| Europe | Abacus Polar | 240 | |
| Worldwide | DigiKey | 139 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 11 WeeksSN75154DE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 11 WeeksSN75154DG4 | |||
| Europe | EBV Elektronik | 280 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75154DR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75154DRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75154DRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN75154N | |||
| Americas | Avnet | 512 | |
| Newark | 234 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 50 | |
| Europe | Avnet-SILICA | 500 | |
| Farnell | 38 | ||
| Spoerle | 150 | ||
| Worldwide | DigiKey | 205 | |
| Mouser Electronics | 460 | ||
| TI Lead Time*: 18 WeeksSN75154NE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75154NSR | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 15 WeeksSN75154NSRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75154NSRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75154D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154DRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75154NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75154NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154NSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75154NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75154 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75C1154 | Quadruple Low-Power Drivers/Receivers | INTERFACE-RS-232 | TI customers also evaluated this product. |

No Tags are Available for this Part Number