SN75155

ACTIVE

Line Driver And Receiver

Product details

Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.4 Main supply voltage (nom) (V) 5, 12 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 9.7
Drivers per package 1 Receivers per package 1 Logic voltage (min) (V) 5 Data rate (max) (Mbps) 0.4 Main supply voltage (nom) (V) 5, 12 ESD HBM (kV) 2 Rating Catalog Operating temperature range (°C) 0 to 70 Vout (typ) (V) 9.7
PDIP (P) 8 92.5083 mm² 9.81 x 9.43 SOIC (D) 8 29.4 mm² 4.9 x 6
  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • 10-mA Current Limited Output
  • Wide Range of Supply Voltage
    VCC = 4.5 V to 15 V
  • Low Power . . . 130 mW
  • Built-In 5-V Regulator
  • Response Control Provides:
    Input Threshold Shifting
    Input Noise Filtering
  • Power-Off Output Resistance . . . 300 Typ
  • Driver Input TTL Compatible

  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • 10-mA Current Limited Output
  • Wide Range of Supply Voltage
    VCC = 4.5 V to 15 V
  • Low Power . . . 130 mW
  • Built-In 5-V Regulator
  • Response Control Provides:
    Input Threshold Shifting
    Input Noise Filtering
  • Power-Off Output Resistance . . . 300 Typ
  • Driver Input TTL Compatible

The SN75155 monolithic line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI EIA/TIA-232-E. A response control input is provided for the receiver. A resistor or a resistor and a bias voltage can be connected between the response control input and ground to provide noise filtering. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A.

The SN75155 is characterized for operation from 0°C to 70°C.

The SN75155 monolithic line driver and receiver is designed to satisfy the requirements of the standard interface between data terminal equipment and data communication equipment as defined by ANSI EIA/TIA-232-E. A response control input is provided for the receiver. A resistor or a resistor and a bias voltage can be connected between the response control input and ground to provide noise filtering. The driver used is similar to the SN75188. The receiver used is similar to the SN75189A.

The SN75155 is characterized for operation from 0°C to 70°C.

Download View video with transcript Video

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 2
Type Title Date
* Data sheet SN75155 Line Driver And Receiver datasheet (Rev. C) 01 May 1995
Application note RS-232 Glossary and Selection Guide PDF | HTML 23 May 2023

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Simulation tool

PSPICE-FOR-TI — PSpice® for TI design and simulation tool

PSpice® for TI is a design and simulation environment that helps evaluate functionality of analog circuits. This full-featured, design and simulation suite uses an analog analysis engine from Cadence®. Available at no cost, PSpice for TI includes one of the largest model libraries in the (...)
Simulation tool

TINA-TI — SPICE-based analog simulation program

TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
User guide: PDF
Package Pins Download
PDIP (P) 8 View options
SOIC (D) 8 View options

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos