|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
Description
The SN75159 dual differential line driver with 3-state outputs is designed to provide all the features of the SN75158 line driver with the added feature of driver output controls. There is an individual control for each driver. When the output control is low, the associated outputs are in a high-impedance state and the outputs can neither drive nor load the bus. This permits many devices to be connected together on the same transmission line for party-line applications. The SN75159 is characterized for operation from 0°C to 70°C.
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75159D | ACTIVE | 0 to 70 | 2.59 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75159DE4 | ACTIVE | 0 to 70 | 2.59 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75159DG4 | ACTIVE | 0 to 70 | 2.59 | 1ku | SOIC (D) | 14 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75159N | ACTIVE | 0 to 70 | 2.59 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75159NE4 | ACTIVE | 0 to 70 | 2.59 | 1ku | PDIP (N) | 14 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:49 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN75159D | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | 150 | |
| Worldwide | DigiKey | 92 | |
| TI Lead Time*: 18 WeeksSN75159DE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN75159DG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 18 WeeksSN75159N | |||
| Americas | Newark | 380 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 91 | |
| Europe | Arrow Northern Europe | 20 | |
| Avnet-SILICA | 150 | ||
| Farnell | 41 | ||
| Worldwide | DigiKey | 304 | |
| Mouser Electronics | 53 | ||
| TI Lead Time*: 18 WeeksSN75159NE4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75159D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75159DE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75159DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75159N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75159NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75159 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75ALS180 | Differential Driver And Receiver Pair | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN75ALS181 | Differential Driver And Receiver Pair | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number