|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
MEETS IEEE STANDARD 488-1978 (GPIB)
Description
The SN75160B 8-channel general-purpose interface bus (GPIB) transceiver is a monolithic, high-speed, low-power Schottky device designed for two-way data communications over single-ended transmission lines. It is designed to meet the requirements of IEEE Standard 488-1978. The transceiver features driver outputs that can be operated in either the passive-pullup or 3-state mode. If talk enable (TE) is high, these ports have the characteristics of passive-pullup outputs when pullup enable (PE) is low and of 3-state outputs when PE is high. Taking TE low places these ports in the high-impedance state. The driver outputs are designed to handle loads up to 48 mA of sink current. Output glitches during power up and power down are eliminated by an internal circuit that disables both the bus and receiver outputs. The outputs do not load the bus when VCC = 0. When combined with the SN75161B or SN75162B management bus transceivers, the pair provides the complete 16-wire interface for the IEEE-488 bus. The SN75160B is characterized for operation from 0°C to 70°C.
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75160BDW | ACTIVE | 0 to 70 | 1.58 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| SN75160BDWE4 | ACTIVE | 0 to 70 | 1.58 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| SN75160BDWG4 | ACTIVE | 0 to 70 | 1.58 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Purchase Samples | ||
| SN75160BDWR | ACTIVE | 0 to 70 | 1.44 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75160BDWRE4 | ACTIVE | 0 to 70 | 1.44 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75160BDWRG4 | ACTIVE | 0 to 70 | 1.44 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75160BN | ACTIVE | 0 to 70 | 1.44 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75160BNE4 | ACTIVE | 0 to 70 | 1.44 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:45 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksSN75160BDW | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 22 | |
| Europe | Arrow Northern Europe | 75 | |
| Avnet-SILICA | 18 | ||
| Farnell | 13 | ||
| Spoerle | 214 | ||
| Worldwide | DigiKey | 624 | |
| Mouser Electronics | 834 | ||
| TI Lead Time*: 15 WeeksSN75160BDWE4 | |||
| Americas | Avnet | 3 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75160BDWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75160BDWR | |||
| Americas | Avnet | >1k | |
| Newark | >1k | ||
| Rochester Electronics | >1k | ||
| Asia | WPI | >1k | |
| Europe | EBV Elektronik | 1k | |
| Worldwide | DigiKey | 627 | |
| TI Lead Time*: 15 WeeksSN75160BDWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75160BDWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75160BN | |||
| Americas | Arrow | >1k | |
| Avnet | >1k | ||
| Newark | 609 | ||
| Asia | Farnell Asia | 730 | |
| Europe | Abacus Polar | 20 | |
| Arrow Northern Europe | 260 | ||
| Avnet-SILICA | 553 | ||
| EBV Elektronik | >1k | ||
| Farnell | 74 | ||
| Spoerle | 39 | ||
| Worldwide | DigiKey | 5 | |
| Mouser Electronics | 338 | ||
| TI Lead Time*: 15 WeeksSN75160BNE4 | |||
| Americas | Avnet | 855 | |
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75160BDW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75160BDWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75160BDWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75160BDWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75160BDWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75160BDWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75160BN | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75160BNE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75160B 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75161B | Octal General-Purpose Interface Bus Transceiver | OTHER INTERFACE-OTHER LINE CIRCUITS | TI customers also evaluated this product. |
| SN74LVC2G125 | Dual Bus Buffer Gate with 3-State Outputs | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |
| TPS62290 | 2.25MHz 1A Step-Down Converter in 2x2mm SON Package | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| OPA277 | High Precision Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TPS74801 | Single Output LDO, 1.5A, Adj. (0.8 to 3.6V), Programmable Soft-Start | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| ULN2803A | Darlington Transistor Array | OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS | TI customers also evaluated this product. |
| TPS60150 | 140mA, 5V Charge Pump in 2x2 SON | INDUCTORLESS DC/DC REGULATORS (CHARGE PUMPS)-STEP-UP CHARGE PUMP REGULATORS | TI customers also evaluated this product. |
| TPS2049 | SINGLE-CHANNEL 100ma POWER SWITCH | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS62203 | 3.3-V Output, 300-mA, 95% Efficient Step-Down Converter in SOT-23 | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS2042B | Dual, Current-Limited, Power-Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| LP2985-33 | Single Output LDO, 150mA, Fixed(3.3V), 1.5% Tolerance, Low Quiescent Current, Low Noise | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number