|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65176B and SN75176B differential bus transceivers are integrated circuits designed for bidirectional data communication on multipoint bus transmission lines. They are designed for balanced transmission lines and meet ANSI Standards TIA/EIA-422-B and TIA/EIA-485-A and ITU Recommendations V.11 and X.27. The SN65176B and SN75176B combine a 3-state differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form differential input/output (I/O) bus ports that are designed to offer minimum loading to the bus when the driver is disabled or VCC = 0. These ports feature wide positive and negative common-mode voltage ranges, making the device suitable for party-line applications. The driver is designed for up to 60 mA of sink or source current. The driver features positive and negative current limiting and thermal shutdown for protection from line-fault conditions. Thermal shutdown is designed to occur at a junction temperature of approximately 150°C. The receiver features a minimum input impedance of 12 k The SN65176B and SN75176B can be used in transmission-line applications employing the SN75172 and SN75174 quadruple differential line drivers and SN75173 and SN75175 quadruple differential line receivers. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75176BD | ACTIVE | 0 to 70 | 0.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75176BDE4 | ACTIVE | 0 to 70 | 0.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75176BDG4 | ACTIVE | 0 to 70 | 0.40 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75176BDR | ACTIVE | 0 to 70 | 0.36 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75176BDRE4 | ACTIVE | 0 to 70 | 0.36 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75176BDRG4 | ACTIVE | 0 to 70 | 0.36 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75176BP | ACTIVE | 0 to 70 | 0.36 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75176BPE4 | ACTIVE | 0 to 70 | 0.36 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75176BPSR | ACTIVE | 0 to 70 | 0.70 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
| SN75176BPSRG4 | ACTIVE | 0 to 70 | 0.70 | 1ku | SO (PS) | 8 | View | 2000 | LARGE T&R | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| SN75176BD | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 5 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | >1k | |||||
| Newark | >1k | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 750 | ||||
| Europe | Abacus Polar | 761 | ||||
| Arrow Northern Europe | >1k | |||||
| Arrow Southern Europe | >1k | |||||
| Avnet-SILICA | >1k | |||||
| Compel | >1k | |||||
| EBV Elektronik | 2 | |||||
| Farnell | >1k | |||||
| Spoerle | >1k | |||||
| SN75176BDE4 | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 5 Weeks | Americas | Avnet | 927 | |||
| DigiKey | Available | |||||
| Mouser Electronics | >1k | |||||
| SN75176BDG4 | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 5 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | >1k | ||||
| SN75176BDR | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Arrow | >1k | |||
| Avnet | >1k | |||||
| DigiKey | >1k | |||||
| Mouser Electronics | >1k | |||||
| Newark | 388 | |||||
| Asia | WPI | >1k | ||||
| Europe | Arrow Southern Europe | >1k | ||||
| Avnet-SILICA | >1k | |||||
| EBV Elektronik | 400 | |||||
| SN75176BDRE4 | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | Avnet | >1k | |||
| DigiKey | Available | |||||
| Asia | WPI | >1k | ||||
| SN75176BDRG4 | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| Europe | EBV Elektronik | >1k | ||||
| SN75176BP | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 7 Weeks | Americas | DigiKey | 508 | |||
| Mouser Electronics | >1k | |||||
| Rochester Electronics | >1k | |||||
| Asia | WPI | 137 | ||||
| Europe | Abacus Polar | >1k | ||||
| Arrow Northern Europe | >1k | |||||
| Arrow Southern Europe | >1k | |||||
| Avnet-SILICA | >1k | |||||
| EBV Elektronik | >1k | |||||
| Farnell | >1k | |||||
| Spoerle | >1k | |||||
| SN75176BPE4 | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 7 Weeks | Americas | Avnet | 71 | |||
| DigiKey | Available | |||||
| Rochester Electronics | >1k | |||||
| Europe | Avnet-SILICA | 350 | ||||
| SN75176BPSR | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 7 Weeks | Americas | Mouser Electronics | 32 | |||
| Rochester Electronics | >1k | |||||
| Asia | WPI | >1k | ||||
| SN75176BPSRG4 | As of 9:38 AM GMT, 03 Jul 2009 | As of 9:38 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 7 Weeks | None Reported View Distributors | |||||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75176BD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BDE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BDRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75176BPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75176BPSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75176BPSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75176B 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75176A | Differential Bus Transceiver | TI customers also evaluated this product. | |
| SN65HVD11 | 3.3V Differential Transceiver | TI customers also evaluated this product. | |
| SN65176B | Differential Bus Transceiver | TI customers also evaluated this product. | |
| TPS40055 | Wide Input (8V-40V) up to 1MHz Frequency Synchronous Buck Controller, source/sink | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| TPS3106K33 | Ultra Low-Supply Current/Supply-Voltage Supervisory Circuits | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| SN74HCT245 | Octal Bus Transceivers With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| TLV431A | Low Voltage Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |
| OPA360 | 3V, Video Amplifier with Low Pass Filter, Internal G=2 and SAG Correction in SC70 | VIDEO FUNCTIONS-INTEGRATED FILTER | TI customers also evaluated this product. |
| TPS79918 | Single Output LDO, 200mA, Fixed(1.8V), Low Quiescent Current, Low Noise, High PSRR | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| MSP430F2232 | 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM | MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD | TI customers also evaluated this product. |
| LMV324 | Quad Low-Voltage Rail-to-Rail Output Operational Amplifier | OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS | TI customers also evaluated this product. |
| TPS40190 | Low Pin Count Synchronous Buck DC/DC Controller | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| ADS1100 | Self-Calibrating, 16-Bit Analog-to-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number