SN75186 Status: ACTIVE

Quadruple Driver/Receiver With Loopback

      
         
Alert me about changes<br/>to this product

Datasheet

Download - PDF Icon
  • Quadruple Driver/Receiver With Loopback (Rev. C) (sn75186.pdf, 492 KB)
    01 May 1995 Download

 SN75186
Drivers Per Package1  
Receivers Per Package1  
Supply Voltage(s)(V)+- 12, 5  
Operating Temp Range(Celsius)0 to 70  
Pin/Package24SOIC  
Approx. Price (US$) 1.80 | 1ku  
RatingCatalog  
 Samples
 Inventory

Product Information

Features

  • Meets or Exceeds the Requirements of ANSI EIA/TIA-232-E and ITU Recommendation V.28
  • Four Independent Drivers and Receivers
  • Loopback Mode Functionally Self-Tests Drivers and Receivers Without Disconnection From Line
  • Driver Slew Rate Limited to 30 V/us Max
  • Built-In Receiver 1-us Noise Filter
  • Internal Thermal Overload Protection
  • EIA/TIA-232-E Inputs and Outputs Withstand ±30 V
  • Low Supply Current . . . 2.5 mA Typ
  • ESD Protection Exceeds 4000 V Per MIL-STD-833C Method 3015

Description

The SN75186 is a low-power bipolar device containing four driver/receiver pairs designed to interface data terminal equipment (DTE) with data circuit-terminating equipment (DCE). Additionally, the SN75186 has a loopback mode that may be used by a data communication system to perform a functional self test on each driver/receiver pair, removing the need to locally disconnect cables and install a loopback connector. Flexibility of control is ensured by each driver/receiver pair having its own loopback control input. The SN75186 is designed to conform to standards ANSI EIA/TIA-232-E and ITU Recommendation V.28.

The maximum slew rate is limited to 30 V/us at the driver outputs, and the SN75186 drives a capacitive load of 2500 pF at 20 kBaud. The receivers have input filters that disregard input noise pulses shorter than 1 us. The SN75186 is a robust device capable of withstanding ±30 V at driver outputs and at receiver inputs whether powered or unpowered. This device has an internal ESD protection rated at 4 kV to prevent functional failures.

The SN75186 is characterized for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75186DWACTIVE0 to 701.80 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75186DWE4ACTIVE0 to 701.80 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75186DWG4ACTIVE0 to 701.80 | 1kuSOIC (DW) | 24 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75186DWRACTIVE0 to 701.80 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75186DWRE4ACTIVE0 to 701.80 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75186DWRG4ACTIVE0 to 701.80 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75186FNOBSOLETE0 to 70 PLCC (FN) | 28 View    Download CAD Format for this FootprintNot Available
SN75186FNROBSOLETE0 to 70 PLCC (FN) | 28 View    Download CAD Format for this FootprintNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN75186DWAs of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2407 | 22 Dec 10 Weeks AmericasDigiKey 104
  Rochester Electronics 405
SN75186DWE4As of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2407 | 22 Dec 10 Weeks None Reported
View Distributors
   
SN75186DWG4As of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2407 | 22 Dec 10 Weeks None Reported
View Distributors
   
SN75186DWRAs of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2407 | 22 Dec 10 Weeks None Reported
View Distributors
   
SN75186DWRE4As of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2407 | 22 Dec 10 Weeks None Reported
View Distributors
   
SN75186DWRG4As of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0* 2407 | 22 Dec 10 Weeks None Reported
View Distributors
   
SN75186FNAs of 9:21 AM GMT, 04 Dec 2008As of 9:21 AM GMT, 04 Dec 2008
 In StockIn Progress QTY | DateLead TimeRegionCompanyIn StockPurchase
 0*  Call**AmericasRochester Electronics >1k
View all Distributors  

* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75186DW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75186DWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75186DWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75186DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75186DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75186DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Datasheets

  • Quadruple Driver/Receiver With Loopback (Rev. C) (sn75186.pdf, 492 KB)
    01 May 1995 Download

Application Notes

View Application Notes for RS-232

More Literature

View More Literature for RS-232

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support