SN75189 Status: ACTIVE

Quadruple Line Receiver

      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN75189
Data Rate(kbps)>1000  
Receivers Per Package4  
Supply Voltage(s)(V)5.0  
ICC(Max)(mA)26  
Operating Temp Range(Celsius)0 to 70  
Pin/Package14PDIP, 14SO, 14SOIC  
Approx. Price (US$) 0.22 | 1ku  
RatingCatalog  
FootprintMC1489  
 Samples
 Inventory

Other qualified versions of SN75189

Version Part Number Definition
Military SN55189 QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • TRS3232E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection
  • INA138: High-Side Measurement Current Shunt Monitor, Current Output
  • TLV1117-50: Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection
  • TPS2375: IEEE 802.3af PoE Powered Device Controllers

Product Information

Features

  • Input Resistance...3 k to 7 k
  • Input Signal Range...±30 V
  • Operate From Single 5-V Supply
  • Built-In Input Hysteresis (Double Thresholds)
  • Response Control that Provides:
  • Input Threshold Shifting
  • Input Noise Filtering
  • Meet or Exceed the Requirements of TIA/EIA-232-F and ITU Recommendation V.28
  • Fully Interchangeable With MotorolaTM MC1489 and MC1489A

    Motorola is a trademark of Motorola, Incorporated.

Description

These devices are monolithic low-power Schottky quadruple line receivers designed to satisfy the requirements of the standard interface between data-terminal equipment and data-communication equipment as defined by TIA/EIA-232-F. A separate response-control (CONT) terminal is provided for each receiver. A resistor or a resistor and bias-voltage source can be connected between this terminal and ground to shift the input threshold levels. An external capacitor can be connected between this terminal and ground to provide input noise filtering.

The SN55189 and SN55189A are characterized for operation over the full military temperature range of -55°C to 125°C. The MC1489, MC1489A, SN75189, and SN75189A are characterized for operation from 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75189DACTIVE0 to 700.23 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189DE4ACTIVE0 to 700.23 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189DG4ACTIVE0 to 700.23 | 1kuSOIC (D) | 14 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189DRACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189DRE4ACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189DRG4ACTIVE0 to 700.22 | 1kuSOIC (D) | 14 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189NACTIVE0 to 700.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189NE4ACTIVE0 to 700.22 | 1kuPDIP (N) | 14 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75189NSRACTIVE0 to 700.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75189NSRE4ACTIVE0 to 700.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75189NSRG4ACTIVE0 to 700.22 | 1kuSO (NS) | 14 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
SN75189DAs of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark >1k
 Rochester Electronics >1k
 EuropeAbacus Polar 960
 Arrow Southern Europe 500
 Avnet-SILICA >1k
 EBV Elektronik >1k
 Farnell 270
 Spoerle >1k
SN75189DE4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
SN75189DG4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
SN75189DRAs of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasArrow >1k
 Avnet >1k
 DigiKey >1k
 Mouser Electronics >1k
 Rochester Electronics >1k
 EuropeArrow Southern Europe >1k
SN75189DRE4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
SN75189DRG4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasDigiKey  Available
SN75189NAs of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasArrow >1k
 DigiKey >1k
 Mouser Electronics >1k
 Newark 398
 Rochester Electronics 24
 EuropeAbacus Polar >1k
 Arrow Northern Europe 25
 Arrow Southern Europe >1k
 Avnet-SILICA >1k
 EBV Elektronik >1k
 Farnell >1k
 Spoerle >1k
SN75189NE4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasDigiKey  Available
SN75189NSRAs of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 Weeks AmericasMouser Electronics >1k
SN75189NSRE4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 WeeksNone Reported
View Distributors
   
SN75189NSRG4As of 9:38 AM GMT, 03 Jul 2009As of 9:38 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 5 WeeksNone Reported
View Distributors
   
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75189D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75189NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75189NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75189NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75189 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRS3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection   TI customers also evaluated this product.
INA138 High-Side Measurement Current Shunt Monitor, Current Output AMPLIFIERS AND LINEAR-CURRENT SHUNT MONITORS TI customers also evaluated this product.
TLV1117-50 Single Output LDO, 800mA, Fixed (5.0V), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
TPS2375 IEEE 802.3af PoE Powered Device Controllers POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
MSP430F2013 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, 16-Bit Sigma-Delta A/D, USI for SPI/I2C MSP430 ULTRA-LOW POWER MICROCONTROLLERS-MSP430X2XX - FLASH NO LCD TI customers also evaluated this product.
TS5A2066 Dual-Channel 10-Ohm SPST Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
SN74AC74 Dual Positive-Edge-Triggered D-Type Flip-Flops With Clear and Preset FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
TXB0108 8-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15-kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
ULN2004A High-Voltage, High-Current Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TLV1117-33 Single Output LDO, 800mA, Fixed(3.3), Internal Current limit, Thermal Overload Protection LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS TI customers also evaluated this product.
SN74CB3Q3253 Dual 1-of-4 FET Multiplexer/Demultiplexer 2.5-V/3.3-V Low-Voltage High-Bandwidth Bus Switch SIGNAL SWITCHES-DIGITAL BUS EXCHANGE/MULTIPLEXING SWITCHES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here