|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN65220 is a single transient voltage suppressor and the SN65240 and SN75240 are dual transient voltage suppressors designed to provide electrical noise transient protection to Universal Serial Bus (USB) full-speed ports. Note that the input capacitance of the device makes it unsuitable for high-speed USB 2.0 applications. Any cabled I/O can be subjected to electrical noise transients from various sources. These noise transients can cause damage to the USB transceiver and/or the USB ASIC if they are of sufficient magnitude and duration. USB ports are typically implemented in 3-V or 5-V digital CMOS with very limited ESD protection. The SN65220, SN65240, and SN75240 can significantly increase the port ESD protection level and reduce the risk of damage to the circuits of the USB port. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | |||||||
| Device | Status | Temp (oC) | Replaced By | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75240P | ACTIVE | 0 to 70 | 0.43 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| SN75240PE4 | ACTIVE | 0 to 70 | 0.43 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | ||||
| SN75240PW | ACTIVE | 0 to 70 | 0.43 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | |||
| SN75240PWG4 | ACTIVE | 0 to 70 | 0.43 | 1ku | TSSOP (PW) | 8 | View | 150 | TUBE | Purchase Samples | |||
| SN75240PWLE | OBSOLETE | 0 to 70 | SN75240PWR | TSSOP (PW) | 8 | View | Replaced by SN75240PWR | ||||
| SN75240PWR | ACTIVE | 0 to 70 | 0.39 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | ||||
| SN75240PWRG4 | ACTIVE | 0 to 70 | 0.39 | 1ku | TSSOP (PW) | 8 | View | 2000 | LARGE T&R | ||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:50 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN75240P | |||
| Americas | Avnet | 428 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 690 | |
| WPI | 65 | ||
| Europe | Avnet-SILICA | 650 | |
| EBV Elektronik | 200 | ||
| Farnell | 679 | ||
| Spoerle | 750 | ||
| Worldwide | DigiKey | >1k | |
| Mouser Electronics | 174 | ||
| TI Lead Time*: 20 WeeksSN75240PE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75240PW | |||
| Americas | Arrow | 395 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksSN75240PWG4 | |||
| Asia | Farnell Asia | 14 | |
| Europe | Compel | 1 | |
| EBV Elektronik | >1k | ||
| Call**SN75240PWLE | |||
| Americas | Rochester Electronics | 4 | |
| TI Lead Time*: 20 WeeksSN75240PWR | |||
| Asia | WPI | >1k | |
| Europe | Avnet-SILICA | >1k | |
| TI Lead Time*: 20 WeeksSN75240PWRG4 | |||
| Asia | Wintech | >1k | |
| Europe | EBV Elektronik | >1k | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75240P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75240PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75240PW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75240PWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75240PWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75240PWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75240 
| Part # | Name | Product Family | Comments |
| SN65220 | Single Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection - ESD Solutions | SN65220 is a single transient voltage suppressor |
| SN65240 | Dual Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection - ESD Solutions | The SN65240 and SN75240 are dual transient voltage suppressors |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB - USB PERIPHERALS |
The SN75240 are used on the USB lines to provide an increased level of ESD protection.
See Literature slaa276a |
| TUSB3210 | Universal Serial Bus General-Purpose Device Controller | USB - USB PERIPHERALS | The SN75240 are used on the USB lines to provide an increased level of ESD protection. |
| TUSB2046B | 4-Port Full-Speed Universal Serial Bus Hub | USB - USB HUB CONTROLLERS |
SN75240 are used with both self-powered hub and bus-powered hubs
See Literature slls413e See Application Infomation |
| TUSB6250 | USB 2.0 Low-Power, High-Speed ATA/ATAPI Bridge Solution | USB - USB PERIPHERALS | The SN75240 are used on the USB lines to provide an increased level of ESD protection. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65220 | Single Universal Serial Bus Port Transient Suppressor | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| TUSB2046B | 4-Port Full-Speed Universal Serial Bus Hub | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TUSB3410 | RS232/IrDA Serial-to-USB Converter | USB-USB PERIPHERALS | TI customers also evaluated this product. |
| MSP430F1612 | 16-bit Ultra-Low-Power MCU, 55kB Flash, 5120B RAM, 12-Bit ADC, Dual DAC, 2 USART, I2C, HW Mult, DMA | MSP43016-BIT ULTRA-LOW POWER MCUS-1XX 8MHZ SERIES | TI customers also evaluated this product. |
| TUSB2036 | 2/3-Port Hub for USB w/Optional Serial EEPROM Interface | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| TPS2044B | Quad Current-Limited Power Distribution Switches | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TUSB2077A | 7-Port USB Hub W/Optional Serial EEPROM Interface | USB-USB HUB CONTROLLERS | TI customers also evaluated this product. |
| BQ24070 | Li-Ion Charger with Dynamic Power-Path Management, Output regulated to 4.4V | BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT | TI customers also evaluated this product. |
| SN74LVC125A | Quadruple Bus Buffer Gate With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TPS77301 | Single Output LDO, 250mA, Adjustable(1.5 to 5.5V), Fast Transient Response, SVS | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |

No Tags are Available for this Part Number