Quadruple Circuits Capable of Driving High-Capacitance Loads at High Speeds
Output Supply Voltage Range From 5 V to 24 V
Low Standby Power Dissipation
VCC3 Supply Maximizes Output Source Voltage
Description
The SN75374 is a quadruple NAND interface circuit designed to drive power MOSFETs from TTL inputs. It provides the high current and voltage necessary to drive large capacitive loads at high speeds.
The outputs can be switched very close to the VCC2 supply rail when VCC3 is about 3 V higher than VCC2. VCC3 can also be tied directly to VCC2 when the source voltage requirements are lower.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:49 AM GMT, 22 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.