SN75437A Status: ACTIVE

Quadruple Peripheral Drivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN75437A
Output Voltage(Max)(V)70  
Switching Voltage(Max)(V)35  
Peak Output Current(mA)750  
Drivers Per Package4  
Input CompatibilityCMOS, TTL  
Delay Time(Typ)(ns)1950  
Operating Temp Range(Celsius)0 to 70  
Pin/Package16PDIP  
Approx. Price (US$) 1.58 | 1ku  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN754410: Quadruple Half-H Drivers
  • L293: Quadruple Half-H Drivers
  • SN75374: Quadruple MOSFET Drivers
  • DRV592: High-Efficiency H-Bridge (Requires External PWM)
  • DS3680: Quad Telephone Relay Drivers
  • DRV8402: Dual Full Bridge PWM Motor Driver

More Related Products

Product Information

Features

  • Saturating Outputs With Low On-State Resistance
  • High-Impedance Inputs Compatible With CMOS and TTL Levels
  • Very Low Standby Power...21 mW Max
  • High-Voltage Outputs...70 V Min
  • No Power-Up or Power-Down Output Glitch
  • No Latch-Up Within Recommended Operating Conditions
  • Output-Clamp Diodes for Transient Suppression
  • Packaged in 2-W Power, Thermally Enhanced Plastic DIP

Description

The SN75437A quadruple peripheral driver is designed for use in systems requiring high current, high voltage, and high load power. This device features four inverting open-collector outputs with a common-enable (G) input that, when taken low, disables all four outputs. The envelope of 1-V characteristics exceeds the specifications sufficiently to avoid high-current latch-up. Applications include driving relays, lamps, solenoids, motors, LEDs, transmission lines, hammers, and other high-power-demand devices.

The SN75437A is characterized for operation over the free-air temperature range of 0°C to 70°C.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75437ANEACTIVE0 to 701.58 | 1kuPDIP (NE) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75437ANEE4ACTIVE0 to 701.58 | 1kuPDIP (NE) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:50 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN75437ANE
AmericasRochester Electronics >1k
AsiaFarnell Asia 57
EuropeAvnet-SILICA >1k
Farnell 37
Spoerle 325
TI Lead Time*: 15 WeeksSN75437ANEE4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75437ANE RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75437ANEE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75437A Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN754410 Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
L293 Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75374 Quadruple MOSFET Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
L293D Quadruple Half-H Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75451B Dual Very-High Speed, High-Current Peripheral Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75468 High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
DRV592 High-Efficiency H-Bridge (Requires External PWM) SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.
DS3680 Quad Telephone Relay Drivers INTERFACE (SL)-PERIPHERAL DRIVERS & ACTUATORS (SL) TI customers also evaluated this product.
DRV8402 Dual Full Bridge PWM Motor Driver SPECIAL FUNCTION AMPLIFIER-PWM POWER DRIVER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here