SN75451B Status: ACTIVE

Dual Very-High Speed, High-Current Peripheral Drivers


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN55451B SN75451B
Output Voltage(Max)(V)30  30  
Switching Voltage(Max)(V)20  20  
Peak Output Current(mA)500  500  
Drivers Per Package2  2  
Input CompatibilityTTL  TTL  
Delay Time(Typ)(ns)18  18  
Operating Temp Range(Celsius)-55 to 125  0 to 70  
Pin/Package20LCCC, 8CDIP  8PDIP, 8SO, 8SOIC  
Approx. Price (US$) 3.47 | 100u   0.36 | 1ku  
RatingMilitary  Catalog  
 SamplesSamples
 InventoryInventory

Other qualified versions of SN75451B

Version Part Number Definition
Military SN55451B QML certified for Military and Defense Applications

Customers Who Evaluated This Product Also Evaluated

  • SN75372: Dual MOSFET Drivers
  • SN75437A: Quadruple Peripheral Drivers
  • SN65HVD3082E: Low-Power RS-485 Transceiver
  • SN74LVC1T45: Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs
  • CD4013B: CMOS Dual D-Type Flip Flop

Product Information

Features

PERIPHERAL DRIVERS FOR HIGH-CURRENT SWITCHING AT
VERY HIGH SPEEDS

  • Characterized for Use to 300 mA
  • High-Voltage Outputs
  • No Output Latch-Up at 20 V (After Conducting 300 mA)
  • High-Speed Switching
  • Circuit Flexibility for Varied Applications
  • TTL-Compatible Diode-Clamped Inputs
  • Standard Supply Voltages
  • Plastic DIP (P) With Copper Lead Frame Provides Cooler Operation and Improved Reliability
  • Package Options Include Plastic Small-Outline Packages, Ceramic Chip Carriers, and Standard Plastic and Ceramic 300-mil DIPs

Description

The SN55451B through SN55454B and SN75451B through SN75454B are dual peripheral drivers designed for use in systems that employ TTL logic. This family is functionally interchangeable with and replaces the SN75450 family and the SN75450A family devices manufactured previously. The speed of the devices is equal to that of the SN75450 family, and the parts are designed to ensure freedom from latch-up. Diode-clamped inputs simplify circuit design. Typical applications include high-speed logic buffers, power drivers, relay drivers, lamp drivers, MOS drivers, line drivers, and memory drivers.

The SN55451B/SN75451B, SN55452B/SN75452B, SN55453B/SN75453B, and SN55454B/SN75454B are dual peripheral AND, NAND, OR, and NOR drivers, respectively (assuming positive logic), with the output of the logic gates internally connected to the bases of the npn output transistors.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75451BDACTIVE0 to 700.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75451BDE4ACTIVE0 to 700.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75451BDG4ACTIVE0 to 700.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75451BDRACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BDRE4ACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BDRG4ACTIVE0 to 700.36 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BPACTIVE0 to 700.36 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BPE4ACTIVE0 to 700.36 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BPSRACTIVE0 to 700.36 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BPSRE4ACTIVE0 to 700.36 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75451BPSRG4ACTIVE0 to 700.36 | 1kuSO (PS) | 8 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:49 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN75451BD
AmericasArrow 1
Avnet 16
Rochester Electronics >1k
AsiaFarnell Asia >1k
EuropeAbacus Polar 394
Arrow Northern Europe 560
EBV Elektronik >1k
Farnell >1k
Spoerle >1k
WorldwideDigiKey  Available
Mouser Electronics 425
TI Lead Time*: 15 WeeksSN75451BDE4
AmericasAvnet >1k
Rochester Electronics 603
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN75451BDG4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN75451BDR
AmericasArrow >1k
Avnet >1k
Rochester Electronics >1k
AsiaWPI >1k
EuropeAvnet-SILICA >1k
WorldwideDigiKey >1k
Mouser Electronics 993
TI Lead Time*: 15 WeeksSN75451BDRE4
AmericasArrow >1k
Avnet >1k
WorldwideDigiKey  Available
Mouser Electronics 440
TI Lead Time*: 15 WeeksSN75451BDRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN75451BP
AmericasArrow 592
Newark >1k
Rochester Electronics 485
AsiaFarnell Asia >1k
EuropeArrow Southern Europe 100
Avnet-SILICA 450
EBV Elektronik >1k
Farnell 314
Spoerle 700
TI Lead Time*: 18 WeeksSN75451BPE4
WorldwideMouser Electronics 153
TI Lead Time*: 15 WeeksSN75451BPSR
WorldwideDigiKey 186
TI Lead Time*: 15 WeeksSN75451BPSRE4
WorldwideDigiKey  Available
TI Lead Time*: 15 WeeksSN75451BPSRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75451BD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BP RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75451BPE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75451BPSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BPSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75451BPSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75451B Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75372 Dual MOSFET Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75437A Quadruple Peripheral Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN65HVD3082E Low-Power RS-485 Transceiver INTERFACE-RS-485 TI customers also evaluated this product.
SN74LVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
CD4013B CMOS Dual D-Type Flip Flop FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE FLIP-FLOPS TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TXB0104 4-Bit Bidirectional Voltage-Level Translator with Auto Direction Sensing and +/-15 kV ESD Protect VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
TL084 JFET-Input Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
SN74LVC2T45 Dual-Bit Dual Supply Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
MSP430F2274 16-bit Ultra-Low-Power Microcontroller, 32kB Flash, 1K RAM MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here