SN75468 Status: ACTIVE

High-Voltage, High-Current Darlington Transistor Arrays


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN75468
Output Voltage(Max)(V)100  
Switching Voltage(Max)(V)50  
Peak Output Current(mA)500  
Drivers Per Package7  
Input CompatibilityCMOS, TTL  
Delay Time(Typ)(ns)250  
Operating Temp Range(Celsius)0 to 70  
Pin/Package16PDIP, 16SO, 16SOIC  
Approx. Price (US$) 0.45 | 1ku  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • ULN2803A: Darlington Transistor Array
  • ULN2003A: High-Voltage, High-Current Darlington Transistor Arrays
  • TPL9201: 8-Channel Relay Driver with Integrated 5V LDO and Zero-Volt Detection
  • DS3680: Quad Telephone Relay Drivers

More Related Products

Product Information

Features

  • 500-mA Rated Collector Current (Single Output)
  • High-Voltage Outputs . . . 100 V
  • Output Clamp Diodes
  • Inputs Compatible With Various Types of Logic
  • Relay Driver Applications
  • Higher-Voltage Versions of ULN2003A and ULN2004A, for Commercial Temperature Range

Description

The SN75468 and SN75469 are monolithic high-voltage, high-current Darlington transistor arrays. Each consists of seven npn Darlington pairs that feature high-voltage outputs with common-cathode clamp diodes for switching inductive loads. The collector-current rating of each Darlington pair is 500 mA. The Darlington pairs may be paralleled for higher current capability. Applications include relay drivers, hammer drivers, lamp drivers, display drivers (LED and gas discharge), line drivers, and logic buffers.

The SN75468 has a 2700- series base resistor to allow its operation directly with CMOS or PMOS that use supply voltages of 6 to 15 V. The required input current is below that of the SN75468.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75468DACTIVE0 to 700.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468DE4ACTIVE0 to 700.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468DG4ACTIVE0 to 700.50 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468DRACTIVE0 to 700.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468DRE4ACTIVE0 to 700.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468DRG4ACTIVE0 to 700.45 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468NACTIVE0 to 700.45 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75468NE4ACTIVE0 to 700.45 | 1kuPDIP (N) | 16 View 25 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
SN75468NSRACTIVE0 to 700.45 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468NSRE4ACTIVE0 to 700.45 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75468NSRG4ACTIVE0 to 700.45 | 1kuSO (NS) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:49 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN75468D
AmericasRochester Electronics >1k
AsiaFarnell Asia 5
TI Lead Time*: 15 WeeksSN75468DE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75468DG4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75468DR
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75468DRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75468DRG4
None Reported
View Distributors
TI Lead Time*: 18 WeeksSN75468N
AmericasArrow 12
Newark 463
Rochester Electronics >1k
AsiaFarnell Asia 573
WPI 50
EuropeArrow Northern Europe 25
EBV Elektronik >1k
Farnell 71
TI Lead Time*: 18 WeeksSN75468NE4
WorldwideMouser Electronics 527
TI Lead Time*: 15 WeeksSN75468NSR
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75468NSRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75468NSRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75468D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468DE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468DRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468N RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75468NE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75468NSR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468NSRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75468NSRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75468 Help

Datasheet

Selection Guides

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
ULN2803A Darlington Transistor Array OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
ULN2003A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
TPL9201 8-Channel Relay Driver with Integrated 5V LDO and Zero-Volt Detection OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
SN75437A Quadruple Peripheral Drivers OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
ULN2002A High-Voltage, High-Current Darlington Transistor Arrays OTHER INTERFACE-PERIPHERAL DRIVERS AND ACTUATORS TI customers also evaluated this product.
DS3680 Quad Telephone Relay Drivers INTERFACE (SL)-PERIPHERAL DRIVERS & ACTUATORS (SL) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here