|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75ALS1177 and SN75ALS1178 dual differential drivers and receivers are integrated circuits designed for bidirectional data communication on multipoint bus transmission lines. They are designed for balanced transmission lines and meet standards TIA/EIA-422-B and TIA/EIA-485-A. The SN75ALS1177 combines dual 3-state differential line drivers and dual 3-state differential input line receivers, both of which operate from a single 5-V power supply. The drivers and receivers have active-high and active-low enables, respectively, which can be externally connected together to function as direction control. The SN75ALS1178 drivers each have an individual active-high enable. Fail-safe design ensures that when the receiver inputs are open, the receiver outputs are always high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75ALS1177N | ACTIVE | 0 to 70 | 3.24 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS1177NE4 | ACTIVE | 0 to 70 | 3.24 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS1177NSLE | OBSOLETE | SO (NS) | 16 | View | Not Available | |||||
| SN75ALS1177NSR | ACTIVE | 0 to 70 | 3.24 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75ALS1177NSRE4 | ACTIVE | 0 to 70 | 3.24 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75ALS1177NSRG4 | ACTIVE | 0 to 70 | 3.24 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:50 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN75ALS1177N | |||
| Americas | Newark | 59 | |
| Europe | EBV Elektronik | 50 | |
| TI Lead Time*: 20 WeeksSN75ALS1177NE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN75ALS1177NSR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN75ALS1177NSRE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 18 WeeksSN75ALS1177NSRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75ALS1177N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75ALS1177NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75ALS1177NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS1177NSRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS1177NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75ALS1177 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75LBC176A | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN751177 | Dual Differential Driver/Receiver Pairs | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS70302 | 1A/2A Dual-Output LDO Voltage Regulator W/Power Up Seq. For Split Vo, Adjust. Outputs 1.22V - 5.5V | LINEAR REGULATORS-DUAL CHANNEL LDO | TI customers also evaluated this product. |
| MSP430F2001 | 16-bit Ultra-Low-Power Microcontroller, 1kB Flash, 128B RAM, Comparator | MSP43016-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES | TI customers also evaluated this product. |
| TPS72518 | Single Output LDO, 1.0A, Fixed(1.8V), Any cap, Low Input Voltage, Integrated SVS | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| OPA637 | Precision High-Speed Difet(R) Operational Amplifiers | PRECISION AMPLIFIER-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| TPD2E001 | Low-Capacitance 2-Channel +/-15 kV ESD-Protection Array for High-Speed Data Interfaces | ESD/EMI Protection-ESD Solutions | TI customers also evaluated this product. |
| CDCVF2505 | PLL Clock Driver for Synch. DRAM & Gen. Purp. Apps W/Spread Spectrum Compatibility, Power Down Mode | 0 DELAY PLL-SINGLE ENDED | TI customers also evaluated this product. |
| MSP430FG437 | 16-Bit Ultra-Low-Power MCU, 32KB Flash, 1KB RAM, 12-Bit ADC, Dual DAC, DMA, 3 OPAMP, 128 Seg LCD | MSP43016-BIT ULTRA-LOW POWER MCUS-4XX 8/16MHZ LCD SERIES | TI customers also evaluated this product. |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| TPS75003 | Integrated Triple Supply Power Management IC for Xilinx(R) Spartan(TM)-3 FPGAs | POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER | TI customers also evaluated this product. |
| CD4070B | CMOS Quad Exclusive-OR Gate | GATES-EXCLUSIVE OR GATES (XOR) | TI customers also evaluated this product. |

No Tags are Available for this Part Number