|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75ALS1177 and SN75ALS1178 dual differential drivers and receivers are integrated circuits designed for bidirectional data communication on multipoint bus transmission lines. They are designed for balanced transmission lines and meet standards TIA/EIA-422-B and TIA/EIA-485-A. The SN75ALS1177 combines dual 3-state differential line drivers and dual 3-state differential input line receivers, both of which operate from a single 5-V power supply. The drivers and receivers have active-high and active-low enables, respectively, which can be externally connected together to function as direction control. The SN75ALS1178 drivers each have an individual active-high enable. Fail-safe design ensures that when the receiver inputs are open, the receiver outputs are always high. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75ALS1178N | ACTIVE | 0 to 70 | 3.24 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS1178NE4 | ACTIVE | 0 to 70 | 3.24 | 1ku | PDIP (N) | 16 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS1178NSLE | OBSOLETE | SO (NS) | 16 | View | Not Available | |||||
| SN75ALS1178NSR | ACTIVE | 0 to 70 | 3.24 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75ALS1178NSRG4 | ACTIVE | 0 to 70 | 3.24 | 1ku | SO (NS) | 16 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:49 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 18 WeeksSN75ALS1178N | |||
| Asia | WPI | 83 | |
| Europe | Compel | 10 | |
| TI Lead Time*: 18 WeeksSN75ALS1178NE4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 15 WeeksSN75ALS1178NSR | |||
| Worldwide | DigiKey | 599 | |
| TI Lead Time*: 15 WeeksSN75ALS1178NSRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75ALS1178N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75ALS1178NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75ALS1178NSR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS1178NSRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75ALS1178 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD485E | Half-Duplex RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN751177 | Dual Differential Driver/Receiver Pairs | INTERFACE-RS-485 | TI customers also evaluated this product. |
| TPS65150 | 5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP | LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS | TI customers also evaluated this product. |
| SN74AC32 | Quadruple 2-Input Positive-OR Gates | GATES-OR GATES | TI customers also evaluated this product. |
| ADS5463 | 12-bit, 500 MSPS Analog-to-Digital Converter with Buffered Input | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74LVC1G00 | Single 2-Input Positive-NAND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TLC7733 | Single SVS For 3.3V Systems W/Programmable Time Delay | POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) | TI customers also evaluated this product. |
| SN74LVC1G08 | Single 2-Input Positive-AND Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |
| TL780-12 | 3 Pin 1.5A Fixed 12V Positive Voltage Regulator | LINEAR REGULATORS-STANDARD VOLTAGE REGULATORS | TI customers also evaluated this product. |
| SN74CBTLV3126 | Low-Voltage Quadruple FET Bus Switch | SIGNAL SWITCHES-DIGITAL BUS SWITCHES | TI customers also evaluated this product. |
| TLC27L9 | Quad Precision Single Supply Micropower Operational Amplifier | PRECISION AMPLIFIER-LOW POWER | TI customers also evaluated this product. |
| SN74LVC1G32 | Single 2-Input Positive-OR Gate | LITTLE LOGIC-LL GATE | TI customers also evaluated this product. |

No Tags are Available for this Part Number