|
|
|
|
Other qualified versions of SN75ALS160
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75ALS160 eight-channel general-purpose interface bus transceivers are monolithic, high-speed, advanced low-power Schottky (ALS) devices designed for two-way data communications over single-ended transmission lines. This device is designed to meet the requirements of IEEE Standard 488-1978. The transceivers feature driver outputs that can be operated in either the passive-pullup or 3-state mode. If talk enable (TE) is high, these ports have the characteristics of passive-pullup outputs when pullup enable (PE) is low and of 3-state outputs when PE is high. Taking TE low places these ports in the high-impedance state. The driver outputs are designed to handle loads up to 48 mA of sink current. An active turn-off feature has been incorporated into the bus-terminating resistors so that the device exhibits a high impedance to the bus when VCC = 0. When combined with the SN75ALS161 or SN75ALS162 bus management transceiver, the pair provides the complete 16-wire interface for the IEEE-488 bus. The SN75ALS160 is characterized for operation from 0°C to 70°C. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75ALS160DW | ACTIVE | 0 to 70 | 1.89 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS160DWE4 | ACTIVE | 0 to 70 | 1.89 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS160DWG4 | ACTIVE | 0 to 70 | 1.89 | 1ku | SOIC (DW) | 20 | View | 25 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75ALS160DWR | ACTIVE | 0 to 70 | 1.71 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| SN75ALS160DWRE4 | ACTIVE | 0 to 70 | 1.71 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| SN75ALS160DWRG4 | ACTIVE | 0 to 70 | 1.71 | 1ku | SOIC (DW) | 20 | View | 2000 | LARGE T&R | Purchase Samples | ||
| SN75ALS160N | ACTIVE | 0 to 70 | 1.71 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | Purchase Samples | ||
| SN75ALS160NE4 | ACTIVE | 0 to 70 | 1.71 | 1ku | PDIP (N) | 20 | View | 20 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:44 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 11 WeeksSN75ALS160DW | |||
| Americas | Arrow | >1k | |
| Avnet | 649 | ||
| Newark | 906 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 130 | |
| Europe | Arrow Southern Europe | 225 | |
| Avnet-SILICA | 50 | ||
| EBV Elektronik | 2 | ||
| Farnell | 130 | ||
| Worldwide | DigiKey | 891 | |
| Mouser Electronics | 250 | ||
| TI Lead Time*: 11 WeeksSN75ALS160DWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 11 WeeksSN75ALS160DWG4 | |||
| Europe | EBV Elektronik | 75 | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS160DWR | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS160DWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS160DWRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS160N | |||
| Americas | Arrow | 275 | |
| Rochester Electronics | >1k | ||
| Europe | Avnet-SILICA | 260 | |
| TI Lead Time*: 15 WeeksSN75ALS160NE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75ALS160DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS160DWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS160DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS160DWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS160DWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS160DWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS160N | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75ALS160NE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75ALS160 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75ALS162 | Octal General-Purpose Interface Bus Transceiver | OTHER INTERFACE-OTHER LINE CIRCUITS | TI customers also evaluated this product. |
| SN75ALS161 | Octal General-Purpose Interface Bus Transceiver | OTHER INTERFACE-OTHER LINE CIRCUITS | TI customers also evaluated this product. |

No Tags are Available for this Part Number