|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75ALS162 eight-channel general-purpose interface bus (GPIB) transceiver is a monolithic, high-speed, advanced low-power Schottky process device designed to provide the bus-management and data-transfer signals between operating units of a multiple-controller instrumentation system. When combined with the SN75ALS160 octal bus transceiver, the SN75ALS162 provides the complete 16-wire interface for the IEEE 488 bus. The SN75ALS162 features eight driver-receiver pairs connected in a front-to-back configuration to form input/output (I/O) ports at both the bus and terminal sides. The direction of data through these driver-receiver pairs is determined by the DC, TE, and SC enable signals. The SC input allows the REN and IFC transceivers to be controlled independently. The driver outputs (GPIB I/O ports) feature active bus-terminating resistor circuits designed to provide a high impedance to the bus when VCC = 0. The drivers are designed to handle loads up to 48 mA of sink current. Each receiver features pnp transistor inputs for high input impedance and hysteresis of 400 mV minimum for increased noise immunity. All receivers have 3-state outputs to present a high impedance to the terminal when disabled. The SN75ALS162 is characterized for operation from 0°C to 70°C. H = high level, L = low level, R = receive, T = transmit, X = irrelevant Direction of data transmission is from the terminal side to the bus side, and the direction of data receiving is from the bus side to the terminal side. Data transfer is noninverting in both directions.
|
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75ALS162DW | ACTIVE | 0 to 70 | 4.14 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| SN75ALS162DWE4 | ACTIVE | 0 to 70 | 4.14 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| SN75ALS162DWG4 | ACTIVE | 0 to 70 | 4.14 | 1ku | SOIC (DW) | 24 | View | 25 | TUBE | Purchase Samples | ||
| SN75ALS162DWR | ACTIVE | 0 to 70 | 3.76 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75ALS162DWRE4 | ACTIVE | 0 to 70 | 3.76 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75ALS162DWRG4 | ACTIVE | 0 to 70 | 3.76 | 1ku | SOIC (DW) | 24 | View | 2000 | LARGE T&R | Contact TI Distributor or Sales Office | ||
| SN75ALS162N | OBSOLETE | 0 to 70 | (N) | 22 | Not Available | |||||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:44 AM GMT, 08 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 15 WeeksSN75ALS162DW | |||
| Americas | Newark | 221 | |
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 84 | |
| WPI | 55 | ||
| Europe | EBV Elektronik | 25 | |
| Farnell | 80 | ||
| Worldwide | DigiKey | 33 | |
| TI Lead Time*: 15 WeeksSN75ALS162DWE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS162DWG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS162DWR | |||
| Americas | Rochester Electronics | 1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS162DWRE4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 15 WeeksSN75ALS162DWRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75ALS162DW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS162DWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS162DWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS162DWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS162DWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75ALS162DWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75ALS162 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75ALS160 | Octal General-Purpose Interface Bus Transceiver | OTHER INTERFACE-OTHER LINE CIRCUITS | TI customers also evaluated this product. |

No Tags are Available for this Part Number