SN75ALS164 Status: ACTIVE

Octal General-Purpose Interface Bus Transceiver


      
         
Alert me about changes<br/>to this product

 SN75ALS164
Operating Temp Range(Celsius)0 to 70  
Pin/Package24SOIC  
StandardIEEE 488 (GPIB)  
RatingCatalog  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN75160B: Octal General-Purpose Interface Bus Transceiver
  • SN75ALS161: Octal General-Purpose Interface Bus Transceiver

Product Information

Features

  • 8-Channel Bidirectional Transceiver
  • Designed to Implement Control Bus Interface
  • Designed for Multiple-Controller Systems
  • High-Speed Advanced Low-Power Schottky Circuitry
  • Low-Power Dissipation...46 mW Max Per Channel
  • Fast Propagation Times...20 ns Max
  • High-Impedance pnp Inputs
  • Receiver Hysteresis...650 mV Typ
  • Bus-Terminating Resistors Provided on Driver Outputs
  • No Loading of Bus When Device Is Powered Down (VCC = 0)
  • Power-Up/Power-Down Protection
    (Glitch Free)

Description

The SN75ALS164 eight-channel general-purpose interface bus transceiver is a monolithic, high-speed, advanced low-power Schottky device designed to meet the requirements of IEEE Standard 488-1978. Each transceiver is designed to provide the bus-management and data-transfer signals between operating units of a multiple-controller instrumentation system. When combined with the SN75ALS160 octal bus transceiver, the SN75ALS164 provides the complete 16-wire interface for the IEEE 488 bus.

The SN75ALS164 features eight driver-receiver pairs connected in a front-to-back configuration to form input/output (I/O) ports at both the bus and terminal sides. All outputs are disabled (at the high-impedance state) during VCC power-up and power-down transitions for glitch-free operation.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75ALS164DWOBSOLETE0 to 70 SOIC (DW) | 24 View    Download CAD Format for this FootprintNot Available
SN75ALS164DWRACTIVE0 to 704.75 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75ALS164DWRE4ACTIVE0 to 704.75 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75ALS164DWRG4ACTIVE0 to 704.75 | 1kuSOIC (DW) | 24 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75ALS164NOBSOLETE0 to 70 (N) | 22     Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:50 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 15 WeeksSN75ALS164DW
AmericasRochester Electronics >1k
TI Lead Time*: 15 WeeksSN75ALS164DWR
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75ALS164DWRE4
None Reported
View Distributors
TI Lead Time*: 15 WeeksSN75ALS164DWRG4
None Reported
View Distributors
Call**SN75ALS164N
AmericasRochester Electronics 1
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75ALS164DW  Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75ALS164DWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75ALS164DWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75ALS164DWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75ALS164 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75160B Octal General-Purpose Interface Bus Transceiver OTHER INTERFACE-OTHER LINE CIRCUITS TI customers also evaluated this product.
SN75ALS161 Octal General-Purpose Interface Bus Transceiver OTHER INTERFACE-OTHER LINE CIRCUITS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here