Meet or Exceed the Requirements of TIA/EIA-422-B, TIA/EIA-485-A and ITU Recommendations V.11 and X.27
Operate at Data Rates up to 35 Mbaud
Four Skew Limits Available:
SN65ALS176...15 ns
SN75ALS176...10 ns
SN75ALS176A...7.5 ns
SN75ALS176B...5 ns
Designed for Multipoint Transmission on Long Bus Lines in Noisy Environments
Low Supply-Current Requirements ...30 mA Max
Wide Positive and Negative Input/Output Bus-Voltage Ranges
Thermal Shutdown Protection
Driver Positive and Negative Current Limiting
Receiver Input Hysteresis
Glitch-Free Power-Up and Power-Down Protection
Receiver Open-Circuit Fail-Safe Design
Description
The SN65ALS176 and SN75ALS176 series differential bus transceivers are designed for bidirectional data communication on multipoint bus transmission lines. They are designed for balanced transmission lines and meet TIA/EIA-422-B, TIA/EIA-485-A, and ITU Recommendations V.11 and X.27.
The SN65ALS176 and SN75ALS176 series combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, that can be connected together externally to function as a direction control. The driver differential outputs and the receiver differential inputs are connected internally to form a differential input/output (I/O) bus port that is designed to offer minimum loading to the bus when the driver is disabled or VCC = 0.
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
Inventory
Reported Distributor Inventory as of 10:51 AM GMT, 26 Nov 2009
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.