|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
IBM is a trademark of International Business Machines Corporation. Description
The SN65C23243 and SN75C23243 consist of two ports, each containing three line drivers and five line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices meet the requirements of TIA/EIA-232-F and provide the electrical interface between an asynchronous communication controller and the serial-port connector. This combination of drivers and receivers matches that needed for two typical serial ports used in an IBM PC/AT, or compatible. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. In addition, these devices include an always-active noninverting output (ROUT2\) per port, which allows applications using the ring indicator to transmit data while the devices are powered down. The devices operate at data signaling rates up to 250 kbit/s, and a maximum of 30-V/µs driver output slew-rate. Flexible control options for power management are available when either or both serial ports are inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF\ is high. During this mode of operation, if the device does not sense a valid RS-232 signal, the driver outputs of its respective port are disabled. If FORCEOFF\ is set low, both drivers and receivers (except ROUT2\) are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF\ are high, and should be done when driving a serial mouse. With auto-powerdown enabled, the RS-232 port is activated automatically when a valid signal is applied to any respective receiver input. The INV\ output is used to notify the user if an RS-232 signal is present at any receiver input. INV\ is high (valid data) if any receiver input voltage is greater than 2.7 V or less than 2.7 V or has been between 0.3 V and 0.3 V for less than 30 µs. INV\ is low (invalid data) if all receiver input voltages are between 0.3 V and 0.3 V for more than 30 µs. Refer to Figure 5 for receiver input levels. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75C23243DGGR | ACTIVE | 0 to 70 | 3.42 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | |||
| SN75C23243DGGRE4 | ACTIVE | 0 to 70 | 3.42 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | |||
| SN75C23243DGGRG4 | ACTIVE | 0 to 70 | 3.42 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | |||
| SN75C23243DL | ACTIVE | 0 to 70 | 3.42 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | ||
| SN75C23243DLG4 | ACTIVE | 0 to 70 | 3.42 | 1ku | SSOP (DL) | 48 | View | 25 | TUBE | Purchase Samples | ||
| SN75C23243DLR | ACTIVE | 0 to 70 | 3.42 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | |||
| SN75C23243DLRG4 | ACTIVE | 0 to 70 | 3.42 | 1ku | SSOP (DL) | 48 | View | 1000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| SN75C23243DGGR | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 8000 | 17 Dec | 4 Weeks | Americas | Avnet | >1k | |||
| 2638 | 8 Jan | DigiKey | >1k | ||||||
| SN75C23243DGGRE4 | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 8000 | 17 Dec | 4 Weeks | None Reported View Distributors | |||||
| 2638 | 8 Jan | ||||||||
| SN75C23243DGGRG4 | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 8000 | 17 Dec | 4 Weeks | None Reported View Distributors | |||||
| 2638 | 8 Jan | ||||||||
| SN75C23243DL | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 1000 | 17 Dec | 6 Weeks | Europe | Spoerle | 50 | |||
| 2671 | 12 Jan | ||||||||
| >10k | 13 Jan | ||||||||
| SN75C23243DLG4 | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 1000 | 17 Dec | 6 Weeks | None Reported View Distributors | |||||
| 2671 | 12 Jan | ||||||||
| >10k | 13 Jan | ||||||||
| SN75C23243DLR | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2671 | 12 Jan | 6 Weeks | Americas | DigiKey | 534 | |||
| >10k | 13 Jan | ||||||||
| SN75C23243DLRG4 | As of 9:20 AM GMT, 04 Dec 2008 | As of 9:20 AM GMT, 04 Dec 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 2671 | 12 Jan | 6 Weeks | None Reported View Distributors | |||||
| >10k | 13 Jan | ||||||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75C23243DGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C23243DGGRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C23243DGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C23243DL | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C23243DLG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C23243DLR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C23243DLRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for RS-232
| Alternative Products - Are similar to SN75C23243 | |||
| Part # | Name | Comments | |
| TRSF23243 | 3-V to 5.5-V Dual RS-232 Port | The commercial temp version is an EXACT EQUIVALENT in functionality and parametrics to the compared device. | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65C23243 | 3-V to 5.5-V Dual RS-232 Port | TI customers also evaluated this product. | |

No Tags are Available for this Part Number