|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
DESCRIPTION/ORDERING INFORMATIONThe SN65C3221E and SN75C3221E consist of one line driver, one line receiver, and a dual charge-pump circuit with ±15-kV IEC ESD protection pin to pin (serial-port connection pins, including GND). These devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. These devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 24 V/µs to 150 V/µs. Flexible control options for power management are available when the serial port is inactive. The auto-powerdown feature functions when FORCEON is low and FORCEOFF is high. During this mode of operation, if the devices do not sense a valid RS-232 signal on the receiver input, the driver output is disabled. If FORCEOFF is set low and EN is high, both the driver and receiver are shut off, and the supply current is reduced to 1 µA. Disconnecting the serial port or turning off the peripheral drivers causes the auto-powerdown condition to occur. Auto-powerdown can be disabled when FORCEON and FORCEOFF are high. With auto-powerdown enabled, the device is activated automatically when a valid signal is applied to the receiver input. The INVALID output notifies the user if an RS-232 signal is present at the receiver input. INVALID is high (valid data) if the receiver input voltage is greater than 2.7 V or less than -2.7 V, or has been between -0.3 V and 0.3 V for less than 30 µs. INVALID is low (invalid data) if the receiver input voltage is between -0.3 V and 0.3 V for more than 30 µs. |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75C3221EDB | ACTIVE | 0 to 70 | 0.74 | 1ku | SSOP (DB) | 16 | View | 80 | TUBE | Purchase Samples | ||
| SN75C3221EDBG4 | ACTIVE | 0 to 70 | 0.74 | 1ku | SSOP (DB) | 16 | View | 80 | TUBE | Purchase Samples | ||
| SN75C3221EDBR | ACTIVE | 0 to 70 | 0.74 | 1ku | SSOP (DB) | 16 | View | 2000 | LARGE T&R | |||
| SN75C3221EDBRG4 | ACTIVE | 0 to 70 | 0.74 | 1ku | SSOP (DB) | 16 | View | 2000 | LARGE T&R | |||
| SN75C3221EPW | ACTIVE | 0 to 70 | 0.74 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| SN75C3221EPWE4 | ACTIVE | 0 to 70 | 0.74 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| SN75C3221EPWG4 | ACTIVE | 0 to 70 | 0.74 | 1ku | TSSOP (PW) | 16 | View | 90 | TUBE | Purchase Samples | ||
| SN75C3221EPWR | ACTIVE | 0 to 70 | 0.74 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| SN75C3221EPWRE4 | ACTIVE | 0 to 70 | 0.74 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
| SN75C3221EPWRG4 | ACTIVE | 0 to 70 | 0.74 | 1ku | TSSOP (PW) | 16 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||||
| SN75C3221EDB | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 20 Oct | 5 Weeks | Americas | Avnet | 400 | |||
| Mouser Electronics | 390 | |||||||
| Newark | 400 | |||||||
| Asia | WPI | 317 | ||||||
| SN75C3221EDBG4 | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 20 Oct | 5 Weeks | None Reported View Distributors | |||||
| SN75C3221EDBR | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 4000 | 20 Oct | 5 Weeks | Americas | Avnet | >1k | |||
| >10k | 3 Nov | DigiKey | >1k | ||||||
| Mouser Electronics | >1k | |||||||
| Rochester Electronics | >1k | |||||||
| SN75C3221EDBRG4 | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | 4000 | 20 Oct | 5 Weeks | None Reported View Distributors | |||||
| >10k | 3 Nov | ||||||||
| SN75C3221EPW | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 20 Oct | 5 Weeks | Americas | Avnet | 296 | |||
| Mouser Electronics | 174 | |||||||
| Newark | 360 | |||||||
| Asia | WPI | >1k | ||||||
| SN75C3221EPWE4 | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 20 Oct | 5 Weeks | None Reported View Distributors | |||||
| SN75C3221EPWG4 | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 20 Oct | 5 Weeks | None Reported View Distributors | |||||
| SN75C3221EPWR | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 31 Oct | 4 Weeks | Americas | Avnet | >1k | |||
| DigiKey | 639 | |||||||
| Mouser Electronics | >1k | |||||||
| SN75C3221EPWRE4 | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 31 Oct | 4 Weeks | None Reported View Distributors | |||||
| SN75C3221EPWRG4 | As of 8:23 AM GMT, 07 Oct 2008 | As of 8:23 AM GMT, 07 Oct 2008 | ||||||
| In Stock | In Progress QTY | Date | Lead Time | Region | Company | In Stock | Purchase | ||
| 0* | >10k | 31 Oct | 4 Weeks | None Reported View Distributors | |||||
* Our information is updated daily, so please check back with us soon if this does not meet your needs. You may also contact your TI Authorized Distributor , including those listed above, for real time stock information.
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75C3221EDB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EDBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EDBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EDBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EPW | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EPWE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EPWG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EPWR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EPWRE4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75C3221EPWRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
View Application Notes for RS-232
| Alternative Products - Are similar to SN75C3221E | |||
| Part # | Name | Comments | |
| TRSF3221E | 3-V to 5.5-V Single-Channel RS-232 1-Mbit/s Line Driver/Receiver With +/-15-kV IEC ESD Protection | The commercial temp version is an EXACT EQUIVALENT in functionality and parametrics to the compared device. | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | TI customers also evaluated this product. | |
| SN75196 | Multiple RS-232 Driver And Receiver | TI customers also evaluated this product. | |
| SN65C3222E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection | TI customers also evaluated this product. | |
| SN75LP1185 | Low-Power Multiple RS-232 Drivers and Receivers | TI customers also evaluated this product. | |
| SN75LPE185 | Low-Power Multiple Drivers And Receivers With Enable | TI customers also evaluated this product. | |
| MC1489A | Quadruple Line Receiver | TI customers also evaluated this product. | |
| SN75C3238E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD (HBM) Protection | TI customers also evaluated this product. | |
| MC1489 | Quadruple Line Receiver | TI customers also evaluated this product. | |
| MAX3232E | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection | TI customers also evaluated this product. | |
| Complementary Products - Can be used with SN75C3221E | |||
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| LM358 | Dual Operational Amplifiers | AMPLIFIERS (SL)-OPERATIONAL AMPLIFIERS (SL) | TI customers also evaluated this product. |
| TL431 | Adjustable Precision Shunt Regulator | REFERENCES-SHUNT VOLTAGE REFERENCES | TI customers also evaluated this product. |
| SN74LVC245A | Octal Bus Transceiver With 3-State Outputs | BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS | TI customers also evaluated this product. |
| SN74LVC1GU04 | Single Inverter Gate | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| SN75453B | Dual Very-High Speed, High-Current Peripheral Drivers | INTERFACE (SL)-PERIPHERAL DRIVERS & ACTUATORS (SL) | TI customers also evaluated this product. |
| SN75119 | Differential Line Transceiver | INTERFACE (SL)-LINE CIRCUITS (SL) | TI customers also evaluated this product. |
| SN75124 | Triple Line Receiver | INTERFACE (SL)-LINE CIRCUITS (SL) | TI customers also evaluated this product. |
| SN74LVC1G14 | Single Schmitt-Trigger Inverter | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |
| SN75ALS170A | Triple Differential Bus Transceiver | INTERFACE (SL)-SCSI PARALLEL INTERFACE (SL) | TI customers also evaluated this product. |
| SN75117 | Differential Line Transreceiver | INTERFACE (SL)-LINE CIRCUITS (SL) | TI customers also evaluated this product. |

No Tags are Available for this Part Number