SN75C3232E Status: ACTIVE

3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection


      
         
Alert me about changes<br/>to this product

 SN75C3232E
Data Rate(kbps)1000  
Drivers Per Package2  
Receivers Per Package2  
ESD HBM(kV)+/-15  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)1  
Operating Temp Range(Celsius)0 to 70  
Pin/Package16SOIC, 16SSOP, 16TSSOP  
Approx. Price (US$) 0.75 | 1ku  
RatingCatalog  
FootprintMAX3232  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TRS3243E: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection
  • MAX3386E: RS-232 Transceiver With Split Supply Pin for Logic Side
  • SN65C3232E: 3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection
  • SN74LVC373A: Octal Transparent D-Type Latch With 3-State Outputs
  • SN74AUP1G07: Low-Power Single Buffer/Driver with Open-Drain Outputs
  • SN74LVC2G66: Dual Analog Switch

More Related Products

Product Information

Features

  • Operate With 3-V to 5.5-V VCC Supply
  • Operate up to 1 Mbit/s
  • Low Supply Current . . . 300 µA Typ
  • External Capacitors . . . 4 × 0.1 µF
  • Accept 5-V Logic Input With 3.3-V Supply
  • Latch-Up Performance Exceeds 100 mA Per JESD 78, Class II
  • ESD Protection for RS-232 Pins
    • ±15-kV Human-Body Model (HBM)
    • ±15-kV IEC 61000-4-2 Air-Gap Discharge
    • ±8-kV IEC 61000-4-2 Contact Discharge
  • APPLICATIONS
    • Battery-Powered Systems
    • PDAs
    • Notebooks
    • Laptops
    • Palmtop PCs
    • Hand-Held Equipment

DESCRIPTION/ORDERING INFORMATION

The SN65C3232E and SN75C3232E consist of two line drivers, two line receivers, and a dual charge-pump circuit with ±15-kV ESD protection pin to pin (serial-port connection pins, including GND). These devices provide the electrical interface between an asynchronous communication controller and the serial-port connector. The charge pump and four small external capacitors allow operation from a single 3-V to 5.5-V supply. The devices operate at data signaling rates up to 1 Mbit/s and a driver output slew rate of 14 V/µs to 150 V/µs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75C3232EDACTIVE0 to 700.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDBACTIVE0 to 700.85 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDBG4ACTIVE0 to 700.85 | 1kuSSOP (DB) | 16 View 80 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDBRACTIVE0 to 700.75 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EDBRG4ACTIVE0 to 700.75 | 1kuSSOP (DB) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EDE4ACTIVE0 to 700.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDG4ACTIVE0 to 700.85 | 1kuSOIC (D) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDRACTIVE0 to 700.75 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EDRE4ACTIVE0 to 700.75 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EDRG4ACTIVE0 to 700.75 | 1kuSOIC (D) | 16 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EDWACTIVE0 to 700.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDWG4ACTIVE0 to 700.85 | 1kuSOIC (DW) | 16 View 40 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EDWRACTIVE0 to 700.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EDWRG4ACTIVE0 to 700.75 | 1kuSOIC (DW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EPWACTIVE0 to 700.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EPWE4ACTIVE0 to 700.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EPWG4ACTIVE0 to 700.85 | 1kuTSSOP (PW) | 16 View 90 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75C3232EPWRACTIVE0 to 700.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EPWRE4ACTIVE0 to 700.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75C3232EPWRG4ACTIVE0 to 700.75 | 1kuTSSOP (PW) | 16 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 18 WeeksSN75C3232ED
AmericasArrow 110
Rochester Electronics >1k
AsiaWPI 260
WorldwideDigiKey  Available
Mouser Electronics 185
TI Lead Time*: 18 WeeksSN75C3232EDB
AmericasArrow 800
Rochester Electronics >1k
AsiaWPI 240
WorldwideDigiKey  Available
Mouser Electronics 393
TI Lead Time*: 18 WeeksSN75C3232EDBG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EDBR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey 924
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN75C3232EDBRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EDE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EDG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EDR
AmericasArrow >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN75C3232EDRE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EDRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EDW
AmericasArrow 720
Rochester Electronics >1k
AsiaWPI 235
WorldwideDigiKey  Available
Mouser Electronics 349
TI Lead Time*: 18 WeeksSN75C3232EDWG4
WorldwideDigiKey  Available
Mouser Electronics 268
TI Lead Time*: 18 WeeksSN75C3232EDWR
AmericasArrow >1k
Rochester Electronics >1k
WorldwideDigiKey >1k
Mouser Electronics >1k
TI Lead Time*: 18 WeeksSN75C3232EDWRG4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EPW
AmericasArrow 520
Avnet 30
AsiaWPI 220
EuropeAvnet-SILICA 177
WorldwideDigiKey  Available
Mouser Electronics 14
TI Lead Time*: 18 WeeksSN75C3232EPWE4
WorldwideDigiKey  Available
TI Lead Time*: 18 WeeksSN75C3232EPWG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN75C3232EPWR
WorldwideDigiKey 983
Mouser Electronics 14
TI Lead Time*: 20 WeeksSN75C3232EPWRE4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN75C3232EPWRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75C3232ED RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EDWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EPW RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EPWE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EPWG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EPWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EPWRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75C3232EPWRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75C3232E Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TRS3243E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3386E RS-232 Transceiver With Split Supply Pin for Logic Side INTERFACE-RS-232 TI customers also evaluated this product.
SN65C3232E 3-V To 5.5-V Two Channel RS-232 1 Mbit/s Line Driver/Receiver with +/-15 kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15kV IEC ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TRS3232E 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver With +/-15-kV ESD Protection INTERFACE-RS-232 TI customers also evaluated this product.
SN75C3232 3-V To 5.5-V Two Channel RS-232 Compatible Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
SN74LVC373A Octal Transparent D-Type Latch With 3-State Outputs FLIP-FLOPS, LATCHES AND REGISTERS-D-TYPE LATCHES TI customers also evaluated this product.
SN74AUP1G07 Low-Power Single Buffer/Driver with Open-Drain Outputs LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN74LVC2G66 Dual Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
BQ2057W Low Dropout Linear 2-cell Li-Ion Charge Controller with AutoCompTM, 8.4V BATTERY MANAGEMENT-BATTERY CHARGE MANAGEMENT TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74AVC1T45 Single-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
SN65LVDS32 Quad LVDS Receiver LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.
TS3USB30 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
TPS63001 96% Buck-Boost Converter with 1.7A Current Switches, 3.3V fixed Output voltage in 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-BUCK-BOOST REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here