SN75DP122A Status: ACTIVE

DisplayPort 1:2 Switch with Integrated TMDS Translator


      
         
Alert me about changes<br/>to this product

 SN75DP118 SN75DP119 SN75DP122ASN75DP128A SN75DP129 SN75DP139 
No. of TMDS Outputs    1   1  1  
No. of DisplayPort Dual Mode Outputs1  1  1  2    
No. of DisplayPort Dual Mode Inputs1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75DP129: DisplayPort to TMDS Translator
  • SN75DP128A: DisplayPort 1:2 Switch
  • SN75DP139: DisplayPort to TMDS Translator
  • TPS22949: Current Limited Load Switch With Low Noise Regulation Capability
  • LM393A: Dual Differential Comparator
  • TPS51117: 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency

More Related Products

Product Information

Features

  • One Input Port to One of Two Output Ports
  • Integrated TMDS Level Translator with Receiver Equalization
  • DP Port Supports Data Rates up to 2.7 Gbps
  • DP Port Supports Dual-Mode DisplayPort
  • DP Port Output Waveform Mimics Input Waveform Characteristics
  • TMDS Port Supports Data Rates up to 2.5 Gbps
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Enhanced ESD:
    • 12 kV on all High Speed Pins
    • 8 kV on all Auxiliary and I2C Pins
  • Enhanced Commercial Temperature Range:
    0°C to 85°C
  • 56 Pin 8 × 8 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

Description

The SN75DP122A is a one Dual-Mode DisplayPort input to one Dual-Mode DisplayPort output or one TMDS output. The TMDS output has a built in level translator compliant with Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.3b. The DisplayPort output follows the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. Through the SN75DP122A data rates of up to 2.7 Gbps through each link for a total throughput of up to 10.8 Gbps can be realized. The SN75DP122A supports Display Port Spec 1.1a

In addition to the switching of the DisplayPort high speed signal lines, the SN75DP122A also supports the switching of the bidirectional auxiliary (AUX), Hot Plug Detect (HPD), and Cable Adapter Detect (CAD) channels.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SN75DP122ARTQRACTIVE0 to 851.90 | 1kuQFN (RTQ) | 56 2000 | LARGE T&R
SN75DP122ARTQTACTIVE0 to 852.10 | 1kuQFN (RTQ) | 56 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:51 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 16 WeeksSN75DP122ARTQR
None Reported
View Distributors
TI Lead Time*: 16 WeeksSN75DP122ARTQT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75DP122ARTQR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN75DP122ARTQT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75DP122A Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75DP129 DisplayPort to TMDS Translator DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP128A DisplayPort 1:2 Switch DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP139 DisplayPort to TMDS Translator DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP118 Display Port 1:1 Repeater DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP120 Display Port 1:1 Dual-Mode Repeater DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
TPS22949 Current Limited Load Switch With Low Noise Regulation Capability POWER MUXES AND CURRENT LIMITED SWITCHES-CURRENT LIMITED SWITCHES TI customers also evaluated this product.
LM393A Dual Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
TPS51117 1.8V to 28V Input Sync. Step Down Controller with DCAP™ Mode, Optimized for Light Load Efficiency NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
SN75LVCP412 Two Channel SATA 3Gb/s Repeater LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
TLC7733 Single SVS For 3.3V Systems W/Programmable Time Delay POWER MANAGEMENT-SUPERVISORY CIRCUITS(VOLTAGE SUPERVISORS) TI customers also evaluated this product.
TS3USB221 High-Speed USB 2.0 (480 Mbps) 1:2 Multiplexer/Demultiplexer Switch With Single Enable USB-USB SWITCHES-USB TI customers also evaluated this product.
SN74LVC2G14 Dual Schmitt-Trigger Inverter LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TPS78225 Single Fixed Output LDO, 150mA, 1uA Quiescent Current LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
CD4052B CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here