|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75DP128A is a one Dual-Mode DisplayPort input to one of two Dual-Mode DisplayPort outputs. The outputs will follow the input signal in a manner that provides the highest level of signal integrity while supporting the EMI benefits of spread spectrum clocking. Through the SN75DP128A data rates of up to 2.7Gbps through each link for a total throughput of up to 10.8Gbps can be realized. The SN75DP128A supports Display Port Spec 1.1a. In addition to the switching of the DisplayPort high speed signal lines, the SN75DP128A also supports the switching of the bi-directional auxiliary (AUX), Hot Plug Detect (HPD), and Cable Adapter Detect (CAD) channels. The Auxiliary differential pair supports Dual-Mode DisplayPort operation with the ability to be configured as a bi-directional differential bus while in DisplayPort mode or an I2C bus while in TMDS mode. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| SN75DP128ARTQR | ACTIVE | 0 to 85 | 1.65 | 1ku | QFN (RTQ) | 56 | 2000 | LARGE T&R | Purchase Samples |
| SN75DP128ARTQT | ACTIVE | 0 to 85 | 1.85 | 1ku | QFN (RTQ) | 56 | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN75DP128ARTQR | |||
| Asia | WPI | >1k | |
| TI Lead Time*: 20 WeeksSN75DP128ARTQT | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75DP128ARTQR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN75DP128ARTQT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75DP128A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75DP129 | DisplayPort to TMDS Translator | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| SN75DP122A | DisplayPort 1:2 Switch with Integrated TMDS Translator | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| SN75DP139 | DisplayPort to TMDS Translator | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| SN75DP118 | Display Port 1:1 Repeater | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| TMDS141 | HDMI Hider | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| SE555 | Precision Timer | CLOCKS AND TIMERS-TIMERS(CT) | TI customers also evaluated this product. |
| TS3DV416 | 4-Channel Differential 8:16 Mux Switch For DVI/HDMI Applications | SWITCHES AND MULTIPLEXERS-VIDEO SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number