|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The SN75DP129 is a Dual-Mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built-in level translator, compliant with Digital Visual Interface 1.0 (DVI) and High Definition Multimedia Interface 1.3 (HDMI) standards. The SN75DP129 is specified up to a maximum data rate of 2.5 Gbps, supporting resolutions greater then 1920 x 1200 or HDTV 12-bit color depth at 1080p (progressive scan). An integrated Active I2C buffer isolates the capacitive loading of the source system from that of the sink and interconnecting cable. This isolation improves overall signal integrity of the system and provides greater design margin within the source system for DVI / HDMI compliance testing. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| SN75DP129RHHR | ACTIVE | 0 to 85 | 1.30 | 1ku | QFN (RHH) | 36 | View | 2500 | LARGE T&R | |
| SN75DP129RHHRG4 | ACTIVE | 0 to 85 | 1.30 | 1ku | QFN (RHH) | 36 | View | 2500 | LARGE T&R | |
| SN75DP129RHHT | ACTIVE | 0 to 85 | 1.45 | 1ku | QFN (RHH) | 36 | View | 250 | SMALL T&R | Purchase Samples |
| SN75DP129RHHTG4 | ACTIVE | 0 to 85 | 1.45 | 1ku | QFN (RHH) | 36 | View | 250 | SMALL T&R | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 16 WeeksSN75DP129RHHR | |||
| Worldwide | DigiKey | >1k | |
| TI Lead Time*: 16 WeeksSN75DP129RHHRG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 16 WeeksSN75DP129RHHT | |||
| Americas | Avnet | 298 | |
| Rochester Electronics | 250 | ||
| Asia | WPI | 125 | |
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 283 | ||
| TI Lead Time*: 16 WeeksSN75DP129RHHTG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75DP129RHHR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN75DP129RHHRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN75DP129RHHT | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| SN75DP129RHHTG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75DP129 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75DP128A | DisplayPort 1:2 Switch | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| SN75DP122A | DisplayPort 1:2 Switch with Integrated TMDS Translator | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| SN75DP139 | DisplayPort to TMDS Translator | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| SN75DP118 | Display Port 1:1 Repeater | DISPLAY INTERFACE-DisplayPort | TI customers also evaluated this product. |
| TMDS141 | HDMI Hider | DISPLAY INTERFACE-DVI/HDMI REPEATERS/SWITCHES | TI customers also evaluated this product. |
| MAX3232 | 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver | INTERFACE-RS-232 | TI customers also evaluated this product. |
| TPA6021A4 | Stereo, Class-AB Audio Amplifier with Volume Control and Stereo Headphone Drive | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPS61087 | 18.5V, 3.2A, 650kHz, 1.2MHz Step-Up DC-DC Converter with Forced PWM Mode | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS | TI customers also evaluated this product. |
| TPS73133 | Single Output LDO, 150mA, Fixed(3.3V), Cap free, Low Noise, Fast Transient Response | LINEAR REGULATORS-SINGLE CHANNEL LDO | TI customers also evaluated this product. |
| XIO3130 | x1 PCI Express 4-Port 4-Lane Packet Switch | PCI EXPRESS-PCIE SWITCHES | TI customers also evaluated this product. |
| OPA341 | Single, 5.5MHz, RRIO, Low Power, (OPA343 with Shutdown) | PRECISION AMPLIFIER-WIDE BANDWIDTH | TI customers also evaluated this product. |
| SN65LVDT2 | Dual LVDS Receiver | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| SN65LVDS86A | Flatlink Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| UCC3808A-2 | Low-Power Current-Mode Push-Pull PWM | AC/DC AND DC/DC POWER SUPPLIES-PWM POWER SUPPLY CONTROLLERS | TI customers also evaluated this product. |

No Tags are Available for this Part Number