SN75DP139 Status: ACTIVE

DisplayPort to TMDS Translator


      
         
Alert me about changes<br/>to this product

See Also

  • SN75DP122A - The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. 

Datasheet

Download - PDF Icon

 SN75DP118 SN75DP119 SN75DP122A SN75DP128A SN75DP129 SN75DP139
No. of TMDS Outputs    1   1  1  
No. of DisplayPort Dual Mode Outputs1  1  1  2    
No. of DisplayPort Dual Mode Inputs1  1  1  1  1  1  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventory Not AvailableInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75DP129: DisplayPort to TMDS Translator
  • SN75DP122A: DisplayPort 1:2 Switch with Integrated TMDS Translator
  • SN75DP128A: DisplayPort 1:2 Switch
  • TLV431A: Low Voltage Adjustable Precision Shunt Regulator
  • SN74LVC1G17: Single Schmitt-Trigger Buffer
  • SN75LVCP412: Two Channel SATA 3Gb/s Repeater

More Related Products

Product Information

Features

  • DisplayPort Physical Layer Input Port to TMDS Physical Layer Output Port
  • Integrated TMDS level translator with Receiver Equalization
  • Supports Data Rates up to 2.5Gbps
  • Integrated I2C Logic Block for DVI/HDMI Connector Recognition
  • Integrated Active I2C Buffer
  • Enhanced ESD: 10KV on all pins
  • Enhanced Commercial Temperature Range: 0°C to 85°C
  • 48 Pin 7 × 7 QFN Package
  • APPLICATIONS
    • Personal Computer Market
      • DP/TMDS Dongle
      • Desktop PC
      • Notebook PC
      • Docking Station
      • Standalone Video Card

Description

The SN75DP139 is a Dual-Mode DisplayPort input to Transition-Minimized Differential Signaling (TMDS) output. The TMDS output has a built in level translator supporting Digital Video Interface (DVI) 1.0 and High Definition Multimedia Interface (HDMI) 1.3 standards. The SN75DP139 is specified up to a maximum data rate of 2.5Gbps, supporting resolutions greater then 1920x1200 or HDTV 12 bit color depth at 1080p (progressive scan).

An integrated Active I2C buffer isolates the capacitive loading of the source system from that of the sink and interconnecting cable. This isolation improves overall signal integrity of the system and allows for considerable design margin within the source system for DVI / HDMI compliance testing.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN75DP139RGZRACTIVE0 to 850.95 | 1kuQFN (RGZ) | 48 View 2500 | LARGE T&R
SN75DP139RGZTACTIVE0 to 851.05 | 1kuQFN (RGZ) | 48 View 250 | SMALL T&RPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN75DP139RGZR
None Reported
View Distributors
TI Lead Time*: 16 WeeksSN75DP139RGZT
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75DP139RGZR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
SN75DP139RGZT RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75DP139 Help

Datasheet

Part # Name Product Family Comments
SN75DP122A   DisplayPort 1:2 Switch with Integrated TMDS Translator   DISPLAY INTERFACE - DisplayPort   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
SN75DP129 DisplayPort to TMDS Translator DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP122A DisplayPort 1:2 Switch with Integrated TMDS Translator DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP128A DisplayPort 1:2 Switch DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
SN75DP118 Display Port 1:1 Repeater DISPLAY INTERFACE-DisplayPort TI customers also evaluated this product.
TLV431A Low Voltage Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
SN74LVC1G17 Single Schmitt-Trigger Buffer LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
SN75LVCP412 Two Channel SATA 3Gb/s Repeater LVDS/M-LVDS/ECL/CML-CROSSPOINT-SWITCH (>1GBPS) TI customers also evaluated this product.
SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
CD4011B CMOS Quad 2-Input NAND Gate GATES-NAND GATES TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
TPS51124 Dual, Synchronous Step Down Controller for Low Voltage System Power NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
SN65LVDS31 Quad LVDS Transmitter LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here