|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures Load
Description
The SN65HVD05, SN75HVD05, SN65HVD06, SN75HVD06, SN65HVD07, and SN75HVD07 combine a 3-state differential line driver and differential line receiver. They are designed for balanced data transmission and interoperate with ANSI TIA/EIA-485-A and ISO 8482E standard-compliant devices. The driver is designed to provide a differential output voltage greater than that required by these standards for increased noise margin. The drivers and receivers have active-high and active-low enables respectively, which can be externally connected together to function as direction control. The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or not powered. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75HVD07D | ACTIVE | 0 to 70 | 1.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75HVD07DG4 | ACTIVE | 0 to 70 | 1.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75HVD07DR | ACTIVE | 0 to 70 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75HVD07DRG4 | ACTIVE | 0 to 70 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75HVD07P | ACTIVE | 0 to 70 | 1.30 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
| SN75HVD07PE4 | ACTIVE | 0 to 70 | 1.30 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN75HVD07D | |||
| Americas | Arrow | 246 | |
| Avnet | 75 | ||
| Rochester Electronics | >1k | ||
| Asia | Farnell Asia | 219 | |
| Europe | EBV Elektronik | 35 | |
| Farnell | 219 | ||
| Worldwide | Mouser Electronics | 51 | |
| TI Lead Time*: 20 WeeksSN75HVD07DG4 | |||
| Americas | Avnet | 299 | |
| Worldwide | Mouser Electronics | 50 | |
| TI Lead Time*: 20 WeeksSN75HVD07DR | |||
| Americas | Newark | 67 | |
| Rochester Electronics | >1k | ||
| TI Lead Time*: 20 WeeksSN75HVD07DRG4 | |||
| None Reported View Distributors | |||
| TI Lead Time*: 14 WeeksSN75HVD07P | |||
| Americas | Arrow | 740 | |
| Avnet | 38 | ||
| Rochester Electronics | >1k | ||
| TI Lead Time*: 14 WeeksSN75HVD07PE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75HVD07D | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD07DG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD07DR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD07DRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD07P | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75HVD07PE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75HVD07 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD1785 | 70-V Fault-Protected RS-485 Transceivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD1780 | 70-V Fault-Protected RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number