SN75HVD12 Status: ACTIVE

3.3V Differential Transceiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN65HVD10 SN65HVD11 SN65HVD12 SN75HVD10 SN75HVD11 SN75HVD12
Drivers Per Package1  1  1  1  1  1  
Receivers Per Package1  1  1  1  1  1  
Supply Voltage(s)(V)3.3  3.3  3.3  3.3  3.3  3.3  
ESD(kV)16  16  16  16  16  16  
Temp Range(C)-40 to 125, -40 to 85  -40 to 125, -40 to 85  -40 to 85  0 to 70  0 to 70  0 to 70  
Signaling Rate(Mbps)32  10  1  32  10  1  
ICC(Max)(mA)15.5  15.5  15.5  15.5  15.5  15.5  
Fail SafeIdle, Open, Short  Idle, Open, Short  Idle, Open, Short  Open, Short  Open, Short  Open, Short  
IsolatedNo  No  No  No  No  No  
# of TX/RX1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  1 TX / 1 RX  
Common Mode Range-7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  -7 to 12  
Number of Nodes64  256  256  64  256  256  
DuplexHalf  Half  Half  Half  Half  Half  
FootprintSN75176  SN75176  SN75176  SN75176  SN75176  SN75176  
Comments3.3-V Transceiver - 32 Mbps  3.3-V Transceiver - 10 Mbps  3.3-V Transceiver - 1 Mbps  3.3-V Transceiver - 32 Mbps  3.3-V Transceiver - 10 Mbps  3.3-V Transceiver - 1 Mbps  
Pin/Package8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  8PDIP, 8SOIC  
RatingCatalog  Catalog  Catalog  Catalog  Catalog  Catalog  
Fault Protection(V)-9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  -9 to 14  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

Product Information

Features

  • Operates With a 3.3-V Supply
  • Bus-Pin ESD Protection Exceeds 16 kV HBM
  • 1/8 Unit-Load Option Available (Up to 256 Nodes on the Bus)
  • Optional Driver Output Transition Times for Signaling Rates(1) of 1 Mbps, 10 Mbps, and 32 Mbps
  • Meets or Exceeds the Requirements of ANSI TIA/EIA-485-A
  • Bus-Pin Short Circuit Protection From -7 V to 12 V
  • Low-Current Standby Mode. . .1 µA Typical
  • Open-Circuit, Idle-Bus, and Shorted-Bus Failsafe Receiver
  • Thermal Shutdown Protection
  • Glitch-Free Power-Up and Power-Down Protection for Hot-Plugging Applications
  • SN75176 Footprint
  • APPLICATIONS
    • Digital Motor Control
    • Utility Meters
    • Chassis-to-Chassis Interconnects
    • Electronic Security Stations
    • Industrial Process Control
    • Building Automation
    • Point-of-Sale (POS) Terminals and Networks

(1) The signaling rate of a line is the number of voltage transitions that are made per second expressed in the units bps (bits per second).

Description

The SN65HVD10, SN75HVD10, SN65HVD11, SN75HVD11, SN65HVD12, and SN75HVD12 combine a 3-state differential line driver and differential input line receiver that operate with a single 3.3-V power supply. They are designed for balanced transmission lines and meet or exceed ANSI standard TIA/EIA-485-A and ISO 8482:1993. These differential bus transceivers are monolithic integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. The drivers and receivers have active-high and active-low enables respectively, that can be externally connected together to function as direction control. Very low device standby supply current can be achieved by disabling the driver and the receiver.

The driver differential outputs and receiver differential inputs connect internally to form a differential input/ output (I/O) bus port that is designed to offer minimum loading to the bus whenever the driver is disabled or VCC = 0.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75HVD12DACTIVE0 to 701.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75HVD12DG4ACTIVE0 to 701.40 | 1kuSOIC (D) | 8 View 75 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75HVD12DRACTIVE0 to 701.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75HVD12DRG4ACTIVE0 to 701.30 | 1kuSOIC (D) | 8 View 2500 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75HVD12PACTIVE0 to 701.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75HVD12PE4ACTIVE0 to 701.40 | 1kuPDIP (P) | 8 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN75HVD12D
AmericasArrow 179
Avnet 385
EuropeAvnet-SILICA 415
Compel 75
WorldwideMouser Electronics 80
TI Lead Time*: 20 WeeksSN75HVD12DG4
AsiaFarnell Asia 464
EuropeEBV Elektronik >1k
Farnell 184
TI Lead Time*: 20 WeeksSN75HVD12DR
AmericasArrow 723
AsiaFarnell Asia 202
EuropeAvnet-SILICA >1k
Farnell 152
TI Lead Time*: 20 WeeksSN75HVD12DRG4
None Reported
View Distributors
TI Lead Time*: 14 WeeksSN75HVD12P
AmericasNewark 195
Rochester Electronics 225
AsiaWPI 114
WorldwideDigiKey 116
Mouser Electronics 226
TI Lead Time*: 14 WeeksSN75HVD12PE4
EuropeEBV Elektronik 50
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75HVD12D RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75HVD12DG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75HVD12DR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75HVD12DRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
SN75HVD12P RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView
SN75HVD12PE4 RoHS Compliant Pb-Free (RoHS) CU NIPDAU N/A for Pkg TypeViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75HVD12 Help

Datasheet

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN65HVD12 3.3V Differential Transceiver INTERFACE-RS-485 TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here