|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
These devices are half-duplex transceivers designed for RS-485 data bus networks. Powered by a 5-V supply, they are fully compliant with TIA/EIA-485A standard. With controlled transition times, these devices are suitable for transmitting data over long twisted-pair cables. SN65HVD3082E and SN75HVD3082E devices are optimized for signaling rates up to 200 kbps. SN65HVD3085E is suitable for data transmission up to 1 Mbps, whereas SN65HVD3088E is suitable for applications requiring signaling rates up to 20 Mbps. These devices are designed to operate with very low supply current, typically 0.3 mA, exclusive of the load. When in the inactive shutdown mode, the supply current drops to a few nanoamps, making these devices ideal for power-sensitive applications. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75HVD3082ED | ACTIVE | 0 to 70 | 0.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN75HVD3082EDG4 | ACTIVE | 0 to 70 | 0.80 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | Purchase Samples | ||
| SN75HVD3082EDGK | ACTIVE | 0 to 70 | 1.10 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | |||
| SN75HVD3082EDGKG4 | ACTIVE | 0 to 70 | 1.10 | 1ku | MSOP (DGK) | 8 | View | 80 | TUBE | Purchase Samples | ||
| SN75HVD3082EDGKR | ACTIVE | 0 to 70 | 1.05 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | |||
| SN75HVD3082EDGKRG4 | ACTIVE | 0 to 70 | 1.05 | 1ku | MSOP (DGK) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75HVD3082EDR | ACTIVE | 0 to 70 | 0.75 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | |||
| SN75HVD3082EDRG4 | ACTIVE | 0 to 70 | 0.75 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75HVD3082EP | ACTIVE | 0 to 70 | 0.80 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Contact TI Distributor or Sales Office | ||
| SN75HVD3082EPE4 | ACTIVE | 0 to 70 | 0.80 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | Purchase Samples | ||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:50 AM GMT, 25 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN75HVD3082ED | |||
| Americas | Arrow | >1k | |
| Europe | Abacus Polar | 50 | |
| Avnet-SILICA | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75HVD3082EDG4 | |||
| Asia | Farnell Asia | 129 | |
| Europe | EBV Elektronik | >1k | |
| Farnell | 104 | ||
| Worldwide | DigiKey | 45 | |
| Mouser Electronics | 397 | ||
| TI Lead Time*: 14 WeeksSN75HVD3082EDGK | |||
| Americas | Rochester Electronics | 129 | |
| Worldwide | Mouser Electronics | 375 | |
| TI Lead Time*: 14 WeeksSN75HVD3082EDGKG4 | |||
| Worldwide | Mouser Electronics | >1k | |
| TI Lead Time*: 20 WeeksSN75HVD3082EDGKR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSN75HVD3082EDGKRG4 | |||
| Europe | EBV Elektronik | >1k | |
| TI Lead Time*: 20 WeeksSN75HVD3082EDR | |||
| Americas | Arrow | >1k | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75HVD3082EDRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75HVD3082EP | |||
| Americas | Arrow | 200 | |
| Avnet | 213 | ||
| Europe | EBV Elektronik | >1k | |
| Worldwide | Mouser Electronics | 352 | |
| TI Lead Time*: 20 WeeksSN75HVD3082EPE4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75HVD3082ED | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDGK | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDGKG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDGKR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDGKRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EDRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75HVD3082EP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75HVD3082EPE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75HVD3082E 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN65HVD3082E | Low-Power RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number