|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
LinBiCMOS and LinASIC are trademarks of Texas Instruments. Description
The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A differential bus transceivers are monolithic, integrated circuits designed for bidirectional data communication on multipoint bus-transmission lines. They are designed for balanced transmission lines and are compatible with ANSI standard TIA/EIA-485-A and ISO 8482. The A version offers improved switching performance over its predecessors without sacrificing significantly more power. The SN65LBC176A, SN65LBC176AQ, and SN75LBC176A combine a 3-state, differential line driver and a differential input line receiver, both of which operate from a single 5-V power supply. The driver and receiver have active-high and active-low enables, respectively, which can externally connect together to function as a direction control. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75LBC176AD | ACTIVE | 0 to 70 | 1.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN75LBC176ADG4 | ACTIVE | 0 to 70 | 1.30 | 1ku | SOIC (D) | 8 | View | 75 | TUBE | |||
| SN75LBC176ADR | ACTIVE | 0 to 70 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75LBC176ADRG4 | ACTIVE | 0 to 70 | 1.20 | 1ku | SOIC (D) | 8 | View | 2500 | LARGE T&R | Purchase Samples | ||
| SN75LBC176AP | ACTIVE | 0 to 70 | 1.30 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
| SN75LBC176APE4 | ACTIVE | 0 to 70 | 1.30 | 1ku | PDIP (P) | 8 | View | 50 | TUBE | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN75LBC176AD | |||
| Americas | Arrow | >1k | |
| Avnet | 864 | ||
| Newark | 161 | ||
| Rochester Electronics | 650 | ||
| Asia | Farnell Asia | 255 | |
| WPI | 14 | ||
| Europe | Arrow Northern Europe | 130 | |
| Arrow Southern Europe | 375 | ||
| Avnet-SILICA | 70 | ||
| Farnell | 200 | ||
| Spoerle | 150 | ||
| Worldwide | DigiKey | 5 | |
| Mouser Electronics | >1k | ||
| TI Lead Time*: 20 WeeksSN75LBC176ADG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75LBC176ADR | |||
| Americas | Rochester Electronics | >1k | |
| Europe | Avnet-SILICA | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75LBC176ADRG4 | |||
| Europe | EBV Elektronik | >1k | |
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75LBC176AP | |||
| Americas | Rochester Electronics | >1k | |
| Worldwide | Mouser Electronics | 44 | |
| TI Lead Time*: 20 WeeksSN75LBC176APE4 | |||
| Worldwide | Mouser Electronics | 197 | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75LBC176AD | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75LBC176ADG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75LBC176ADR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75LBC176ADRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-1-260C-UNLIM | View | View |
| SN75LBC176AP | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
| SN75LBC176APE4 | Pb-Free (RoHS) | CU NIPDAU | N/A for Pkg Type | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75LBC176A 
| Part # | Name | Product Family | Comments |
| SN75LBC176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN65LBC176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN55LBC176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75ALS176A | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN75ALS176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| SN65ALS176 | Differential Bus Transceiver | INTERFACE - RS-485 | The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device. |
| Customers Who Evaluated This Product Also Evaluated... | |||
| SN65LBC176A | Differential Bus Transceivers | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN75LBC176 | Differential Bus Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |
| SN65HVD08 | 3.3/5-V RS-485 Transceiver | INTERFACE-RS-485 | TI customers also evaluated this product. |

No Tags are Available for this Part Number