SN75LV4737A Status: ACTIVE

3.3-V/5-V Multichannel RS-232 Line Driver/Receiver


      
         
Alert me about changes<br/>to this product

 SN75LV4737A
Data Rate(kbps)128  
Drivers Per Package3  
Receivers Per Package5  
ESD HBM(kV)+/-4  
Supply Voltage(s)(V)3.3 or 5.0  
ICC(Max)(mA)20.7  
Operating Temp Range(Celsius)0 to 70  
Pin/Package28SSOP  
Approx. Price (US$) 2.61 | 1ku  
RatingCatalog  
FootprintSN75LV4737A  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN74LVC244A: Octal Buffer/Driver With 3-State Outputs
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • SN74LVC1G08: Single 2-Input Positive-AND Gate
  • Product Information

    Features

    • Single-Chip and Single-Supply Interface for IBM PC/ATTM Serial Port
    • Meets or Exceeds the Requirements of TIA/EIA-232-F and ITU v.11 Standards
    • Operates With 3.3-V or 5-V Supplies
    • One Receiver Remains Active During Standby (Wake-up Mode)
    • Designed to Operate at 128 kbit/s Over a 3-m Cable
    • Low Standby Current...5 uA Max
    • ESD Protection on RS-232 Pins Meets or Exceeds 4 kV (HBM) and 1.5 kV (HBM) on All Pins Per MIL-STD-883, Method 3015
    • External Capacitors...0.1 uF
    • (VCC = 3.3 V...Five External Capacitors)
    • (VCC = 5 V...Four External Capacitors)
    • Accepts 5-V Logic Input With 3.3-V Supply
    • Applications
      • RS-232 Interface
      • Battery-Powered Systems, PDAs
      • Notebook, Laptop, and Palmtop PCs
      • External Modems and Hand-Held Terminals
    • Packaged in Shrink Small-Outline Package

    Patent-pending design

    IBM and PC/AT are trademarks of International Business Machines Corporation.

    Description

    The SN75LV4737A consists of three line drivers, five line receivers, and a charge-pump circuit. It provides the electrical interface between an asynchronous communication controller and the serial-port connector, and meets the requirements of TIA/EIA-232-F. This combination of drivers and receivers matches those needed for the typical serial port used in an IBM PC/AT or compatibles. The charge pump and five small external capacitors allow operation from a single 3.3-V supply, and four capacitors allow operation from a 5-V supply.

    The device has flexible control options for power management when the serial port is inactive. A common disable for all of the drivers and receivers is provided with the active-high STBY input.

    View All Description in Datasheet

        

    Pricing / Packaging / CAD Design Tools / Samples

    PricePackagingCAD Design ToolsSamples
    DeviceStatusTemp (oC)Replaced ByPrice | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
    SN75LV4737ADBACTIVE0 to 70 2.88 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN75LV4737ADBE4ACTIVE0 to 70 2.88 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN75LV4737ADBG4ACTIVE0 to 70 2.88 | 1kuSSOP (DB) | 28 View 50 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
    SN75LV4737ADBLEOBSOLETE0 to 70SN75LV4737ADBR SSOP (DB) | 28 View    Download CAD Format for this FootprintReplaced by SN75LV4737ADBR
    SN75LV4737ADBRACTIVE0 to 70 2.61 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN75LV4737ADBRE4ACTIVE0 to 70 2.61 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office
    SN75LV4737ADBRG4ACTIVE0 to 70 2.61 | 1kuSSOP (DB) | 28 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this FootprintContact TI Distributor or Sales Office

    * Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

    Inventory

    Reported Distributor Inventory as of 10:48 AM GMT, 22 Nov 2009
    RegionCompanyIn StockPurchase
    TI Lead Time*: 18 WeeksSN75LV4737ADB
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN75LV4737ADBE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN75LV4737ADBG4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN75LV4737ADBR
    AmericasRochester Electronics >1k
    AsiaWPI 991
    WorldwideDigiKey >1k
    TI Lead Time*: 18 WeeksSN75LV4737ADBRE4
    WorldwideDigiKey  Available
    TI Lead Time*: 18 WeeksSN75LV4737ADBRG4
    WorldwideDigiKey  Available
    View all Distributors  

    ** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

    Quality & Lead (Pb)-Free Data

     Product ContentDPPM / MTBF / FIT Rate
    DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
    SN75LV4737ADB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN75LV4737ADBE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN75LV4737ADBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN75LV4737ADBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN75LV4737ADBRE4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView
    SN75LV4737ADBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-1-260C-UNLIMViewView

    * The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

    If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

    Technical Documents

    Most useful technical documents for SN75LV4737A Help

    Datasheet

    Selection Guides

    Reference Designs

    Description Part # Company
    Industrial Control via the CAN Bus Demonstration Platform CANBUS-DEMO Texas Instruments

    Customers Who Evaluated This Product Also Evaluated...
    Part # Name Product Family Comments
    SN74LVC244A Octal Buffer/Driver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
    TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
    SN74LVC1G08 Single 2-Input Positive-AND Gate LITTLE LOGIC-LL GATE TI customers also evaluated this product.
    TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
    TPS51116 DDR1, DDR2, DDR3 Switcher and LDO NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) TI customers also evaluated this product.
    TPS54613 3V to 6V, 6A Synchronous Step Down SWIFT™ Converter with 1.5V Output DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
    SN74LVC245A Octal Bus Transceiver With 3-State Outputs BUFFERS, DRIVERS AND TRANSCEIVERS-STANDARD TRANSCEIVERS TI customers also evaluated this product.
    TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
    SN74LVC8T245 8-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and Three-State Outputs VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS TI customers also evaluated this product.
    TPS767D301 Dual-Output Low-Dropout (LDO) Voltage Regulators LINEAR REGULATORS-DUAL CHANNEL LDO TI customers also evaluated this product.

    Support and Community

    Customer Tags Help

    No Tags are Available for this Part Number

    Other Support



    Click Here