SN75LVDS82 Status: ACTIVE

FlatLink(TM) Receiver


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN75LVDS82SN75LVDS83A SN75LVDS83B 
Number of Parallel Outputs28    
Number of Parallel Inputs 28  28  
Data Throughput(MB/s)227.5    
Serial Data Receiver Channels4    
Serial Data Transmitter Channels 4  4  
Type of Line CircuitLVDS  LVDS  LVDS  
Driver (RL)(Ohms) 100  100  
Receiver (Vth)(mV)100    
Supply Voltage(s)(V)3.3  3.3  3.3  
Driver tpd(ns) 14.2  14.2  
Receiver tpd(ns)8.7    
ICC(mA)125  110  110  
PLL Frequency(MHz)31 - 68  10 - 100  10 - 135  
FootprintDS90C582  DS90C385A  DS90C385A  
Operating Temp Range(Celsius)0 to 70  -10 to 70  -10 to 70  
Pin/Package56TSSOP  56BGA MICROSTAR JUNIOR, 56TSSOP  56BGA MICROSTAR JUNIOR, 56TSSOP  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75LVDS83B: FlatLink 10-135MHz Transmitter
  • SN75LVDS83: FlatLink(TM) Transmitter
  • SN75LVDS86A: FlatLink(TM) Receiver
  • TL431A: Adjustable Precision Shunt Regulator
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • TPS23753: IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller

More Related Products

Product Information

Features

  • 4:28 Data Channel Expansion at up to 238 Mbytes/s Throughput
  • Suited for SVGA, XGA, or SXGA Display Data Transmission From Controller to Display With Very Low EMI
  • Four Data Channels and Clock Low-Voltage Differential Channels In and 28 Data and Clock Low-Voltage TTL Channels Out
  • Operates From a Single 3.3-V Supply With 250 mW (Typ)
  • 5-V Tolerant SHTDN Input
  • Falling Clock-Edge-Triggered Outputs
  • Packaged in Thin Shrink Small-Outline Package (TSSOP) With 20-Mil Terminal Pitch
  • Consumes Less Than 1 mW When Disabled
  • Wide Phase-Lock Input Frequency Range. . . 31 MHz to 68 MHz
  • No External Components Required for PLL
  • Inputs Meet or Exceed the Requirements of ANSI EIA/TIA-644 Standard
  • Improved Replacement for the National™ DS90C582

FlatLink is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The SN75LVDS82 FlatLink™ receiver contains four serial-in, 7-bit parallel-out shift registers, a 7× clock synthesizer, and five low-voltage differential signaling (LVDS) line receivers in a single integrated circuit.

These functions allow receipt of synchronous data from a compatible transmitter, such as the SN75LVDS81, over five balanced-pair conductors, and expansion to 28 bits of single-ended low-voltage TTL (LVTTL) synchronous data at a lower transfer rate. The SN75LVDS82 can also be used with the SN75LVDS84 or SN75LVDS85 for 21-bit transfers.

When receiving, the high-speed LVDS data is received and loaded into registers at the rate of seven times (7×) the LVDS input clock (CLKIN). The data is then unloaded to a 28-bit-wide LVTTL parallel bus at the CLKIN rate.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN75LVDS82DGGACTIVE0 to 702.50 | 1kuTSSOP (DGG) | 56 View 35 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75LVDS82DGGG4ACTIVE0 to 702.50 | 1kuTSSOP (DGG) | 56 View 35 | TUBE Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
SN75LVDS82DGGRACTIVE0 to 702.25 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint
SN75LVDS82DGGRG4ACTIVE0 to 702.25 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&R Download CAD Format for this Symbol Download CAD Format for this Footprint

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:50 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN75LVDS82DGG
AmericasRochester Electronics >1k
TI Lead Time*: 20 WeeksSN75LVDS82DGGG4
AmericasRochester Electronics 195
TI Lead Time*: 20 WeeksSN75LVDS82DGGR
AmericasRochester Electronics 815
AsiaWPI >1k
TI Lead Time*: 20 WeeksSN75LVDS82DGGRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75LVDS82DGG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN75LVDS82DGGG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN75LVDS82DGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN75LVDS82DGGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75LVDS82 Help

Datasheet

Application Notes

Simulation Models

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS86A FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS84A FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83A Flatlink 10-100MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS86A Flatlink Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
TL431A Adjustable Precision Shunt Regulator VOLTAGE REFERENCE-SHUNT VOLTAGE REFERENCE TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TPS23753 IEEE 802.3-2005 PoE Interface and Isolated Converter and Controller POWER OVER ETHERNET/LAN SOLUTIONS-POWERED DEVICES TI customers also evaluated this product.
LM339 Quad Differential Comparator AMPLIFIERS AND LINEAR-COMPARATOR TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TMP75 Digital Temperature Sensor with 2-Wire Interface TEMPERATURE SENSORS AND CONTROL ICs-TEMPERATURE SENSOR TI customers also evaluated this product.
CD4052B CMOS Differential 4-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TPS54386 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 600 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TS3USB221A ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch USB-USB SWITCHES-USB TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here