SN75LVDS83A Status: ACTIVE

Flatlink 10-100MHz Transmitter


      
         
Alert me about changes<br/>to this product

See Also

  • SN75LVDS83B - The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

View all related products


Datasheet

Download - PDF Icon

 SN75LVDS82 SN75LVDS83ASN75LVDS83B 
Number of Parallel Outputs28    
Number of Parallel Inputs 28  28  
Data Throughput(MB/s)227.5    
Serial Data Receiver Channels4    
Serial Data Transmitter Channels 4  4  
Type of Line CircuitLVDS  LVDS  LVDS  
Driver (RL)(Ohms) 100  100  
Receiver (Vth)(mV)100    
Supply Voltage(s)(V)3.3  3.3  3.3  
Driver tpd(ns) 14.2  14.2  
Receiver tpd(ns)8.7    
ICC(mA)125  110  110  
PLL Frequency(MHz)31 - 68  10 - 100  10 - 135  
FootprintDS90C582  DS90C385A  DS90C385A  
Operating Temp Range(Celsius)0 to 70  -10 to 70  -10 to 70  
Pin/Package56TSSOP  56BGA MICROSTAR JUNIOR, 56TSSOP  56BGA MICROSTAR JUNIOR, 56TSSOP  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • SN75LVDS83B: FlatLink 10-135MHz Transmitter
  • SN75LVDS83: FlatLink(TM) Transmitter
  • SN75LVDS82: FlatLink(TM) Receiver
  • OPA4277: High Precision Operational Amplifiers
  • SN74LVC1G07: Single Buffer/Driver With Open-Drain Output
  • TS5A23159: 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer

More Related Products

Product Information

Features

  • LVDS Display Serdes Interfaces Directly to LCD Display Panels with Integrated LVDS
  • Package Options: 8.1mm x 14mm TSSOP
  • 3.3V Tolerant Data Inputs
  • Transfer Rate up to 100Mpps (Mega Pixel Per Second); Pixel Clock Frequency Range 10MHz to 100MHz
  • Suited for Display Resolutions Ranging From HVGA up to HD With Low EMI
  • Operates From a Single 3.3V Supply and 170mW (typ.) at 75MHz
  • 28 Data Channels Plus Clock In Low-Voltage TTL to 4 Data Channels Plus Clock Out Low-Voltage Differential
  • Consumes Less Than 1mW When Disabled
  • Selectable Rising or Falling Clock Edge Triggered Inputs
  • ESD: 5kV HBM
  • Support Spread Spectrum Clocking (SSC)
  • Compatible with all OMAP2x, OMAP™3x, and DaVinci Application Processors
  • APPLICATIONS
    • LCD Display Panel Driver
    • UMPC and Netbook PC
    • Digital Picture Frame

Description

The SN75LVDS83A FlatLink transmitter contains four 7-bit parallel-load serial-out shift registers, a 7X clock synthesizer, and five Low-Voltage Differential Signaling (LVDS) line drivers in a single integrated circuit. These functions allow 28 bits of single-ended LVTTL data to be synchronously transmitted over five balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS82 and LCD panels with integrated LVDS receiver.

When transmitting, data bits D0 through D27 are each loaded into registers upon the edge of the input clock signal (CLKIN). The rising or falling edge of the clock can be selected via the clock select (CLKSEL) pin. The frequency of CLKIN is multiplied seven times, and then used to unload the data registers in 7-bit slices and serially.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
SN75LVDS83ADGGACTIVE-10 to 702.35 | 1kuTSSOP (DGG) | 56 View 35 | TUBE
SN75LVDS83ADGGRACTIVE-10 to 702.10 | 1kuTSSOP (DGG) | 56 View 2000 | LARGE T&RPurchase Samples
SN75LVDS83AZQLRPREVIEW-10 to 70 BGA MICROSTAR JUNIOR (ZQL) | 56 View 1000Not Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:49 AM GMT, 24 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN75LVDS83ADGG
AmericasAvnet 15
AsiaWPI 25
WorldwideDigiKey 216
TI Lead Time*: 20 WeeksSN75LVDS83ADGGR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN75LVDS83ADGG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN75LVDS83ADGGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN75LVDS83AZQLR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN75LVDS83A Help

Datasheet

Part # Name Product Family Comments
SN75LVDS83B   FlatLink 10-135MHz Transmitter   DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
SN75LVDS82   FlatLink(TM) Receiver   DISPLAY INTERFACE - FLATLINK (LVDS FOR LCD)   The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.   
Customers Who Evaluated This Product Also Evaluated...
SN75LVDS83B FlatLink 10-135MHz Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS83 FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS82 FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS86A Flatlink Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS84A FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN65LVDS301 Programmable 27-Bit Display Serial Interface Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
SN75LVDS86A FlatLink(TM) Receiver DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.
OPA4277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
SN74LVC1G07 Single Buffer/Driver With Open-Drain Output LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER TI customers also evaluated this product.
TS5A23159 1-Ohm Dual SPDT Analog Switch 5 V/3.3 V 2-Channel 2:1 Multiplexer/Demultiplexer SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
TFP410 PanelBus DVI Transmitter 165MHz DISPLAY INTERFACE-PANELBUS (DVI) TI customers also evaluated this product.
TPS61181 1.5A White LED Driver for Notebooks LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS62040 Adjustable, 1.2-A, 95% Efficient Step-Down Converter, 18uA, MSOP-10 DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
PCM1754 106dB SNR Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
MAX3221 3-V to 5.5-V Single-Channel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
TPS54331 3A, 28V Input, 570 kHz Step Down SWIFT™ DC/DC Converter with Eco-mode ™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS5410 5.5V to 36V, 1A, 500kHz Step Down SWIFT ™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here