|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
FlatLink is a trademark of Texas Instruments. Description
The SN75LVDS84A and SN65LVDS84AQ FlatLink transmitters contains three 7-bit parallel-load serial-out shift registers, and four low-voltage differential signaling (LVDS) line drivers in a single integrated circuit. These functions allow 21 bits of single-ended LVTTL data to be synchronously transmitted over 3 balanced-pair conductors for receipt by a compatible receiver, such as the SN75LVDS82 or SN75LVDS86/86A. When transmitting, data bits D0 - D20 are each loaded into registers of the 'LVDS84A upon the falling edge. The internal PLL is frequency-locked to CLKIN and then used to unload the data registers in 7-bit slices. The three serial streams and a phase-locked clock (CLKOUT) are then output to LVDS output drivers. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SN75LVDS84ADGG | ACTIVE | 0 to 70 | 2.40 | 1ku | TSSOP (DGG) | 48 | View | 40 | TUBE | Purchase Samples | ||
| SN75LVDS84ADGGG4 | ACTIVE | 0 to 70 | 2.40 | 1ku | TSSOP (DGG) | 48 | View | 40 | TUBE | Purchase Samples | ||
| SN75LVDS84ADGGR | ACTIVE | 0 to 70 | 2.20 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | |||
| SN75LVDS84ADGGRG4 | ACTIVE | 0 to 70 | 2.20 | 1ku | TSSOP (DGG) | 48 | View | 2000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:49 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSN75LVDS84ADGG | |||
| Americas | Arrow | 19 | |
| Avnet | 250 | ||
| Newark | 66 | ||
| Rochester Electronics | 32 | ||
| Asia | Farnell Asia | 20 | |
| Europe | Arrow Southern Europe | 320 | |
| Farnell | 20 | ||
| Worldwide | DigiKey | Available | |
| Mouser Electronics | 244 | ||
| TI Lead Time*: 20 WeeksSN75LVDS84ADGGG4 | |||
| Worldwide | DigiKey | Available | |
| TI Lead Time*: 20 WeeksSN75LVDS84ADGGR | |||
| Americas | Newark | 763 | |
| Rochester Electronics | >1k | ||
| Worldwide | DigiKey | 849 | |
| Mouser Electronics | 85 | ||
| TI Lead Time*: 20 WeeksSN75LVDS84ADGGRG4 | |||
| Worldwide | DigiKey | Available | |
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SN75LVDS84ADGG | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN75LVDS84ADGGG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN75LVDS84ADGGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SN75LVDS84ADGGRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SN75LVDS84A 
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SN75LVDS83B | FlatLink 10-135MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS86A | FlatLink(TM) Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS82 | FlatLink(TM) Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83 | FlatLink(TM) Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN75LVDS83A | Flatlink 10-100MHz Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS86A | Flatlink Receiver | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS301 | Programmable 27-Bit Display Serial Interface Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN65LVDS84A | Flatlink Transmitter | DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) | TI customers also evaluated this product. |
| SN74AVC16T245 | 16-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| OMAP3530 | Applications Processor | OMAP Applications Processors-OMAP35x PROCESSORS | TI customers also evaluated this product. |
| TPS5430 | 5.5V to 36V, 3A, 500kHz Step Down SWIFT™ Converter | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| SN74AVC2T45 | Dual-Bit Dual-Supply Bus Transceiver with Configurable Voltage Translation and 3-State Outputs | VOLTAGE LEVEL TRANSLATION-DUAL SUPPLY TRANSLATORS | TI customers also evaluated this product. |
| TPA2012D2 | 2.1-W Stereo Class-D Audio Amplifier with Gain Select (TPA2012) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TFP410 | PanelBus DVI Transmitter 165MHz | DISPLAY INTERFACE-PANELBUS (DVI) | TI customers also evaluated this product. |
| TPS2065 | Single 1A Current-Limited, Power-Distribution Switches for USB Applications | PCMCIA AND USB-USB POWER SWITCHES | TI customers also evaluated this product. |
| TPS54160 | 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TPS51116 | DDR1, DDR2, DDR3 Switcher and LDO | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN74LVC1G17 | Single Schmitt-Trigger Buffer | LITTLE LOGIC-LL BUFFER, DRIVER AND TRANSCEIVER | TI customers also evaluated this product. |

Most Popular Tags for SN75LVDS84A: