SN761634 Status: ACTIVE

FM Transmitter


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN761634
Input Frequency(MHz)0.00002-0.015  
Noise Figure(dB)55 (stereo S/N)  
Supply(V)2.5-4.0  
Power Consumption(mW)36  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN761633: FM stereo radio with transmitter
  • TPS74401: Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart
  • MAX3232: 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver
  • LMV321: Single Low-Voltage Rail-to-Rail Output Operational Amplifier

Product Information

Features

  • Single-Chip FM Stereo Transmitter
  • Selectable I2C/Parallel Control Mode
  • VCC = 2.5 V to 4 V
  • 76 MHz to 108 MHz Tx Frequency Range
  • Selectable –7-, –3-, 1-, 4-dBm Tx Hi-Power Output
  • ICC = 12 mA (Depends on Tx Power)
  • 32.768 kHz Clock
  • 24-Pin Quad Flatpack No Lead (QFN) Package, 4 × 4 mm
  • Standby
  • Fourth Order 15-kHz Low Pass Filter (LPF)
  • APPLICATIONS
    • Portable Audio Player
    • MP3 Player
    • Personal Navigation Device (PNDs)
    • Portable Media Player (PMPs)

Description

The SN761634 is an FM stereo transmitter IC for portable audio players.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
SN761634RTWRACTIVE-20 to 851.20 | 1kuQFN (RTW) | 24 3000Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:50 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN761634RTWR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN761634RTWR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN761634 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN761633 FM stereo radio with transmitter VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
TPS74401 Single Output LDO, 3.0A, Adj.(0.8 to 3.3V), Fast Transient Response, Programmable SoftStart LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
MAX3232 3-V to 5.5-V Multichannel RS-232 Line Driver/Receiver INTERFACE-RS-232 TI customers also evaluated this product.
LMV321 Single Low-Voltage Rail-to-Rail Output Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPS54160 3.5V to 60V, 1.5A Step Down SWIFT™ Converter with Eco-Mode™ DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
MSP430F2132 16-bit Ultra-Low-Power Microcontroller, 8kB Flash, 512B RAM, 10 bit ADC, 1 USCI MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPS65150 5V/2A(I/O), 4-CH Multi-Converter w/ VCOM Op-Amp & GPM for LCD Bias, 24 QFN/TSSOP LIGHTING AND DISPLAY SOLUTIONS-LCD/OLED DISPLAY BIAS SOLUTIONS TI customers also evaluated this product.
TSC2046 4-Wire Touch Screen Controller with low voltage digital I/O TOUCH SCREEN CONTROLLER-TOUCH SCREEN CONTROLLER ONLY TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here