SN761667 Status: ACTIVE

Digital TV Tuner IC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN761667
Input Frequency(MHz)44 to 863  
Noise Figure(dB)9 to 12  
Supply(V)5  
Power Consumption(mW)575  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • SN761662: Digital TV Tuner IC
  • SN761683B: TV Tuner IC
  • SN761681: TV Tuner IC
  • MSP430F2011: 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator
  • OPA2277: High Precision Operational Amplifiers
  • TPS61200: 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN

More Related Products

Product Information

Features

  • Integrated Mixer/Oscillator/PLL and IF GCA
  • VHF-L, VHF-H, UHF Three-Band Local Oscillator
  • RF AGC Detector Circuit
  • I2C Bus Protocol Bidirectional Data Transmission
  • High-Voltage Tuning Voltage Output
  • Four NPN-Type Band-Switch Drivers
  • One Auxiliary Port/5-Level ADC
  • Crystal Oscillator Output
  • Programmable Reference Divider Ratio (24/28/50/64/80/128)
  • Low Distortion IF Gain Controlled Amplifier
  • Standby Mode
  • 5-V Power Supply
  • 40-Pin Quad Flatpack No-Lead (QFN) Package
  • APPLICATIONS
    • Digital TV
    • Digital CATV
    • Set-Top Box

Description

The SN761667 is a low-phase-noise synthesized tuner IC designed for digital TV tuning systems. The circuit consists of a PLL synthesizer, three-band local oscillator and mixer, RF AGC detector circuit, and IF gain-controlled amplifier. The SN761667 is available in a small QFN package.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
SN761667RHARACTIVE-20 to 851.50 | 1kuQFN (RHA) | 40 View 2500 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:47 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN761667RHAR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN761667RHAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2A-260C-4 WKSViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN761667 Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN761662 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761683B TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761681 TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761640 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761685 TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761668 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761642 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761664 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761678B TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
MSP430F2011 16-bit Ultra-Low-Power Microcontroller, 2kB Flash, 128B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
OPA2277 High Precision Operational Amplifiers PRECISION AMPLIFIER-LOW OFFSET VOLTAGE TI customers also evaluated this product.
TPS61200 0.3V Input Voltage Boost Converter with 1.3A Switches and 'Down Mode' in a 3x3 QFN DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-UP REGULATORS TI customers also evaluated this product.
MSP430F2121 16-bit Ultra-Low-Power Microcontroller, 4kB Flash, 256B RAM, Comparator MSP430™16-BIT ULTRA-LOW POWER MCUS-2XX 16MHZ SERIES TI customers also evaluated this product.
TPS54310 3V to 6V, 3A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS54620 4.5V to 17V Input, 6A Synchronous Step Down SWIFT™ Converter DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TL062 Dual Low-Power JFET-Input General-Purpose Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TPA5050 Stereo Digital Audio Delay Processor With I2C Control DIGITAL AUDIO INTERFACE-SAMPLE RATE CONVERTER TI customers also evaluated this product.
TL16C554A Quad UART with 16-Byte FIFOs INTERFACE-UARTS TI customers also evaluated this product.
TLC1549 10-Bit, 38 kSPS ADC Serial Out, On-Chip System Clock, Single Ch. DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here