SN761678B Status: ACTIVE

TV Tuner IC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 SN761678B
Input Frequency(MHz)50 to 860  
Noise Figure(dB)9.5 to 11  
Supply(V)5  
Power Consumption(mW)350  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

More Related Products

Product Information

Features

  • Single-Chip Mixer/Oscillator and Phase-Locked Loop (PLL) Synthesizer
  • Three-Band Local Oscillator
  • I2C Bus Protocol (Bidirectional Data Transmission)
  • 30-V Tuning Voltage Output
  • Four NPN-Type Band-Switch Drivers
  • Programmable Reference Divider Ratio (512, 640, or 1024)
  • External 4-Pin Intermediate Frequency (IF) Filter Between Mixer Output and IF Amplifier Input
  • 5-V Power Supply
  • 30-Pin Thin Shrink Small-Outline Package (TSSOP)
  • APPLICATIONS
    • TVs
    • VCR/DVD Recorders
    • Set-Top Boxes

Description

The SN761678B is a synthesized tuner IC designed for TV tuning systems. The circuit consists of a phase-locked loop (PLL) synthesizer, three-band local oscillator and mixer, 30-V output tuning amplifier, and four NPN band-switch drivers. The device is available in a small-outline package. A 15-bit programmable counter and reference divider are controlled by I2C bus protocol. Tuning step frequency is selectable by this reference divider ratio for a crystal oscillator.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
SN761678BDBTRACTIVE-20 to 851.00 | 1kuTSSOP (DBT) | 30 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
SN761678BDBTRG4ACTIVE-20 to 851.00 | 1kuTSSOP (DBT) | 30 View 2000 Download CAD Format for this Symbol Download CAD Format for this Footprint
SN761678BDCHRACTIVE-20 to 851.00 | 1kuTSSOP (DCH) | 30  2000  Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksSN761678BDBTR
AsiaWPI >1k
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksSN761678BDBTRG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksSN761678BDCHR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
SN761678BDBTR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN761678BDBTRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
SN761678BDCHR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for SN761678B Help

Datasheet

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
SN761678 TV/VCR Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761640 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761685 TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761664 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761681 TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.
SN761668 Digital TV Tuner IC VIDEO AND IMAGING-TUNERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here