|
|
|
|
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
View All Features in Datasheet Description
The SRC4382 is a highly-integrated CMOS device designed for use in professional and broadcast digital audio systems. The SRC4382 combines a high-performance, two-channel, asynchronous sample rate converter (SRC) with a digital audio interface receiver (DIR) and transmitter (DIT), two audio serial ports, and flexible distribution logic for interconnection of the function block data and clocks. The DIR and DIT are compatible with the AES3, S/PDIF, IEC 60958, and EIAJ CP-1201 interface standards. The audio serial ports, DIT, and SRC may be operated at sampling rates up to 216kHz. The DIR lock range includes sampling rates from 20kHz to 216kHz. The SRC4382 is configured using on-chip control registers and data buffers, which are accessed through either a 4-wire serial peripheral interface (SPI) port, or a 2-wire Philips I2C bus interface. View All Description in Datasheet |
| Price | Packaging | CAD Design Tools | Samples | ||||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Symbols | Footprints | Samples |
| SRC4382IPFB | ACTIVE | -40 to 85 | 7.15 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (5+1) | Purchase Samples | ||
| SRC4382IPFBG4 | ACTIVE | -40 to 85 | 7.15 | 1ku | TQFP (PFB) | 48 | View | 250 | JEDEC TRAY (5+1) | Purchase Samples | ||
| SRC4382IPFBR | ACTIVE | -40 to 85 | 6.50 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | |||
| SRC4382IPFBRG4 | ACTIVE | -40 to 85 | 6.50 | 1ku | TQFP (PFB) | 48 | View | 1000 | LARGE T&R | |||
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:48 AM GMT, 20 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksSRC4382IPFB | |||
| Americas | Arrow | >1k | |
| TI Lead Time*: 20 WeeksSRC4382IPFBG4 | |||
| Europe | Abacus Polar | >1k | |
| TI Lead Time*: 20 WeeksSRC4382IPFBR | |||
| None Reported View Distributors | |||
| TI Lead Time*: 20 WeeksSRC4382IPFBRG4 | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| SRC4382IPFB | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SRC4382IPFBG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SRC4382IPFBR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
| SRC4382IPFBRG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-2-260C-1 YEAR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for SRC4382 
| Name | Part # | Company | Tool / Software Type |
| SRC4382 Evaluation Module (EVM) and USB motherboard | SRC4382EVM-PDK | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| SRC4392 | High-end Combo Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| SRC4192 | High-End Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| SRC4190 | 192kHz Stereo Asynchronous Sample Rate Converters | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| SRC4184 | 4-Channel, Asynchronous Sample Rate Converter | DIGITAL AUDIO INTERFACE-LIP SYNC DELAY IC | TI customers also evaluated this product. |
| DIX4192 | Digital Audio Interface Transceiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSCEIVER | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER | TI customers also evaluated this product. |
| TAS1020B | Stereo USB Audio Interface | USB AUDIO-USB STREAMING CONTROLLERS | TI customers also evaluated this product. |
| DIT4192 | 192 kHz Digital Audio Transmitter | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSMITTER | TI customers also evaluated this product. |
| PCM1804 | 112dB SNR Stereo ADC with Differential Inputs | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |
| SN65LVDS1 | Single LVDS Transmitter | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| TPS40060 | Wide Input (10V-55V) up to 1 MHz Frequency Synchronous Buck Controller, source only | NON-ISOLATED SWITCHING DC/DC REGULATORS-DC/DC CONTROLLERS (EXTERNAL SWITCH) | TI customers also evaluated this product. |
| SN65LVDS047 | Quad LVDS Transmitter with Flow-Through Pinout | LVDS/M-LVDS/ECL/CML-LVDS PHYS (<800MBPS) | TI customers also evaluated this product. |
| TAS3108 | Digital Audio Processor | DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS | TI customers also evaluated this product. |
| PCM4202 | 118dB SNR Stereo Audio ADC | AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL | TI customers also evaluated this product. |

Most Popular Tags for SRC4382: