|
|
|
|
Product InformationFeatures
View All Features in Datasheet Description
The TALP1000B is a high-performance micromirror designed for use in multiple light steering applications. The large 2-axis micromirror is constructed of single crystal silicon, which has no grain boundaries and is virtually defect free. This produces a hinge with no work hardening and gives the TALP1000B superior reliability characteristics. The gold coated optically active surface of the TALP1000B provides excellent reflectivity in the 700 nm 10 um wavelength range. The mirrors large size, large radius of curvature and high reflectivity make it easy to incorporate into many optical designs. The electromagnetic drive of the TALP1000B allows low voltage and low-power actuation. The mirror can be driven using an analog drive resulting in precise pointing resolution over the entire range of motion. View All Description in Datasheet |
| Price | Packaging | Samples | ||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Package QTY | Package Carrier | Samples |
| TALP1000B | ACTIVE | -10 to 70 | 199.00 | 1ku | XCEPT (COC) | 12 | 10 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TALP1000B | View | ||||
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TALP1000B 

Most Popular Tags for TALP1000B: