TAS1020B Status: ACTIVE

Stereo USB Audio Interface


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS1020B
DMA Channels2  
Number of Audio Channels(Max)4  
Supply Voltage(s)(V)3.3  
Application Code Space(kB)6  
Buffer Size(kB)1.4  
Operating Temp Range(Celsius)0 to 70  
Pin/Package48TQFP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TUSB3200A: USB Streaming Controller
  • PCM2704: 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface)
  • PCM2707: 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control + I2S)
  • PCM1794A: 132dB SNR Highest Performance Stereo DAC (H/W Control)

Product Information

Features

  • Universal Serial Bus (USB)
    • USB specification version 1.1 compatible
    • USB audio class specification 1.0 compatible
    • Integrated USB transceiver
    • Supports 12 Mb/s data rate (full speed)
    • Supports suspend/resume and remote wake-up
    • Supports control, interrupt, bulk, and isochronous data transfer types
    • Supports up to a total of seven IN endpoints and seven OUT endpoints in addition to the control endpoint
    • Data transfer type, data buffer size, single or double buffering is programmable for each endpoint
    • On-chip adaptive clock generator (ACG) supports asynchronous, synchronous and adaptive synchronization modes for isochronous endpoints
    • To support synchronization for streaming USB audio data, the ACG can be used to generate the master clock for the codec
  • Micro-Controller Unit (MCU)
    • Standard 8052 8-bit core
    • 8K bytes of program memory ROM that contains a boot loader program and a library of commonly used USB functions
    • 6016 bytes of program memory RAM which is loaded by the boot loader program
    • 256 bytes of internal data memory RAM
    • Two GPIO ports
    • MCU handles all USB control, interrupt, and bulk endpoint transfers
  • DMA Controller
    • Two DMA channels to support streaming USB audio data to/from the codec port interface
    • Each channel can support a single USB isochronous endpoint
    • In the I2S mode the device can support DAC/ADCs at different sampling frequencies
    • A circular programmable FIFO used for isochronous audio data streaming
  • Codec Port Interface
    • Configurable to support AC ‘97 1.X, AC ‘97 2.X, AIC or I2S serial interface formats
    • I2S modes can support a combination of one DAC and/or two ADCs
    • Can be configured as a general-purpose serial interface
    • Can support bulk data transfer using DMA for higher throughput
  • I2C Interface
    • Master only interface
    • Does not support a multimaster bus environment
    • Programmable to 100 kb/s or 400 kb/s data transfer speeds
    • Supports wait states to accommodate slow slaves
  • General Characteristics
    • High performance 48-pin TQFP Package
    • On-chip phase-locked loop (PLL) with internal oscillator is used to generate internal clocks from a 6 MHz crystal input
    • Reset output available which is asserted for both system and USB reset
    • External MCU mode supports application firmware development
    • 8K ROM with boot loader program and commonly used USB functions library
    • 3.3 V core and I/O buffers

Description

The TAS1020B integrated circuit (IC) is a universal serial bus (USB) peripheral interface device designed specifically for applications that require isochronous data streaming. Applications include digital speakers, which require the streaming of digital audio data between the host PC and the speaker system via the USB connection. The TAS1020B device is fully compatible with the USB Specification Version 1.1 and the USB Audio Class Specification.

The TAS1020B uses a standard 8052 microcontroller unit (MCU) core with on-chip memory. The MCU memory includes 8K bytes of program memory ROM that contains a boot loader program. At initialization, the boot loader program downloads the application program code to a 6,016-byte RAM from either the host PC or a nonvolatile memory on the printed-circuit board (PCB). The MCU handles all USB control, interrupt and bulk endpoint transactions. DMA channels are provided to handle isochronous endpoint transactions.

The USB interface includes an integrated transceiver that supports 12 Mb/s (full speed) data transfers. In addition to the USB control endpoint, support is provided for up to seven IN endpoints and seven OUT endpoints. The USB endpoints are fully configurable by the MCU application code using a set of endpoint configuration blocks that reside in on-chip RAM. All USB data transfer types are supported.

The TAS1020B device also includes a codec port interface (C-Port) that can be configured to support several industry standard serial interface protocols. These protocols include the audio codec (AC) ’97 Revision 1.X, the AC ’97 Revision 2.X and several inter-IC sound (I2S) modes.

A direct memory access (DMA) controller with two channels is provided for streaming the USB isochronous data packets to/from the codec port interface. Each DMA channel can support one USB isochronous endpoint.

An on-chip phase lock loop (PLL) and adaptive clock generator (ACG) provide support for the USB synchronization modes, which include asynchronous, synchronous and adaptive.

Other on-chip MCU peripherals include an inter-IC control (I2C) serial interface, and two 8-bit general-purpose input/output (GPIO) ports.

The TAS1020B device is implemented in a 3.3-V 0.25 um CMOS technology.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TAS1020BPFBACTIVE0 to 703.55 | 1kuTQFP (PFB) | 48 View 250 Download CAD Format for this Symbol Download CAD Format for this Footprint
TAS1020BPFBG4ACTIVE0 to 703.55 | 1kuTQFP (PFB) | 48 View 250 Download CAD Format for this Symbol Download CAD Format for this Footprint
TAS1020BPFBRACTIVE0 to 703.55 | 1kuTQFP (PFB) | 48 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TAS1020BPFBRG4ACTIVE0 to 703.55 | 1kuTQFP (PFB) | 48 View 1000 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:37 AM GMT, 06 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS1020BPFB
AmericasAvnet 120
Rochester Electronics >1k
AsiaWPI 92
TI Lead Time*: 20 WeeksTAS1020BPFBG4
AsiaFarnell Asia 253
EuropeFarnell 253
TI Lead Time*: 20 WeeksTAS1020BPFBR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTAS1020BPFBRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS1020BPFB RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TAS1020BPFBG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TAS1020BPFBR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView
TAS1020BPFBRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-2-260C-1 YEARViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS1020B Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TAS1020B Evaluation Module by IndesignTAS-3P-ILLC-1020BEVMINDesign, LLCDevelopment Boards/EVMs
TAS1020 Firmware Development KitTAS1020FDKTexas InstrumentsDevelopment Platforms
TAS1020B Low Cost Headset Reference Design Board by IndesignDA-3P-ILLC-REF107INDesign, LLCDevelopment Platforms
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
PCM2900   Stereo USB1.1 CODEC with line-out (HID Interface)   USB AUDIO - USB CODECS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
PCM2901   Stereo USB1.1 CODEC with line-out, Self-powered (HID Interface)   USB AUDIO - USB CODECS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
PCM2902   Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Bus-powered (HID Interface)   USB AUDIO - USB CODECS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
PCM2903   Stereo USB1.1 CODEC with line-out and S/PDIF I/O, Self-powered (HID Interface)   USB AUDIO - USB CODECS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TUSB3200A   USB Streaming Controller   USB AUDIO - USB STREAMING CONTROLLERS   The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
TUSB3200A USB Streaming Controller USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
PCM2704 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface) USB AUDIO-USB DACS TI customers also evaluated this product.
PCM2707 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (S/W Control + I2S) USB AUDIO-USB DACS TI customers also evaluated this product.
PCM1794A 132dB SNR Highest Performance Stereo DAC (H/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
PCM2706 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (I2S) USB AUDIO-USB DACS TI customers also evaluated this product.
PCM2906B Stereo USB CODEC with line out and S/PDIF, Bus-powered USB AUDIO-USB CODECS TI customers also evaluated this product.
PCM2912A Audio CODEC with USB Interface, Mono Microphone Input and Stereo Headphone Output USB AUDIO-USB CODECS TI customers also evaluated this product.
PCM2902B Stereo Audio Codec with USB Interface, Single-Ended Analog and S/PDIF In/Out USB AUDIO-USB CODECS TI customers also evaluated this product.
DIX4192 Digital Audio Interface Transceiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO TRANSCEIVER TI customers also evaluated this product.
PCM2900B Stereo USB1.1 CODEC with line-out (HID Interface) USB AUDIO-USB CODECS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

Most Popular Tags for TAS1020B:

View All Tags

Other Support



Click Here