TAS3202 Status: ACTIVE

High Performance Digital Audio SOC


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS3202
Clock Speed(MHz)135  
Processing Bits48  
Fs(kHz)44.1,48  
# of ADCs/DNR(db)2/102  
# of DACs/DNR(db)2/105  
Serial Audio Input/Ouput Channels4/4  
Operating Temp Range(Celsius)0 to 70  
Pin/Package64TQFP  
Approx. Price (US$) 5.65 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TAS3308: Digital Audio SoC with PWM
  • TAS3103A: Digital Audio Processor with 3D Effects
  • TAS3204: High Performance Dual Core DSP/MCU Audio Processor
  • TAS5630: Analog input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TMS320VC5505: Low-Power Fixed-Point Digital Signal Processor
  • TAS1020B: Stereo USB Audio Interface

More Related Products

Product Information

Features

  • High-Quality Audio Performance: 102-dB Analog-to-Digital Converter
    (ADC)/105-dB Digital-to-Analog Converter (DAC) (Typical) DNR
  • Two Differential Stereo Analog Inputs Multiplexed to One Stereo Input ADC
  • One Differential Stereo Output DAC
  • Two Serial Audio Inputs (Four Channels) and Two Serial Audio Outputs
    (Four Channels)
  • 135-MHz Maximum Speed, >2812 Total Processing cycles Per Sample
    at 48 kHz (2000 Available for Application code)
  • 512×Fs XTAL Input in Master Mode, 512×Fs MCLK_IN in Slave Mode
  • 48-kHz Sample Rate in Clock Master Mode
  • 44.1-kHz or 48-kHz Sample Rate in Clock Slave Mode
  • 48-Bit Data Path and 28-Bit Coefficients
  • 768 Words of 48-Bit Data Memory
  • 1022 Words of 28-Bit Coefficient Memory
  • 3K Words of 55-Bit Program RAM
  • Hardware Single-Cycle Multiplier (28×48)
  • 5.88K Words of 24-Bit Delay Memory (122.5 ms at 48 kHz)
  • Data Formats: Left Justified, Right Justified, and I2S
  • Two I2C Ports for Slave/Master Download
  • Single 3.3-V Power Supply
  • Applications
    • MP3 Docking Systems
    • Digital Televisions

View All Features in Datasheet

Description

The TAS3202 is an audio system-on-a-chip (SOC) designed for mini/micro systems, multimedia-speaker, and MP3 player docking systems. It includes analog interface functions: two multiplex (MUX) stereo inputs with one stereo analog-to-digital converter (ADC) and one stereo digital-to-analog converter (DAC) with analog outputs consisting of differential stereo line drivers. Four channels of serial digital audio processing are also provided. The TAS3202 has a programmable audio digital signal processor (DSP) that preserves high-quality audio by using a 48-bit data path, 28-bit filter coefficients, and a single-cycle 28×48-bit multiplier. The programmability feature allows users to customize features in the DSP RAM.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TAS3202PAGACTIVE0 to 705.65 | 1kuTQFP (PAG) | 64 View 160Purchase Samples
TAS3202PAGRACTIVE0 to 705.65 | 1kuTQFP (PAG) | 64 View 1500Purchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS3202PAG
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS3202PAG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TAS3202PAGR      View

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS3202 Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
TAS3204EVM Evaluation ModuleTAS3204EVMTexas InstrumentsDevelopment Boards/EVMs

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TAS3308 Digital Audio SoC with PWM DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3103A Digital Audio Processor with 3D Effects DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3204 High Performance Dual Core DSP/MCU Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3208 Dual Core Digital Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3108 Digital Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3208I Dual Core Digital Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3218 Digital Audio SoC for multi-channel application DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TMS320VC5505 Low-Power Fixed-Point Digital Signal Processor TMS320C5000 DSP PLATFORM-TMS320C55X DSP GENERATION TI customers also evaluated this product.
TAS1020B Stereo USB Audio Interface USB AUDIO-USB STREAMING CONTROLLERS TI customers also evaluated this product.
TAS5631 PWM input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here