TAS5122 Status: ACTIVE

50-W Stereo Digital Amplifier Power Stage


      
         
Alert me about changes<br/>to this product

 TAS5112A TAS5122TAS5132 TAS5142 TAS5152 TAS5162 
Speaker ChannelsStereo  Stereo  Stereo  Stereo  Stereo  Stereo  
Output Power(W)50  30  20  100  125  200  
Load(Min)(ohms)6  6  6  2  2  3  
Half Power THD + N @ 1 kHz (%)(kHz)0.025  0.05  0.03  0.1  0.1  Less Than 0.05  
Dynamic Range(dB)95  95  106  110  110  110  
Fs(Min)(kHz)192  192  192  192  192  192  
Fs(Max)(kHz)432  432  432  432  432  432  
Digital Supply (up to 5 V)(V)3 - 3.6  3 - 3.6  3 - 3.6  3 - 3.6  3 - 3.6  3 - 3.6  
Analog Supply(V)16 - 30.5  16 - 25.5  10.8 - 13.2  10.8 - 13.2  10.8 - 13.2  10.8 - 13.2  
Power Supply(V)0 - 30.5  0 - 25.5  0 - 19  0 - 34  0 - 37  0 - 50  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70  0 to 70  0 to 70  
Pin/Package56HTSSOP  56HTSSOP  44HTSSOP  36HSSOP, 44HTSSOP  36HSSOP  36HSSOP, 44HTSSOP  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5112A: 50-W Stereo Digital Amplifier Power Stage
  • TAS5142: 100-W Stereo Digital Amplifier Power Stage
  • TAS5132: 20-W Stereo Digital Amplifier Power Stage
  • TPA3106D1: 40-W Mono Class-D Audio Power Amplifier (TPA3106)
  • TPA3110D2: 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110)
  • TPA3123D2: 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)

More Related Products

Product Information

Features

  • 2 × 30 W (BTL) Into 6 at 1 kHz
  • 95-dB Dynamic Range (in System With TAS5026)
  • < 0.2% THD+N (in System — 30 W RMS Into 6- Resistive Load)
  • Device Power Efficiency Typical >90% Into 6- Load
  • Self-Protection Design (Including Undervoltage, Overtemperature and Short Conditions) With Error Reports
  • Internal Gate Drive Supply Voltage Regulator
  • EMI Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theatre
    • Mini/Micro Component Systems
    • Internet Music Appliance

PurePath Digital and PowerPAD are trademarks of Texas Instruments.
Other trademarks are the property of their respective owners.

Description

The TAS5122 is a high-performance, integrated stereo digital amplifier power stage designed to drive 6- speakers at up to 30 W per channel. The device incorporates TI’s PurePath Digital™ technology and is used in conjunction with a digital audio PWM processor (TAS50XX) and a simple passive demodulation filter to deliver high-quality, high-efficiency, true-digital audio amplification.

The efficiency of this digital amplifier is typically greater than 90%, reducing the size of both the power supplies and heat sinks needed. Overcurrent protection, overtemperature protection, and undervoltage protection are built into the TAS5122, safeguarding the device and speakers against fault conditions that could damage the system.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TAS5122DCAACTIVE0 to 703.55 | 1kuHTSSOP (DCA) | 56 View 35 | TUBE Download CAD Format for this Symbol
TAS5122DCAG4ACTIVE0 to 703.55 | 1kuHTSSOP (DCA) | 56 View 35 | TUBE Download CAD Format for this Symbol
TAS5122DCARACTIVE0 to 703.25 | 1kuHTSSOP (DCA) | 56 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TAS5122DCARG4ACTIVE0 to 703.25 | 1kuHTSSOP (DCA) | 56 View 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5122DCA
AsiaWPI 15
WorldwideDigiKey 178
TI Lead Time*: 20 WeeksTAS5122DCAG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5122DCAR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5122DCARG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5122DCA RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5122DCAG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5122DCAR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5122DCARG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5122 Help

Datasheet

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TAS5001-5122C2 Evaluation Module (EVM)TAS5001-5122C2EVMTexas InstrumentsDevelopment Boards/EVMs
TAS5028-5122C6 Evaluation Module (EVM)TAS5028-5122C6EVMTexas InstrumentsDevelopment Boards/EVMs
TAS5508-5122C6 Evaluation Module (EVM)TAS5508-5122C6EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TAS5112A 50-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5142 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5132 20-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5631 PWM input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5601 20-W Stereo Digital Amplifier Power Stage with Feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5152 125-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TPA3106D1 40-W Mono Class-D Audio Power Amplifier (TPA3106) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5414A 4-Channel Automotive Digital Amplifiers DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here