TAS5132 Status: ACTIVE

20-W Stereo Digital Amplifier Power Stage


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS5112A TAS5122 TAS5132TAS5142 TAS5152 TAS5162 
Speaker ChannelsStereo  Stereo  Stereo  Stereo  Stereo  Stereo  
Output Power(W)50  30  20  100  125  200  
Load(Min)(ohms)6  6  6  2  2  3  
Half Power THD + N @ 1 kHz (%)(kHz)0.025  0.05  0.03  0.1  0.1  Less Than 0.05  
Dynamic Range(dB)95  95  106  110  110  110  
Fs(Min)(kHz)192  192  192  192  192  192  
Fs(Max)(kHz)432  432  432  432  432  432  
Digital Supply (up to 5 V)(V)3 - 3.6  3 - 3.6  3 - 3.6  3 - 3.6  3 - 3.6  3 - 3.6  
Analog Supply(V)16 - 30.5  16 - 25.5  10.8 - 13.2  10.8 - 13.2  10.8 - 13.2  10.8 - 13.2  
Power Supply(V)0 - 30.5  0 - 25.5  0 - 19  0 - 34  0 - 37  0 - 50  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  0 to 70  0 to 70  0 to 70  
Pin/Package56HTSSOP  56HTSSOP  44HTSSOP  36HSSOP, 44HTSSOP  36HSSOP  36HSSOP, 44HTSSOP  
 SamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5261: 315-W Mono Digital Amplifier Power Stage
  • TAS5162: 210-W Stereo Digital Amplifier Power Stage
  • TAS5142: 100-W Stereo Digital Amplifier Power Stage
  • TVP5150AM1: Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector
  • CD4053B: CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • OPA2345: Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser

More Related Products

Product Information

Features

  • 2×20 W at 10% THD+N Into 8- BTL
  • >100-dB SNR (A-Weighted)
  • <0.1% THD+N at 1 W
  • Thermally Enhanced Package:
    • DDV (44-pin HTSSOP)
  • High-Efficiency Power Stage (>90%) With 140-m Output MOSFETs
  • Power-On Reset for Protection on Power Up Without Any Power-Supply Sequencing
  • Integrated Self-Protection Circuits Including Undervoltage, Overtemperature, Overload, Short Circuit
  • PWM Activity Detector to detect stopped PWM inputs and protect the system
  • Error Reporting
  • EMI Compliant When Used With Recommended System Design
  • Intelligent Gate Drive
  • Pin Compatible With the TAS5142DDV
  • APPLICATIONS
    • Televisions
    • Mini/Micro Audio Systems
    • DVD Receivers
    • Home Theaters

All other trademarks are the property of their respective owners

Description

The TAS5132 is an integrated stereo digital amplifier power stage with an advanced protection system. The TAS5132 is capable of driving a 6- bridge-tied load (BTL) at up to 25 W per channel with low integrated noise at the output, low THD+N performance, and low idle power dissipation.

A low-cost, high-fidelity audio system can be built using a TI chipset, comprising a modulator (e.g., TAS5086) and the TAS5132. This system only requires a simple passive LC demodulation filter to deliver high-quality, high-efficiency audio amplification with proven EMI compliance. This device requires two power supplies, at 12 V for GVDD and VDD, and at 18 V for PVDD. The TAS5132 does not require power-up sequencing due to internal power-on reset.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TAS5132DDVACTIVE0 to 702.30 | 1kuHTSSOP (DDV) | 44 35 | TUBE Download CAD Format for this Symbol
TAS5132DDVG4ACTIVE0 to 702.30 | 1kuHTSSOP (DDV) | 44 35 | TUBE Download CAD Format for this Symbol
TAS5132DDVRACTIVE0 to 702.10 | 1kuHTSSOP (DDV) | 44 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples
TAS5132DDVRG4ACTIVE0 to 702.10 | 1kuHTSSOP (DDV) | 44 2000 | LARGE T&R Download CAD Format for this SymbolPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 20 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5132DDV
AmericasArrow 14
Newark 120
AsiaFarnell Asia 120
WPI 52
WorldwideDigiKey 105
Mouser Electronics 140
TI Lead Time*: 20 WeeksTAS5132DDVG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5132DDVR
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5132DDVRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5132DDV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5132DDVG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5132DDVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5132DDVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5132 Help

Datasheet

  • TAS5132  (PDF, 597 KB)
    19 Dec 2006

Application Notes

User Guides

More Literature

Tools & Software

NamePart # Company Tool / Software Type
TAS5132DDV2 Evaluation Module (EVM)TAS5132DDV2EVMTexas InstrumentsDevelopment Boards/EVMs
TAS5132DDV6 Evaluation Module (EVM)TAS5132DDV6EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TAS5261 315-W Mono Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5162 210-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5142 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5122 50-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5112A 50-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5102 20-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5342 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
CD4053B CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
OPA2345 Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
BQ2013H NiCd/NiMH/Lead-Acid Gas Gauge For High Discharge Rates (>10A), Pgmable Offset Error & Load Comp. BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
TPS65053 5-Channel Power Mgmt IC with two step down converters and 3 low-input voltage LDOs POWER MANAGEMENT MULTI-CHANNEL IC (PMIC) SOLUTIONS-PMIC SOLUTIONS WITH AND WITHOUT BATTERY CHARGER TI customers also evaluated this product.
PCM1791A 113dB SNR Stereo DAC (S/W Control) AUDIO CONVERTER AND CODEC-DIGITAL TO ANALOG TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TAS5086 6 Channel Digital Audio PWM Processor DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) TI customers also evaluated this product.
SN74CBTD3306 Dual FET Bus Switch With Level Shifting VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.
PCM1803A 103dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here