TAS5186A Status: ACTIVE

210-W (5.1-Channel) Digital Amplifier Power Stage


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS5186A
Speaker Channels6  
Output Power(W)30  
Load(Min)(ohms)3  
Half Power THD + N @ 1 kHz (%)(kHz)0.07  
Dynamic Range(dB)105  
Fs(Min)(kHz)192  
Fs(Max)(kHz)432  
Digital Supply (up to 5 V)(V)3 - 3.6  
Analog Supply(V)10.8 - 13.2  
Power Supply(V)0 - 40  
Operating Temp Range(Celsius)0 to 70  
Pin/Package44HTSSOP  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5176: 100-W (5.1 Channel) Digital Amplifier Power Stage
  • TAS5162: 210-W Stereo Digital Amplifier Power Stage
  • TAS5631: PWM input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TAS5086: 6 Channel Digital Audio PWM Processor
  • TAS5508B: 8 Channel Digital Audio PWM Processor
  • SN74LVC1G3157: Single-Pole, Double-Throw Analog Switch

More Related Products

Product Information

Features

  • Total Output Power @ 10% THD+N
    • 5×30 W @ 6
  • 105-dB SNR (A-Weighted)
  • 0.07% THD+N @ 1 W
  • Power Stage Efficiency > 90% Into Recommended Loads (SE)
  • Integrated Self-Protection Circuits
    • Undervoltage
    • Overtemperature
    • Overload
    • Short Circuit
  • Integrated Active-Bias Control to Avoid DC Pop
  • Thermally Enhanced 44-Pin HTSSOP Package
  • EMI-Compliant When Used With Recommended System Design
  • APPLICATIONS
    • DVD Receiver
    • Home Theater in a Box

PowerPAD is a trademark of Texas Instruments.

Description

The TAS5186A is a high-performance, six-channel, digital-amplifier power stage with an improved protection system. The TAS5186A is capable of driving a 6-, single-ended subwoofer greater than 60 W at 10% THD+N performance.

A low-cost, high-fidelity audio system can be built using a TI chipset comprising a modulator (e.g., TAS5086) and the TAS5186A. This device does not require power-up sequencing because of the internal power-on reset.

The TAS5186A requires only simple passive demodulation filters on its outputs to deliver high-quality, high-efficiency audio amplification. The device efficiency of the TAS5186A is greater than 90% when driving 6- subwoofer speaker.

The TAS5186A has an innovative protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TAS5186ADDVACTIVE0 to 706.00 | 1kuHTSSOP (DDV) | 44 35 | TUBE Download CAD Format for this SymbolPurchase Samples
TAS5186ADDVG4ACTIVE0 to 706.00 | 1kuHTSSOP (DDV) | 44 35 | TUBE Download CAD Format for this SymbolPurchase Samples
TAS5186ADDVRACTIVE0 to 705.50 | 1kuHTSSOP (DDV) | 44 2000 | LARGE T&R Download CAD Format for this Symbol
TAS5186ADDVRG4ACTIVE0 to 705.50 | 1kuHTSSOP (DDV) | 44 2000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:46 AM GMT, 22 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5186ADDV
AmericasNewark 64
Rochester Electronics 35
AsiaWPI 10
WorldwideDigiKey 17
TI Lead Time*: 20 WeeksTAS5186ADDVG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5186ADDVR
WorldwideDigiKey >1k
TI Lead Time*: 20 WeeksTAS5186ADDVRG4
WorldwideDigiKey  Available
Mouser Electronics >1k
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5186ADDV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5186ADDVG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5186ADDVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5186ADDVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5186A Help

Datasheet

Tools & Software

NamePart # Company Tool / Software Type
TAS5086-5186V6 Evaluation Module (EVM)TAS5086-5186V6EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TAS5176 100-W (5.1 Channel) Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5162 210-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5631 PWM input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5352 125-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5261 315-W Mono Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5086 6 Channel Digital Audio PWM Processor DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) TI customers also evaluated this product.
TAS5508B 8 Channel Digital Audio PWM Processor DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) TI customers also evaluated this product.
SN74LVC1G3157 Single-Pole, Double-Throw Analog Switch SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
PCM2704 98dB SNR Stereo USB2.0 FS DAC with line-out and S/PDIF output, Bus/Self-powered (Ext. ROM Interface) USB AUDIO-USB DACS TI customers also evaluated this product.
TPA3125D2 10-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3125) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
DIR9001 96kHz Digital Audio Receiver DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVER TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
LM2904 Dual Operational Amplifier OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here