TAS5342 Status: ACTIVE

100-W Stereo Digital Amplifier Power Stage


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS5342TAS5342L TAS5352 
Speaker Channels2 - 4  2 - 4  2 - 4  
Output Power(W)100  100  125  
Load(Min)(ohms)2  2  2  
Half Power THD + N @ 1 kHz (%)(kHz)0.06  0.1  0.06  
Dynamic Range(dB)110  110  110  
Fs(Min)(kHz)192  192  192  
Fs(Max)(kHz)432  432  432  
Digital Supply (up to 5 V)(V)3 - 3.6  3 - 3.6  3 - 3.6  
Analog Supply(V)10.8 - 13.2  10.8 - 13.2  10.8 - 13.2  
Power Supply(V)0 - 34  0 - 34  0 - 37  
Operating Temp Range(Celsius)0 to 70  0 to 70  0 to 70  
Pin/Package44HTSSOP  44HTSSOP  44HTSSOP  
 SamplesSamplesSamples
 InventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5132: 20-W Stereo Digital Amplifier Power Stage
  • TAS5142: 100-W Stereo Digital Amplifier Power Stage
  • TAS5342L: 100-W Stereo Digital Amplifier Power Stage
  • SN74CBTD3306: Dual FET Bus Switch With Level Shifting
  • CD4053B: CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion
  • TPS54383: Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz

More Related Products

Product Information

Features

  • Total Power Output (Bridge Tied Load)
    • 2 × 100 W at 10% THD+N Into 4
  • Total Power Output (Single Ended)
    • 4 × 40 W at 10% THD+N Into 3
  • Total Power Output (Parallel Mode)
    • 1 × 200 W at 10% THD+N Into 2
  • >110 dB SNR (A-Weighted With TAS5518 Modulator)
  • <0.1% THD+N (1 W, 1 kHz)
  • Supports PWM Frame Rates of 192 kHz to 432 kHz
  • Resistor-Programmable Current Limit
  • Integrated Self-Protection Circuitry, Including:
    • Under Voltage Protection
    • Overtemperature Warning and Error
    • Overload Protection
    • Short-Circuit Protection
    • PWM Activity Detector
  • Standalone Protection Recovery
  • Power-On Reset (POR) to Eliminate System Power-Supply Sequencing
  • High-Efficiency Power Stage (>90%) With 80-m Output MOSFETs
  • Thermally Enhanced Package 44-Pin HTSSOP (DDV)

View All Features in Datasheet

Description

The TAS5342 is a high-performance, integrated stereo digital amplifier power stage designed to drive a 4- bridge-tied load (BTL) at up to 100 W per channel with low harmonic distortion, low integrated noise, and low idle current.

The TAS5342 has a complete protection system integrated on-chip, safeguarding the device against a wide range of fault conditions that could damage the system. These protection features are short-circuit protection, over-current protection, under voltage protection, over temperature protection, and a loss of PWM signal (PWM activity detector).

A power-on-reset (POR) circuit is used to eliminate power-supply sequencing that is required for most power-stage designs.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSymbolsSamples
TAS5342DDVACTIVE0 to 703.25 | 1kuHTSSOP (DDV) | 44 35 | TUBE Download CAD Format for this SymbolPurchase Samples
TAS5342DDVG4ACTIVE0 to 703.25 | 1kuHTSSOP (DDV) | 44 35 | TUBE Download CAD Format for this SymbolPurchase Samples
TAS5342DDVRACTIVE0 to 702.95 | 1kuHTSSOP (DDV) | 44 2000 | LARGE T&R Download CAD Format for this Symbol
TAS5342DDVRG4ACTIVE0 to 702.95 | 1kuHTSSOP (DDV) | 44 2000 | LARGE T&R Download CAD Format for this Symbol

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:49 AM GMT, 26 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5342DDV
AmericasNewark 73
AsiaFarnell Asia 17
EuropeFarnell 17
TI Lead Time*: 20 WeeksTAS5342DDVG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTAS5342DDVR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTAS5342DDVRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5342DDV RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5342DDVG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5342DDVR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5342DDVRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5342 Help

Datasheet

User Guides

More Literature

Reference Designs

Description Part # Company
110 Watt Switch Mode Power Supply (SMPS) PMP2057 Texas Instruments
125 Watt Switch Mode Power Supply (SMPS) PMP3029 Texas Instruments

Tools & Software

NamePart # Company Tool / Software Type
TAS5342DDV6 Evaluation Module (EVM)TAS5342DDV6EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Customers Who Evaluated This Product Also Evaluated...
Part # Name Product Family Comments
TAS5132 20-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5142 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5342L 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5112A 50-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5352 125-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
SN74CBTD3306 Dual FET Bus Switch With Level Shifting VOLTAGE LEVEL TRANSLATION-TRANSLATING BUS SWITCHES TI customers also evaluated this product.
CD4053B CMOS Triple 2-Channel Analog Multiplexer/Demultiplexer with Logic-Level Conversion SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (greater than 5V) TI customers also evaluated this product.
TPS54383 Dual 3A Non-Synchronous Buck Converter with Integrated High Side MOSFET, 300 kHz DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
BQ2013H NiCd/NiMH/Lead-Acid Gas Gauge For High Discharge Rates (>10A), Pgmable Offset Error & Load Comp. BATTERY MANAGEMENT-BATTERY FUEL GAUGES TI customers also evaluated this product.
SN74AUC07 HEX BUFFER/DRIVER WITH OPEN-DRAIN OUTPUT BUFFERS, DRIVERS AND TRANSCEIVERS-NON-INVERTING BUFFERS AND DRIVERS TI customers also evaluated this product.
OPA2345 Low Power, Single-Supply, Rail-To-Rail Operational Amplifiers MicroAmplifier(TM) Ser PRECISION AMPLIFIER-LOW INPUT BIAS CURRENT/FET INPUT TI customers also evaluated this product.
BQ77PL900 5-10 cell Li-ion Battery protection & AFE BATTERY MANAGEMENT-LITHIUM ION PROTECTION TI customers also evaluated this product.
TVP5150AM1 Ultralow Power NTSC/PAL/SECAM Video Decoder w/Robust Sync Detector VIDEO AND IMAGING-VIDEO ENCODERS / DECODERS TI customers also evaluated this product.
TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA6204A1 1.7-W Mono, Fully Differential, Class-AB Audio Amplifier AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here