TAS5504A Status: ACTIVE

4 Channel Digital Audio PWM Processor


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS5504A
Audio Output Channels (PWM)(#)4  
Dynamic Range(dB)102  
Data Resolution16,20,24  
Digital Supply (up to 5 V)(V)3 - 3.6  
Fs(Min)(kHz)32  
Fs(Max)(kHz)192  
PWM Headphone OutputNo  
Volume ControlNo  
Loudness CompensationNo  
MuteNo  
EQNo  
Bass/Treble Tone ControlNo  
Operating Temp Range(Celsius)0 to 70  
Pin/Package64TQFP  
Approx. Price (US$) 3.50 | 1ku  
 Samples
 Inventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5504: 4 Channel Digital Audio PWM Processor
  • TAS5086: 6 Channel Digital Audio PWM Processor
  • TAS5010: Digital Audio PWM Processor
  • TAS3103A: Digital Audio Processor with 3D Effects
  • TAS5630: Analog input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TAS3108: Digital Audio Processor

Product Information

Features

  • Audio Input/Output
    • Automatic Master Clock Rate and Data
      Sample Rate Detection
    • Four Serial Audio Input Channels
    • Four PWM Audio Output Channels
    • Headphone PWM Output to Drive an External
      Differential Amplifier Like the TPA112
    • PWM Outputs Support Single-Ended and
      Bridge-Tied Loads
    • 32-, 38-, 44.1-, 48-, 88.2-, 96-, 176.4-,
      and 192-kHz Sampling Rates
    • Data Formats: 16-, 20-, or 24-Bit Left-Justified,
      I2S, or Right-Justified Input Data
    • 64 × fS Bit-Clock Rate
    • 128, 192, 256, 384, 512, and 768 × fS Master
      Clock Rates (up to a Maximum of 50 MHz)
  • Audio Processing
    • 48-Bit Processing Architecture With 76 Bits
      of Precision for Most Audio-Processing Features
    • Volume Control Range: 36 dB to –109 dB
      • Master Volume Control Range of 18 dB
        to –100 dB
      • Four Individual Channel Volume Control
        Ranges of 18-dB to –109-dB
    • Programmable Soft Volume and Mute Update Rates
    • Two Bass and Treble Tone Controls With ±18-dB Range,
      Selectable Corner Frequencies, and Second-Order Slopes
      • L, R, and C
      • Sub
    • Configurable Loudness Compensation
    • Two Dynamic Range Compressors With Two Thresholds,
      Two Offsets, and Three Slopes
    • Seven Biquads per Channel
    • 8 × 4 Input Crossbar Mixer. Each Signal Processing
      Channel Input Can Be Any Ratio of the Eight Input Channels
    • 4 × 2 Output Mixer – Channels 1 and 2. Each Output
      Can Be Any Ratio of Any Two Signal-Processed Channels.
      It Is Recommended to Use the Pass-Through Output Mixer
      Configuration.
    • 4 × 3 Output Mixer – Channels 3 and 4. Each Output
      Can Be Any Ratio of Any Three Signal-Processed Channels. It Is
      Recommended to Use the Pass-Through Output Mixer Configuration.
    • Three Coefficient Sets Stored on the Device Can Be Selected
      Manually or Automatically (Based on Specific Data Rates)
    • DC Blocking Filters
    • Able to Support a Variety of Bass-Management Algorithms
  • PWM Processing
    • 32-Bit Processing PWM Architecture With
      40 Bits of Precision
    • 8× Oversampling With 5th-Order Noise Shaping at
      32 kHz–48 kHz, 4× Oversampling at 88.2 kHz and 96 kHz,
      and 2× Oversampling at 176.4 kHz and 192 kHz
    • >102-dB Dynamic Range
    • THD+N < 0.1%
    • 20-Hz–20-kHz Flat Noise Floor for 44.1-, 48-,
      88.2-, 96-, 176.4-, and 192-kHz Data Rates
    • Digital De-Emphasis for 32-, 44.1-, and
      48-kHz Data Rates
    • Flexible Automute Logic With Programmable Threshold
      and Duration for Noise-Free Operation
    • Intelligent AM Interference Avoidance
      System Provides Clear AM Reception
    • Power-Supply Volume-Control (PSVC) Support for Enhanced
      Dynamic Range in High-Performance Applications
    • Adjustable Modulation Limit
  • General Features
    • Automated Operation With an Easy-to-Use
      Control Interface
    • I2C Serial Control Slave Interface
    • Integrated AM Interference Avoidance
    • Single 3.3-V Power Supply
    • 64-Pin TQFP Package
    • 5-V Tolerant Inputs

Description

The TAS5504A is a four-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5504A is designed to interface seamlessly with most audio digital signal processors. The TAS5504A automatically adjusts control configurations in response to clock and data-rate changes and idle conditions. This enables the TAS5504A to provide an easy-to-use control interface with relaxed timing requirements.

The TAS5504A can drive four channels of H-bridge power stages. Texas Instruments power stages are designed to work seamlessly with the TAS5504A. The TAS5504A supports either the single-ended or bridge-tied-load configuration. The TAS5504A also provides a high-performance differential output to drive an external differential-input analog headphone amplifier, such as the TPA112.

The TAS5504A uses AD modulation operating at a 384-kHz switching rate for 48-, 96-, and
192-kHz data. The 8× oversampling combined with the 5th-order noise shaper provides a broad, flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

The TAS5504A is a clocked, slave-only device. The TAS5504A receives MCLK, SCLK, and LRCLK from other system components. The TAS5504A accepts master clock rates of 128, 192, 256, 384, 512, and 768 fS. The TAS5504A accepts a 64-fS bit clock.

The TAS5504A allows for extending the dynamic range by providing a power-supply volume-control (PSVC) output signal.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsFootprintsSamples
TAS5504APAGACTIVE0 to 703.50 | 1kuTQFP (PAG) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
TAS5504APAGG4ACTIVE0 to 703.50 | 1kuTQFP (PAG) | 64 View 160 Download CAD Format for this Symbol Download CAD Format for this Footprint
TAS5504APAGRACTIVE0 to 703.50 | 1kuTQFP (PAG) | 64 View 1500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples
TAS5504APAGRG4ACTIVE0 to 703.50 | 1kuTQFP (PAG) | 64 View 1500 Download CAD Format for this Symbol Download CAD Format for this FootprintPurchase Samples

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:42 AM GMT, 08 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5504APAG
AsiaWPI 142
EuropeAvnet-SILICA 120
TI Lead Time*: 20 WeeksTAS5504APAGG4
None Reported
View Distributors
TI Lead Time*: 20 WeeksTAS5504APAGR
None Reported
View Distributors
TI Lead Time*: 20 WeeksTAS5504APAGRG4
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5504APAG RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TAS5504APAGG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TAS5504APAGR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TAS5504APAGRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5504A Help

Datasheet

Errata

Tools & Software

NamePart # Company Tool / Software Type
TAS5504-5142V4 Evaluation Module (EVM)TAS5504-5142V4EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TAS5122   50-W Stereo Digital Amplifier Power Stage   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)      
TAS5142   100-W Stereo Digital Amplifier Power Stage   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)      
TAS5152   125-W Stereo Digital Amplifier Power Stage   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)      
Customers Who Evaluated This Product Also Evaluated...
TAS5504 4 Channel Digital Audio PWM Processor DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) TI customers also evaluated this product.
TAS5086 6 Channel Digital Audio PWM Processor DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) TI customers also evaluated this product.
TAS5010 Digital Audio PWM Processor DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) TI customers also evaluated this product.
TAS3103A Digital Audio Processor with 3D Effects DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS3108 Digital Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS3204 High Performance Dual Core DSP/MCU Audio Processor DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS TI customers also evaluated this product.
TAS5631 PWM input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
LMV824 Quad Low-Voltage Operational Amplifers with Rail-To-Rail Outputs OPERATIONAL AMPLIFIER-STANDARD LINEAR AMPLIFIER TI customers also evaluated this product.
TAS5342L 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5342 100-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
PCM1808 99dB SNR Stereo ADC with Single-Ended Inputs AUDIO CONVERTER AND CODEC-ANALOG TO DIGITAL TI customers also evaluated this product.

All End-Equipment

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here