|
|
|
|
Customers Who Evaluated This Product Also EvaluatedProduct InformationFeatures
View All Features in Datasheet Description
The TAS5518C is an 8-channel digital pulse-width modulator (PWM) that provides both advanced performance and a high level of system integration. The TAS5518C is designed to interface seamlessly with most audio digital signal processors. The TAS5518C automatically adjusts control configurations in response to clock and data rate changes and idle conditions. This enables the TAS5518C to provide an easy-to-use control interface with relaxed timing requirements. The TAS5518C can drive eight channels of H-bridge power stages. Texas Instruments power stage parts TAS5111, TAS5112, or TAS5182 with FETs are designed to work seamlessly with the TAS5518C. The TAS5518C supports either the single-ended or bridge-tied-load configuration. View All Description in Datasheet |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TAS5518CPAG | ACTIVE | 0 to 70 | 7.95 | 1ku | TQFP (PAG) | 64 | View | 160 | JEDEC TRAY (10+1) | |
| TAS5518CPAGR | ACTIVE | 0 to 70 | 7.95 | 1ku | TQFP (PAG) | 64 | View | 1500 | Purchase Samples |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| Reported Distributor Inventory as of 10:46 AM GMT, 22 Nov 2009 | |||
| Region | Company | In Stock | Purchase |
| TI Lead Time*: 20 WeeksTAS5518CPAG | |||
| Americas | Avnet | 60 | |
| TI Lead Time*: 20 WeeksTAS5518CPAGR | |||
| None Reported View Distributors | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TAS5518CPAG | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
| TAS5518CPAGR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-4-260C-72 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TAS5518C 
| Name | Part # | Company | Tool / Software Type |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Customers Who Evaluated This Product Also Evaluated... | |||
| Part # | Name | Product Family | Comments |
| ADS7823 | 12-Bit Low Power,I2C Serial, Sampling Analog-To-Digital Converter | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| ADS2806 | 12-Bit, 32 MSPS Dual ADC, Int/Ext Ref., program. input range w/Out of Range Flag | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| SN74HC4852-Q1 | Automotive Catalog Dual 4-to-1 Channel Analog Multiplexer/Demultiplexer | SIGNAL SWITCHES-ANALOG SWITCHES AND MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| TPS62400 | Dual, Adjustable, 400mA and 600mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TAS5631 | PWM input 300W Stereo (600W total) class D amplifier with integrated feedback | DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) | TI customers also evaluated this product. |
| ADS62P44 | Dual 14-bit 105MSPS ADC with selectable DDR LVDS or CMOS outputs | DATA CONVERTERS-ANALOG TO DIGITAL CONVERTER | TI customers also evaluated this product. |
| TPS62410 | 2.25MHZ 2x800mA Dual Step-Down Converter with 1-Wire Interface in QFN | DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS | TI customers also evaluated this product. |
| TAS5518 | 8 Channel Digital Audio PWM Processor | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT PWM CONTROLLERS (PUREPATH TM) | TI customers also evaluated this product. |
| TAS3308 | Digital Audio SoC with PWM | DIGITAL AUDIO PROCESSORS-AUDIO PROCESSORS | TI customers also evaluated this product. |
| TS3L100 | Quad SPDT Wide Bandwidth LAN Switch with Low On-State Resistance | SWITCHES AND MULTIPLEXERS-LAN/NETWORK SWITCHES | TI customers also evaluated this product. |

No Tags are Available for this Part Number