|
|
|
|
See Also
Customers Who Evaluated This Product Also Evaluated
Product InformationFeatures
Description
The TAS5601 is a 20-W (per channel) efficient, stereo digital amplifier power stage for driving 4 single-ended speakers, 2 bridge-tied speakers, or combination of single and bridge-tied loads. The TAS5601 can drive a speaker with an impedance as low as 4Ω. The high efficiency, >90% into 8-Ω loads, of the TAS5601 eliminates the need for an external heat sink. A simple interface to a digital audio PWM processor is shown below. The TAS5601 is fully protected against faults with short-circuit protection and thermal protection as well as overvoltage and undervoltage protection. Faults are reported back to the processor to prevent devices from being damaged during overload conditions. |
| Price | Packaging | Samples | |||||
| Device | Status | Temp (oC) | Price | Quantity | Package | Pins | Top Side Marking | Package QTY | Package Carrier | Samples |
| TAS5601DCA | ACTIVE | -40 to 85 | 2.20 | 1ku | HTSSOP (DCA) | 56 | View | 35 | TUBE | Purchase Samples |
| TAS5601DCAG4 | ACTIVE | -40 to 85 | 2.20 | 1ku | HTSSOP (DCA) | 56 | View | 35 | TUBE | Purchase Samples |
| TAS5601DCAR | ACTIVE | -40 to 85 | 2.00 | 1ku | HTSSOP (DCA) | 56 | View | 2000 | LARGE T&R | |
| TAS5601DCARG4 | ACTIVE | -40 to 85 | 2.00 | 1ku | HTSSOP (DCA) | 56 | View | 2000 | LARGE T&R | |
* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.
| TI Inventory Status | Reported Distributor Inventory | |||||
| TAS5601DCA | As of 9:32 AM GMT, 03 Jul 2009 | As of 9:32 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TAS5601DCAG4 | As of 9:32 AM GMT, 03 Jul 2009 | As of 9:32 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 4 Weeks | Americas | DigiKey | Available | |||
| TAS5601DCAR | As of 9:32 AM GMT, 03 Jul 2009 | As of 9:32 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | >1k | |||
| TAS5601DCARG4 | As of 9:32 AM GMT, 03 Jul 2009 | As of 9:32 AM GMT, 03 Jul 2009 | ||||
| Lead Time | Region | Company | In Stock | Purchase | ||
| 20 Weeks | Americas | DigiKey | Available | |||
** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.
| Product Content | DPPM / MTBF / FIT Rate | ||||
| Device | Eco Plan* | Lead / Ball Finish | MSL Rating / Peak Reflow | Details | Details |
| TAS5601DCA | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TAS5601DCAG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TAS5601DCAR | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
| TAS5601DCARG4 | Green (RoHS & no Sb/Br) | CU NIPDAU | Level-3-260C-168 HR | View | View |
* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.
If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.
Most useful technical documents for TAS5601 
| Name | Part # | Company | Tool / Software Type |
| TAS5601 Evaluation Module (EVM) | TAS5601EVM4 | Texas Instruments | Development Boards/EVMs |
| Quick Search Selection Tool for Audio | AUDIO_SELECTION_TOOL | Texas Instruments | Free Evaluation Tools |
| Part # | Name | Product Family | Comments |
| TAS5706A | 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC | Closed Loop 20W Audio Amplifier with External Subwoofer Output | |
| TAS5704 | 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC (H/W Controlled) | 20 W Stereo Integrated Modulator + Power Stage with Feedback (h/w controlled) | |
| TAS5706 | 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC | 20 W Stereo Integrated Modulator + Power Stage with Feedback (s/w controlled) | |
| TAS5602 | 20-W Stereo Digital Amplifier Power Stage with Feedback | Similar device with single ended PWM inputs, HiZ pin, and improved click/pop performance | |
| Customers Who Evaluated This Product Also Evaluated... | |||
| TAS5102 | 20-W Stereo Digital Amplifier Power Stage | TI customers also evaluated this product. | |
| TAS5103 | 15-W Stereo Digital Amplifier Power Stage | TI customers also evaluated this product. | |
| TAS5602 | 20-W Stereo Digital Amplifier Power Stage with Feedback | TI customers also evaluated this product. | |
| TAS5261 | 315-W Mono Digital Amplifier Power Stage | TI customers also evaluated this product. | |
| TAS5706 | 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) | TI customers also evaluated this product. |
| TAS5706A | 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC | DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) | TI customers also evaluated this product. |
| TPA3124D2 | 15-W Stereo Class-D Audio Power Amplifier with SE Ouutpus and Fast Mute Time (TPA3124) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA1517 | Stereo, Medium Power, Class-AB Audio Amplifier | AUDIO AMPLIFIERS-CLASS-AB SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TPA2010D1 | 2.5-W Mono Class-D Audio Amplifier with Variable Gain (TPA2010) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| DIR9001 | 96kHz Digital Audio Receiver | DIGITAL AUDIO INTERFACE-DIGITAL AUDIO RECEIVERS | TI customers also evaluated this product. |
| TPA2034D1 | 2.75-W Mono Class-D Audio Amplifier with 4 V/V Fixed Gain (TPA2034) | DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS | TI customers also evaluated this product. |
| TS5A23157 | Dual 10-Ohm SPDT Analog Switch | SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) | TI customers also evaluated this product. |
| OPA2277 | High Precision Operational Amplifiers | PRECISION AMPLIFIERS-LOW OFFSET VOLTAGE | TI customers also evaluated this product. |
| SN74LVC1G125 | Single Bus Buffer Gate With 3-State Outputs | LITTLE LOGIC-SINGLE-GATES | TI customers also evaluated this product. |

No Tags are Available for this Part Number