TAS5615 Status: ACTIVE

Analog input 160W Stereo (300W total) class D amplifier with integrated feedback


      
         
Alert me about changes<br/>to this product

See Also

  • TAS5616 - 300W total power PWM input amplifier (pin to pin compatible)
  • TAS5630 - 600W total power Analog input amplifier (pin to pin compatible)
  • TAS5631 - 600W total power PWM input amplifier (pin to pin compatible)
 TAS5615TAS5630 
Headphone Channels0  0  
Output Power(W)300  600  
Load(Min)(ohms)8  4  
Supply(V)50  50  
Half Power THD + N @ 1 kHz (%)(kHz)0.03  0.03  
Iq per channel(Typ)(mA)11.5  11.5  
PSRR(dB)80  80  
Operating Temp Range(Celsius)0 to 70  0 to 70  
Pin/Package44HSSOP, 64HTQFP  44HSSOP, 64HTQFP  
 SamplesSamples
 InventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5630: Analog input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TPA3106D1: 40-W Mono Class-D Audio Power Amplifier (TPA3106)
  • TAS5424A: 4-Channel Automotive Digital Amplifier
  • TAS5631: PWM input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TAS5616: PWM input 160W Stereo (300W total) class D amplifier with integrated feedback
  • TAS5261: 315-W Mono Digital Amplifier Power Stage

More Related Products

Product Information

Features

  • Active Enabled Integrated Feedback Provides: (PurePath™ HD)
    • Signal Bandwidth up to 80kHz for High Frequency Content From High Definition Sources
    • Ultra Low 0.03% THD at 1W into 8
    • 0.03% THD Across all Frequencies for Natural Sound at 1W
    • 80dB PSRR (BTL, No Input Signal)
    • >100dB (A weighted) SNR
    • Click and Pop Free Startup
    • Minimal External Components Compared to Discrete Solutions
  • Multiple Configurations Possible on the Same PCB:
    • Mono Parallel Bridge Tied Load (PBTL)
    • 2.1 Single Ended (SE) Stereo Pair and Bridge Tied Load (BTL) Subwoofer
    • Quad Single Ended (SE) Outputs
  • Total Output Power at 10%THD+N
    • 300W in Mono PBTL Configuration
    • 160W per Channel in Stereo BTL
    • 80W per Channel in Quad Single Ended
  • High Efficiency Power Stage (> 90%) With 120 m Output MOSFETs
  • Two Thermally Enhanced Package Options:
    • PHD (64-pin QFP)
    • DKD (44-pin PSOP3)

View All Features in Datasheet

Description

The TAS5615 is a high-performance analog input CLass D amplifier with integrated closed loop feedback technology (known as PurePath™ HD). It has the ability to drive up to 160 W(1) Stereo into 8 speakers from a single 50V supply.

PurePath™ HD technology enables traditional AB-Amplifier performance (<0.03% THD) levels while providing the power efficiency of traditional class D amplifiers.

Ultra Low 0.03% THD+N is flat across all frequencies, ensuring that the amplifier doesn't add uneven distortion characteristics, and helps maintain a natural sound.

The efficiency of this Class-D amplifier is greater than 90%. Undervoltage Protection, Overtemperature, clipping, Short Circuit and Overcurrent Protection are all integrated, safeguarding the device and speakers against fault conditions that could damage the system.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsPackage QTY | Package CarrierSamples
TAS5615DKDACTIVE0 to 705.80 | 1kuHSSOP (DKD) | 44 29 | TUBEPurchase Samples
TAS5615DKDRACTIVE0 to 705.35 | 1kuHSSOP (DKD) | 44 500 | LARGE T&R
TAS5615PHDACTIVE0 to 704.90 | 1kuHTQFP (PHD) | 64 90 | JEDEC TRAY (5+1)Purchase Samples
TAS5615PHDRACTIVE0 to 704.45 | 1kuHTQFP (PHD) | 64 1000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5615DKD
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5615DKDR
WorldwideDigiKey 454
TI Lead Time*: 20 WeeksTAS5615PHD
None Reported
View Distributors
TI Lead Time*: 20 WeeksTAS5615PHDR
None Reported
View Distributors
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5615DKD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TAS5615DKDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-4-260C-72 HRViewView
TAS5615PHD RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-5A-260C-24 HRViewView
TAS5615PHDR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-5A-260C-24 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5615 Help

Datasheet

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TAS5615DKD2 Evaluation ModuleTAS5615DKD2EVMTexas InstrumentsDevelopment Boards/EVMs

Part # Name Product Family Comments
TAS5616   PWM input 160W Stereo (300W total) class D amplifier with integrated feedback   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)   300W total power PWM input amplifier (pin to pin compatible)  
TAS5630   Analog input 300W Stereo (600W total) class D amplifier with integrated feedback   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   600W total power Analog input amplifier (pin to pin compatible)  
TAS5631   PWM input 300W Stereo (600W total) class D amplifier with integrated feedback   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)   600W total power PWM input amplifier (pin to pin compatible)  
PCM1789   113dB SNR Stereo DAC   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   Complimentary Stereo DAC    
PCM1690   113dB SNR 8-Channel Audio DAC with Differential Outputs   AUDIO CONVERTER AND CODEC - DIGITAL TO ANALOG   Complimentary Octal DAC    
OPA1632   Fully Differential I/O Audio Amplifier   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   Ideal driver opamp    
Customers Who Evaluated This Product Also Evaluated...
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3106D1 40-W Mono Class-D Audio Power Amplifier (TPA3106) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5424A 4-Channel Automotive Digital Amplifier DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3123D2 25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5414A 4-Channel Automotive Digital Amplifiers DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3122D2 15-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3122) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3100D2 20-W Stereo Class-D Audio Power Amplifier (TPA3100) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard&#153 (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5631 PWM input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5616 PWM input 160W Stereo (300W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TAS5261 315-W Mono Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
OPA1632 Fully Differential I/O Audio Amplifier AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TAS5162 210-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here