TAS5704 Status: ACTIVE

20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC (H/W Controlled)


      
         
Alert me about changes<br/>to this product


Datasheet

Download - PDF Icon

 TAS5704TAS5705 TAS5706A TAS5706B TAS5707 TAS5708 TAS5709 TAS5710 TAS5716 
Output Power(W)20  20  20  20  20  20  20  20  20  
Load(Min)(ohms)4  6  4  4  6  6  6  6  4  
Half Power THD + N @ 1 kHz (%)(kHz)<0.1  <0.1  <0.1  <0.1  < 0.1  < 0.1  < 0.1  <0.1  < 0.1  
Sampling Rate(kHz)32 - 192  32 - 192  32 - 192  32 - 192  8 - 48  8 - 48  8 - 48  8 - 48  32 - 192  
PVDD Supply(V)10 - 26  8 - 23  10 - 26  10 - 26  8 - 24  10 - 26  8 - 24  10 - 26  10 - 26  
Serial InterfaceI2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  I2S,LJ,RJ  
DVDD Supply(V)3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  3.3  
Closed LoopYes  No  Yes  Yes  No  Yes  No  Yes  Yes  
I2C Control I/FNo  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  
On-Chip Biquads (Speaker EQ)No  18  18  18  14  14  22  22  18  
Dynamic Range Control (DRC)No  2x  2x  2x  1x  1x  2-Band  2-Band  2x  
3D / Bass Boost SupportNo  No  No  No  No  No  Yes  Yes  Yes  
Volume ControlNo  Yes  Yes  Yes  Yes  Yes  Yes  Yes  Yes  
Output ConfigurationsStereo,2.1,4.0  Stereo,2.1  Stereo,2.1  Stereo,2.1,4.0  Stereo  Stereo  Stereo  Stereo  Stereo,2.1,4.0  
SE Output SupportYes  No  No  Yes  No  No  No  No  Yes  
Sub and Headphone Outputs (PWM)Sub Only  Yes  Yes  Yes  No  No  No  No  Yes  
Operating Temp Range(Celsius)0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  0 to 85  
Pin/Package64HTQFP  64HTQFP  64HTQFP  64HTQFP  48HTQFP  48HTQFP  48HTQFP  48HTQFP  64HTQFP  
 SamplesSamplesSamplesSamplesSamplesSamplesSamplesSamplesSamples
 InventoryInventoryInventoryInventoryInventoryInventoryInventoryInventoryInventory

Customers Who Evaluated This Product Also Evaluated

  • TAS5716: 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost
  • TAS5701: 20-W Stereo I2S Audio Power Amplifier (H/W Controlled)
  • TAS5705: 20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC
  • TPA3106D1: 40-W Mono Class-D Audio Power Amplifier (TPA3106)
  • TAS5630: Analog input 300W Stereo (600W total) class D amplifier with integrated feedback
  • TAS5615: Analog input 160W Stereo (300W total) class D amplifier with integrated feedback

More Related Products

Product Information

Features

  • Audio Input/Output
    • 20-W into an 8-Ω Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations:
      • 2-Ch Bridged Outputs (20 W × 2)
      • 4-Ch Single-Ended Outputs (10 W × 4)
      • 2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
    • Closed Loop Power Stage Architecture
      • Improved PSRR Reduces Power Supply Performance Requirements
      • Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
      • Lower EMC Emissions
      • Output Power is Independent of Supply Voltage Variation
    • Wide PVCC Range From (10 V to 26 V)
    • Supports 32-kHz—192-kHz (DVD-Audio) Sample Rates (LJ/RJ/I2S)
    • Line-Level Subwoofer PWM Outputs
    • Audio/PWM Processing (Hardware Controlled)
      • 4-Step Gain Control (-3dB, 3dB, 9dB, 12dB)
      • Soft Mute Control (50% Output Duty Cycle)
    • Factory-Trimmed Internal Oscillator Enables Automatic Detection of Incoming Sample Rates
    • Thermal and Short-Circuit Protection

View All Features in Datasheet

Description

The TAS5704 is a 20-W, efficient, digital audio power amplifier for driving stereo bridge-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors accepting a wide range of input data and clock rates. A hardware configurable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer PWM outputs.

The TAS5704 is a slave-only device receiving all clocks from external sources. The TAS5704 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

View All Description in Datasheet

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSamples
TAS5704PAPACTIVE0 to 853.30 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1)Purchase Samples
TAS5704PAPG4ACTIVE0 to 853.30 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1)Purchase Samples
TAS5704PAPRACTIVE0 to 853.00 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R
TAS5704PAPRG4ACTIVE0 to 853.00 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

Reported Distributor Inventory as of 10:48 AM GMT, 25 Nov 2009
RegionCompanyIn StockPurchase
TI Lead Time*: 20 WeeksTAS5704PAP
AsiaWPI 60
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5704PAPG4
WorldwideDigiKey  Available
TI Lead Time*: 20 WeeksTAS5704PAPR
WorldwideDigiKey 443
TI Lead Time*: 20 WeeksTAS5704PAPRG4
WorldwideDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5704PAP RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5704PAPG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5704PAPR RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5704PAPRG4 RoHS Compliant Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5704 Help

Datasheet

  • TAS5704  (PDF, 745 KB)
    27 Mar 2008

User Guides

Tools & Software

NamePart # Company Tool / Software Type
TAS5704 Evaluation Module (EVM)TAS5704EVMTexas InstrumentsDevelopment Boards/EVMs
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TAS5602   20-W Stereo Digital Amplifier Power Stage with Feedback   DIGITAL AMPLIFIER SOLUTIONS - PWM-INPUT POWER STAGES (PUREPATH TM)   Closed-Loop Power Stage for 2.1 Applications (Subwoofer)  
TPA3100D2   20-W Stereo Class-D Audio Power Amplifier (TPA3100)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (BTL Output)  
TPA3123D2   25-W Stereo Class-D Audio Power Amplifier with SE Outputs (TPA3123)   DIGITAL AMPLIFIER SOLUTIONS - ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS   Analog Input Audio Amplifier (SE Output)  
TPA6132A2   25-mW DirectPath™ Stereo Headphone Amplifier with Pop Suppression (TPA6132)   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   DirectPath(TM) Stereo Headphone Amplifier    
TPA6111A2   150-mW Stereo Headphone Audio Amplifier, Pin Compatible with LM4880 and LM4881   AUDIO AMPLIFIERS - HEADPHONE AMPLIFIERS   Stereo Headphone Amplifier    
DRV603   3-Vrms DirectPath™ Pop-Free Variable Input Gain Line Driver with Diff Inputs   AUDIO AMPLIFIERS - LINE DRIVERS / RECEIVERS   3V RMS Line Driver    
Customers Who Evaluated This Product Also Evaluated...
TAS5716 20-W Stereo Closed-loop I2S Audio Amplifier with Speaker EQ, DRC & 3D/Bass Boost DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5701 20-W Stereo I2S Audio Power Amplifier (H/W Controlled) DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5705 20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5706A 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5708 20-W Stereo Closed-Loop I2S Audio Power Amplifier with Speaker EQ and DRC DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5706B 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TAS5707 20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC DIGITAL AMPLIFIER SOLUTIONS-DIGITAL-INPUT CLASS-D SPEAKER AMPLIFIERS (PUREPATH TM) TI customers also evaluated this product.
TPA3106D1 40-W Mono Class-D Audio Power Amplifier (TPA3106) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5630 Analog input 300W Stereo (600W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5615 Analog input 160W Stereo (300W total) class D amplifier with integrated feedback DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
TAS5102 20-W Stereo Digital Amplifier Power Stage DIGITAL AMPLIFIER SOLUTIONS-PWM-INPUT POWER STAGES (PUREPATH TM) TI customers also evaluated this product.
TPA3110D2 15W Filter-Free Class D Stereo Amplifier with SpeakerGuard™ (TPA3110) DIGITAL AMPLIFIER SOLUTIONS-ANALOG-INPUT CLASS-D SPEAKER AMPLIFIERS TI customers also evaluated this product.
PGA2310 +/-15V Stereo Audio Volume Control AUDIO AMPLIFIERS-VOLUME CONTROLS TI customers also evaluated this product.

Support and Community

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click Here