TAS5706 Status: NRND

20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC

      
         
Alert me about changes<br/>to this product

Alert Icon   

Product is Not Recommended for New Design (NRND)

Replaced By:

  • TAS5706A The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 
  • TAS5706B The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent. 

Special Note

For new designs, please see TAS5706A.


Datasheet

Download - PDF Icon

Customers Who Evaluated This Product Also Evaluated

  • TAS5706A: 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC
  • TAS5706B: 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support
  • TAS5708: 20-W Stereo Closed-Loop I2S Audio Power Amplifier with Speaker EQ and DRC
  • TUSB3410: RS232/IrDA Serial-to-USB Converter
  • TPS2550: Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch
  • TPA4411: 80-mW DirectPath(TM) Stereo Headphone Amplifier

Product Information

Features

  • Audio Input/Output
    • 20-W into an 8- Load From an 18-V Supply
    • Two Serial Audio Inputs (Four Audio Channels)
    • Supports Multiple Output Configurations: 2-Ch Bridged Outputs (20 W × 2) 4-Ch Single-Ended Outputs (10 W × 4)2-Ch Single-Ended + 1-Ch Bridged (2.1) (10 W × 2 + 20 W)
  • Closed Loop Power Stage Architecture
    • Improved PSRR Reduces Power Supply Performance Requirements
    • Higher Damping Factor Provides for Tighter, More Accurate Sound With Improved Bass Response
    • Constant Output Power Over Variation in Supply
  • Wide PVCC Range From (10 V to 26 V)
    • No Separate Supply Required for Gate Drive
  • Supports 32-kHz–192-kHz Sample Rates (LJ/RJ/I2S)
  • Headphone PWM Outputs
  • Subwoofer PWM Outputs
  • AM Interference Avoidance Support
  • Audio/PWM Processing
    • Independent Channel Volume Controls With 24-dB to –100-dB Range—Soft Mute (50% Duty Cycle)
    • Programmable Dynamic Range Control
    • 16 Programmable Biquads for Speaker Equalization
    • Adaptive Biquad Coefficients for EQ and DRC Filters
    • Programmable Input and Output Mixers
    • Loudness Compensation for Subwoofer
    • Automatic Sample-Rate Detection and Coefficient Banking
  • General Features
    • Serial Control Interface Operational Without MCLK
    • Factory-Trimmed Internal Oscillator Avoids the Need for External Crystal
    • Surface Mount, 64-Terminal, 10-mm × 10-mm HTQFP Package
    • Thermal and Short-Circuit Protection

PurePath is a trademark of Texas Instruments.
All other trademarks are the property of their respective owners.

Description

The TAS5706 is a 20-W, efficient, digital audio power amplifier for driving stereo bridged-tied speakers. Two serial data inputs allow processing of up to four discrete audio channels and seamless integration to most digital audio processors and MPEG decoders, accepting a wide range of input data and clock rates. A fully programmable data path allows these channels to be routed to the internal speaker drivers or output via the subwoofer or headphone PWM outputs.

The TAS5706 is a slave-only device receiving all clocks from external sources. The TAS5706 operates at a 384-kHz switching rate for 32-, 48-, 96-, and 192-kHz data, and at a 352.8 kHz switching rate for 44.1-, 88.2-, and 176.4-kHz data. The 8× oversampling combined with the fourth-order noise shaper provides a flat noise floor and excellent dynamic range from 20 Hz to 20 kHz.

    

Pricing / Packaging / CAD Design Tools / Samples

PricePackagingCAD Design ToolsSamples
DeviceStatusTemp (oC)Price | QuantityPackage | PinsTop Side MarkingPackage QTY | Package CarrierSymbolsSamples
TAS5706PAPNRND0 to 853.30 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1) Download CAD Format for this SymbolNot Available
TAS5706PAPG4NRND0 to 853.30 | 1kuHTQFP (PAP) | 64 View 160 | JEDEC TRAY (5+1) Not Available
TAS5706PAPRNRND0 to 853.00 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolNot Available
TAS5706PAPRG4NRND0 to 853.00 | 1kuHTQFP (PAP) | 64 View 1000 | LARGE T&R Download CAD Format for this SymbolNot Available

* Suggested Resale Price per unit (USD) for BUDGETARY USE ONLY. For higher volume price quotes,prices in local currency or delivery quotes, please contact your local Texas Instruments Sales Office or Authorized Distributor.

Inventory

  TI Inventory Status Reported Distributor Inventory
TAS5706PAPAs of 9:31 AM GMT, 03 Jul 2009As of 9:31 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 165
 DigiKey  Available
 Mouser Electronics 143
 Newark 95
 EuropeFarnell 35
TAS5706PAPG4As of 9:31 AM GMT, 03 Jul 2009As of 9:31 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 4 Weeks AmericasAvnet 150
 DigiKey  Available
TAS5706PAPRAs of 9:31 AM GMT, 03 Jul 2009As of 9:31 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey 752
 AsiaWPI 480
TAS5706PAPRG4As of 9:31 AM GMT, 03 Jul 2009As of 9:31 AM GMT, 03 Jul 2009
 Lead TimeRegionCompanyIn StockPurchase
 20 Weeks AmericasDigiKey  Available
View all Distributors  

** Lead time information is not available at this time. However, our information is updated daily so please check back with us soon. Please contact your preferred TI Authorized Distributor for additional information.

Quality & Lead (Pb)-Free Data

 Product ContentDPPM / MTBF / FIT Rate
DeviceEco Plan* Lead / Ball FinishMSL Rating / Peak ReflowDetailsDetails
TAS5706PAP  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5706PAPG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5706PAPR  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView
TAS5706PAPRG4  Green (RoHS & no Sb/Br) CU NIPDAU Level-3-260C-168 HRViewView

* The planned eco-friendly classification: Pb-Free (RoHS) or Pb-Free (RoHS Exempt) or Green (RoHS & no Sb/Br) - please click on the Product Content Details "View" link in the table above for the latest availability information and additional product content details.

If the information you are requesting is not available online at this time, contact one of our Product Information Centers regarding the availability of this information.

Technical Documents

Most useful technical documents for TAS5706 Help

Datasheet

More Literature

Tools & Software

NamePart # Company Tool / Software Type
Quick Search Selection Tool for AudioAUDIO_SELECTION_TOOLTexas InstrumentsFree Evaluation Tools

Part # Name Product Family Comments
TAS5706A   20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC     The device has the SAME FUNCTIONALITY and PINOUT as the compared device but is NOT an exact equivalent.  Latest version.  
TAS5704   20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC (H/W Controlled)     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.  20-W Stereo Digital Audio Power Amplifier with EQ and DRC, Hardware controlled  
TAS5705   20-W Stereo I2S Audio Power Amplifier with Speaker EQ and DRC     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
TAS5602   20-W Stereo Digital Amplifier Power Stage with Feedback     The device has SIMILAR FUNCTIONALITY but is not functionally equivalent to the compared device.   
Customers Who Evaluated This Product Also Evaluated...
TAS5706A 20-W Stereo Closed-loop I2S Audio Power Amplifier with Speaker EQ and DRC   TI customers also evaluated this product.
TAS5706B 20W Closed-loop I2S Audio Power Amplifier with Speaker EQ, DRC and SE output support   TI customers also evaluated this product.
TAS5708 20-W Stereo Closed-Loop I2S Audio Power Amplifier with Speaker EQ and DRC   TI customers also evaluated this product.
TUSB3410 RS232/IrDA Serial-to-USB Converter USB-USB PERIPHERALS TI customers also evaluated this product.
TPS2550 Adjustable, Active Low, Constant-Current, Current-Limited Power-Distribution Switch PCMCIA AND USB-USB POWER SWITCHES TI customers also evaluated this product.
TPA4411 80-mW DirectPath(TM) Stereo Headphone Amplifier AUDIO AMPLIFIERS-HEADPHONE AMPLIFIERS TI customers also evaluated this product.
TS5A3159 1-Ohm SPDT Analog Switch SWITCHES AND MULTIPLEXERS-ANALOG SWITCHES/MULTIPLEXERS (less than or equal to 5V) TI customers also evaluated this product.
NE5532 Dual Low-Noise High-Speed Audio Operational Amplifier OPERATIONAL AMPLIFIERS-STANDARD LINEAR AMPLIFIERS TI customers also evaluated this product.
DRV601 2-Vrms DIRECTPATHâ„¢ Pop-free Variable Input Gain Line Driver AUDIO AMPLIFIERS-LINE DRIVERS / RECEIVERS TI customers also evaluated this product.
TPS62240 2.25MHz 300mA Step-Down Converter in 2x2mm SON/TSOT23 Package DC/DC CONVERTERS (INTEGRATED SWITCH)-STEP-DOWN REGULATORS TI customers also evaluated this product.
TPS61040 28-V, 400-mA Switch Boost Converter in SOT-23 for LCD and White LED Applications LIGHTING AND DISPLAY SOLUTIONS-WHITE LED DRIVERS TI customers also evaluated this product.
TPS79901 Single Output LDO, 200mA, Adj.(1.193 to 6.5V), Low Quiescent Current, Low Noise, High PSRR LINEAR REGULATORS-SINGLE CHANNEL LDO TI customers also evaluated this product.
SN75LVDS84A FlatLink(TM) Transmitter DISPLAY INTERFACE-FLATLINK (LVDS FOR LCD) TI customers also evaluated this product.

Support and Community

Videos

Support Community-Video
TAS5706 20-W stereo Digital Audio Power Amplifier with EQ and DRC TI
Added: 5 months ago
Views:504
Duration:05:44
Rating: Video Rating - TI Community
Sign in to rate this video
 
Support Community-Video
TAS57xx Graphical Development Environment
Added: 5 months ago
Views:399
Duration:01:25
Rating: Video Rating - TI Community
Sign in to rate this video
 

Customer Tags Help

No Tags are Available for this Part Number

Other Support



Click 

Here